您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
中文
中文
DT-49-C91W-XX - Barrier Terminal Blocks,Screw Connection,Pitch:9.50mm,M3.5,300V,25A
DINKLE
栅板式端子
单层式
Powered by
CAD模型選擇
{dinkle/barrier20terminal20blocks/single20row/dt-49-c91w-xx.prj},{NB=DT-49-C91W-08},{NAME=DT-49-C91W-08},{PREVIEW=../../_pool_/01/36/dt-49-c91w-xx.png},{PTTE=Single Row},{PH=9.50},{CR=BLACK (default)},{CNMD=Screw Connection},{TEOFLG=Without},{SGMD=Wave Soldering},{LH=77.3},{WH=17.8},{HH=16.5},{PNDS=0.8x1.2},{PNLH=5},{PCB_HD=1.5},{CTDM=8},{NROFPS=08P},{LL=1},{CNPS=8},{IGML=PA66},{IGMLGP=I},{UL94FR=V0},{INRE=≥500MΩ at DC 500V},{CRML=COPPER ALLOY},{POCS=Tin PLATED},{RDVE=630},{RDCT=32},{RDVE2_2=1000},{RDVE3_2=630},{RDVE3_3=400},{RIV2_2=6},{RIV3_2=6},{RIV3_3=6},{CCSS_MIN=0.5},{CCSS_MAX=4},{CCSSD_MIN=0.5},{CCSSD_MAX=4},{CWSCSS_MAX=1.5},{CWSCSSD_MAX=1.5},{RV_UL_CUL_B=300},{RC_UL_CUL_B=25},{RV_UL_CUL_D=300},{RC_UL_CUL_D=10},{MIN_WCAT_UL_CUL=22}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
NAME
品名
ⁿ/ₐ
PTTE
产品类型
ⁿ/ₐ
PH
间距
[mm]
CR
产品颜色
ⁿ/ₐ
CNMD
接线方式
ⁿ/ₐ
TEOFLG
固定方式
ⁿ/ₐ
SGMD
焊接方式
ⁿ/ₐ
LH
产品长度
[mm]
WH
产品宽度
[mm]
HH
产品高度
[mm]
PNDS
出脚尺寸
[mm]
PNLH
出脚长度
[mm]
PCB_HD
焊孔直径
[mm]
CTDM
电位数
ⁿ/ₐ
NROFPS
产品点数
ⁿ/ₐ
LL
产品层数
ⁿ/ₐ
CNPS
连接点数
ⁿ/ₐ
IGML
绝缘材料
ⁿ/ₐ
IGMLGP
绝缘材料组别
ⁿ/ₐ
UL94FR
阻燃等级,符合UL94
ⁿ/ₐ
INRE
绝缘阻抗
ⁿ/ₐ
CRML
导体材料
ⁿ/ₐ
POCS
导体表面镀层
ⁿ/ₐ
RDVE
额定电压
[V]
RDCT
额定电流
[A]
RDVE2_2
额定电压(II/2)
[V]
RDVE3_2
额定电压(III/2)
[V]
RDVE3_3
额定电压(III/3)
[V]
RIV2_2
额定冲击电压(II/2)
[kV]
RIV3_2
额定冲击电压(III/2)
[kV]
RIV3_3
额定冲击电压(III/3)
[kV]
CCSS_MIN
最小硬质导线横截面积
[mm²]
CCSS_MAX
最大硬质导线横截面积
[mm²]
CCSSD_MIN
最小柔性导线横截面积
[mm²]
CCSSD_MAX
最大柔性导线横截面积
[mm²]
CWSCSS_MAX
具有相同截面积的二根最大硬质导线横截面积
[mm²]
CWSCSSD_MAX
具有相同截面积的二根最大柔性导线横截面积
[mm²]
RV_UL_CUL_B
额定电压 (UL/CUL标准B组)
[V]
RC_UL_CUL_B
额定电流 (UL/CUL标准B组)
[A]
RV_UL_CUL_D
额定电压 (UL/CUL标准D组)
[V]
RC_UL_CUL_D
额定电流 (UL/CUL标准D组)
[A]
MIN_WCAT_UL_CUL
最小導線,符合UL/CUL
[AWG]
MAX_WCAT_UL_CUL
最大導線,符合UL/CUL
[AWG]
MIN_SWCAT_UL_CUL
最小硬质導線,符合UL/CUL
[AWG]
MAX_SWCAT_UL_CUL
最大硬质導線,符合UL/CUL
[AWG]
SRSE
螺丝刀规格
ⁿ/ₐ
TT_MIN
最小扭矩
[N.m]
TT_MAX
最大扭矩
[N.m]
SGLH
剥线长度
[mm]
BOTHP
手背接触防护IP10
ⁿ/ₐ
OGTE_MAX
最高工作温度
[℃]
OGTE_MIN
最低工作温度
[℃]
UL_R
UL认证
ⁿ/ₐ
CSC_R
CSA认证
ⁿ/ₐ
ROHS_A
RoHS许可
ⁿ/ₐ
DT-49-C91W-02
DT-49-C91W-02
Single Row
9.50
BLACK (default)
Screw Connection
Without
Wave Soldering
20.3
17.8
16.5
0.8x1.2
5
1.5
2
02P
1
2
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
32
1000
630
400
6
6
6
0.5
4
0.5
4
1.5
1.5
300
25
300
10
22
12
22
12
0.8x4.0,PH2
0.8
1.4
8~9
YES
120
-40
YES
YES
YES
DT-49-C91W-03
DT-49-C91W-03
Single Row
9.50
BLACK (default)
Screw Connection
Without
Wave Soldering
29.8
17.8
16.5
0.8x1.2
5
1.5
3
03P
1
3
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
32
1000
630
400
6
6
6
0.5
4
0.5
4
1.5
1.5
300
25
300
10
22
12
22
12
0.8x4.0,PH2
0.8
1.4
8~9
YES
120
-40
YES
YES
YES
DT-49-C91W-04
DT-49-C91W-04
Single Row
9.50
BLACK (default)
Screw Connection
Without
Wave Soldering
39.3
17.8
16.5
0.8x1.2
5
1.5
4
04P
1
4
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
32
1000
630
400
6
6
6
0.5
4
0.5
4
1.5
1.5
300
25
300
10
22
12
22
12
0.8x4.0,PH2
0.8
1.4
8~9
YES
120
-40
YES
YES
YES
DT-49-C91W-05
DT-49-C91W-05
Single Row
9.50
BLACK (default)
Screw Connection
Without
Wave Soldering
48.8
17.8
16.5
0.8x1.2
5
1.5
5
05P
1
5
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
32
1000
630
400
6
6
6
0.5
4
0.5
4
1.5
1.5
300
25
300
10
22
12
22
12
0.8x4.0,PH2
0.8
1.4
8~9
YES
120
-40
YES
YES
YES
DT-49-C91W-06
DT-49-C91W-06
Single Row
9.50
BLACK (default)
Screw Connection
Without
Wave Soldering
58.3
17.8
16.5
0.8x1.2
5
1.5
6
06P
1
6
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
32
1000
630
400
6
6
6
0.5
4
0.5
4
1.5
1.5
300
25
300
10
22
12
22
12
0.8x4.0,PH2
0.8
1.4
8~9
YES
120
-40
YES
YES
YES
DT-49-C91W-07
DT-49-C91W-07
Single Row
9.50
BLACK (default)
Screw Connection
Without
Wave Soldering
67.8
17.8
16.5
0.8x1.2
5
1.5
7
07P
1
7
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
32
1000
630
400
6
6
6
0.5
4
0.5
4
1.5
1.5
300
25
300
10
22
12
22
12
0.8x4.0,PH2
0.8
1.4
8~9
YES
120
-40
YES
YES
YES
DT-49-C91W-08
DT-49-C91W-08
Single Row
9.50
BLACK (default)
Screw Connection
Without
Wave Soldering
77.3
17.8
16.5
0.8x1.2
5
1.5
8
08P
1
8
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
32
1000
630
400
6
6
6
0.5
4
0.5
4
1.5
1.5
300
25
300
10
22
12
22
12
0.8x4.0,PH2
0.8
1.4
8~9
YES
120
-40
YES
YES
YES
DT-49-C91W-09
DT-49-C91W-09
Single Row
9.50
BLACK (default)
Screw Connection
Without
Wave Soldering
86.8
17.8
16.5
0.8x1.2
5
1.5
9
09P
1
9
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
32
1000
630
400
6
6
6
0.5
4
0.5
4
1.5
1.5
300
25
300
10
22
12
22
12
0.8x4.0,PH2
0.8
1.4
8~9
YES
120
-40
YES
YES
YES
DT-49-C91W-10
DT-49-C91W-10
Single Row
9.50
BLACK (default)
Screw Connection
Without
Wave Soldering
96.3
17.8
16.5
0.8x1.2
5
1.5
10
10P
1
10
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
32
1000
630
400
6
6
6
0.5
4
0.5
4
1.5
1.5
300
25
300
10
22
12
22
12
0.8x4.0,PH2
0.8
1.4
8~9
YES
120
-40
YES
YES
YES
DT-49-C91W-11
DT-49-C91W-11
Single Row
9.50
BLACK (default)
Screw Connection
Without
Wave Soldering
105.8
17.8
16.5
0.8x1.2
5
1.5
11
11P
1
11
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
32
1000
630
400
6
6
6
0.5
4
0.5
4
1.5
1.5
300
25
300
10
22
12
22
12
0.8x4.0,PH2
0.8
1.4
8~9
YES
120
-40
YES
YES
YES
DT-49-C91W-12
DT-49-C91W-12
Single Row
9.50
BLACK (default)
Screw Connection
Without
Wave Soldering
115.3
17.8
16.5
0.8x1.2
5
1.5
12
12P
1
12
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
32
1000
630
400
6
6
6
0.5
4
0.5
4
1.5
1.5
300
25
300
10
22
12
22
12
0.8x4.0,PH2
0.8
1.4
8~9
YES
120
-40
YES
YES
YES
DT-49-C91W-13
DT-49-C91W-13
Single Row
9.50
BLACK (default)
Screw Connection
Without
Wave Soldering
124.8
17.8
16.5
0.8x1.2
5
1.5
13
13P
1
13
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
32
1000
630
400
6
6
6
0.5
4
0.5
4
1.5
1.5
300
25
300
10
22
12
22
12
0.8x4.0,PH2
0.8
1.4
8~9
YES
120
-40
YES
YES
YES
DT-49-C91W-14
DT-49-C91W-14
Single Row
9.50
BLACK (default)
Screw Connection
Without
Wave Soldering
134.3
17.8
16.5
0.8x1.2
5
1.5
14
14P
1
14
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
32
1000
630
400
6
6
6
0.5
4
0.5
4
1.5
1.5
300
25
300
10
22
12
22
12
0.8x4.0,PH2
0.8
1.4
8~9
YES
120
-40
YES
YES
YES
DT-49-C91W-15
DT-49-C91W-15
Single Row
9.50
BLACK (default)
Screw Connection
Without
Wave Soldering
143.8
17.8
16.5
0.8x1.2
5
1.5
15
15P
1
15
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
32
1000
630
400
6
6
6
0.5
4
0.5
4
1.5
1.5
300
25
300
10
22
12
22
12
0.8x4.0,PH2
0.8
1.4
8~9
YES
120
-40
YES
YES
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表