您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
中文
中文
0225-16XX - PCB Connector,Pitch:3.50mm,300V,8A
DINKLE
印刷电路板式接线端子
插拔式接线端子-插座
波峰焊
Powered by
CAD模型選擇
{dinkle/pcb20terminal20blocks20and20pcb20connectors/pcb20connector20-20socket/wave20soldering/0225-16xx.prj},{NB=0225-1612},{NAME=0225-1612},{PREVIEW=../../../_pool_/b4/ed/0225-16xx.png},{PTTE=PCB Connector - Socket},{PH=3.50},{CR=BLACK (default)},{TEOFLG=With threaded flange},{SGMD=Wave Soldering},{LH=49.9},{WH=11.35},{HH=6.1},{PNDS=0.5x0.8},{PNLH=3.5},{PCB_HD=1.2},{CTDM=12},{NROFPS=12P},{LL=1},{CNPS=12},{IGML=PA66},{IGMLGP=I},{UL94FR=V0},{INRE=≥500MΩ at DC 500V},{CRML=HIGH PERFORMANCE COPPER ALLOY},{POCS=Tin PLATED},{RDVE=630},{RDCT=15},{RDVE2_2=630},{RDVE3_2=320},{RDVE3_3=250},{RIV2_2=4},{RIV3_2=4},{RIV3_3=4},{RV_UL_CUL_B=300},{RC_UL_CUL_B=8},{RV_UL_CUL_D=300},{RC_UL_CUL_D=8},{TFT_MAX=0.1},{OGTE_MAX=120},{OGTE_MIN=-40},{ROHS_A=YES}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
NAME
品名
ⁿ/ₐ
PTTE
产品类型
ⁿ/ₐ
PH
间距
[mm]
CR
产品颜色
ⁿ/ₐ
TEOFLG
固定方式
ⁿ/ₐ
SGMD
焊接方式
ⁿ/ₐ
LH
产品长度
[mm]
WH
产品宽度
[mm]
HH
产品高度
[mm]
PNDS
出脚尺寸
[mm]
PNLH
出脚长度
[mm]
PCB_HD
焊孔直径
[mm]
CTDM
电位数
ⁿ/ₐ
NROFPS
产品点数
ⁿ/ₐ
LL
产品层数
ⁿ/ₐ
CNPS
连接点数
ⁿ/ₐ
IGML
绝缘材料
ⁿ/ₐ
IGMLGP
绝缘材料组别
ⁿ/ₐ
UL94FR
阻燃等级,符合UL94
ⁿ/ₐ
INRE
绝缘阻抗
ⁿ/ₐ
CRML
导体材料
ⁿ/ₐ
POCS
导体表面镀层
ⁿ/ₐ
RDVE
额定电压
[V]
RDCT
额定电流
[A]
RDVE2_2
额定电压(II/2)
[V]
RDVE3_2
额定电压(III/2)
[V]
RDVE3_3
额定电压(III/3)
[V]
RIV2_2
额定冲击电压(II/2)
[kV]
RIV3_2
额定冲击电压(III/2)
[kV]
RIV3_3
额定冲击电压(III/3)
[kV]
RV_UL_CUL_B
额定电压 (UL/CUL标准B组)
[V]
RC_UL_CUL_B
额定电流 (UL/CUL标准B组)
[A]
RV_UL_CUL_D
额定电压 (UL/CUL标准D组)
[V]
RC_UL_CUL_D
额定电流 (UL/CUL标准D组)
[A]
TFT_MAX
法兰最大扭矩
[N.m]
OGTE_MAX
最高工作温度
[℃]
OGTE_MIN
最低工作温度
[℃]
ROHS_A
RoHS许可
ⁿ/ₐ
0225-1602
0225-1602
PCB Connector - Socket
3.50
BLACK (default)
With threaded flange
Wave Soldering
14.9
11.35
6.1
0.5x0.8
3.5
1.2
2
02P
1
2
PA66
I
V0
≥500MΩ at DC 500V
HIGH PERFORMANCE COPPER A...
Tin PLATED
630
15
630
320
250
4
4
4
300
8
300
8
0.1
120
-40
YES
0225-1603
0225-1603
PCB Connector - Socket
3.50
BLACK (default)
With threaded flange
Wave Soldering
18.4
11.35
6.1
0.5x0.8
3.5
1.2
3
03P
1
3
PA66
I
V0
≥500MΩ at DC 500V
HIGH PERFORMANCE COPPER A...
Tin PLATED
630
15
630
320
250
4
4
4
300
8
300
8
0.1
120
-40
YES
0225-1604
0225-1604
PCB Connector - Socket
3.50
BLACK (default)
With threaded flange
Wave Soldering
21.9
11.35
6.1
0.5x0.8
3.5
1.2
4
04P
1
4
PA66
I
V0
≥500MΩ at DC 500V
HIGH PERFORMANCE COPPER A...
Tin PLATED
630
15
630
320
250
4
4
4
300
8
300
8
0.1
120
-40
YES
0225-1605
0225-1605
PCB Connector - Socket
3.50
BLACK (default)
With threaded flange
Wave Soldering
25.4
11.35
6.1
0.5x0.8
3.5
1.2
5
05P
1
5
PA66
I
V0
≥500MΩ at DC 500V
HIGH PERFORMANCE COPPER A...
Tin PLATED
630
15
630
320
250
4
4
4
300
8
300
8
0.1
120
-40
YES
0225-1606
0225-1606
PCB Connector - Socket
3.50
BLACK (default)
With threaded flange
Wave Soldering
28.9
11.35
6.1
0.5x0.8
3.5
1.2
6
06P
1
6
PA66
I
V0
≥500MΩ at DC 500V
HIGH PERFORMANCE COPPER A...
Tin PLATED
630
15
630
320
250
4
4
4
300
8
300
8
0.1
120
-40
YES
0225-1607
0225-1607
PCB Connector - Socket
3.50
BLACK (default)
With threaded flange
Wave Soldering
32.4
11.35
6.1
0.5x0.8
3.5
1.2
7
07P
1
7
PA66
I
V0
≥500MΩ at DC 500V
HIGH PERFORMANCE COPPER A...
Tin PLATED
630
15
630
320
250
4
4
4
300
8
300
8
0.1
120
-40
YES
0225-1608
0225-1608
PCB Connector - Socket
3.50
BLACK (default)
With threaded flange
Wave Soldering
35.9
11.35
6.1
0.5x0.8
3.5
1.2
8
08P
1
8
PA66
I
V0
≥500MΩ at DC 500V
HIGH PERFORMANCE COPPER A...
Tin PLATED
630
15
630
320
250
4
4
4
300
8
300
8
0.1
120
-40
YES
0225-1609
0225-1609
PCB Connector - Socket
3.50
BLACK (default)
With threaded flange
Wave Soldering
39.4
11.35
6.1
0.5x0.8
3.5
1.2
9
09P
1
9
PA66
I
V0
≥500MΩ at DC 500V
HIGH PERFORMANCE COPPER A...
Tin PLATED
630
15
630
320
250
4
4
4
300
8
300
8
0.1
120
-40
YES
0225-1610
0225-1610
PCB Connector - Socket
3.50
BLACK (default)
With threaded flange
Wave Soldering
42.9
11.35
6.1
0.5x0.8
3.5
1.2
10
10P
1
10
PA66
I
V0
≥500MΩ at DC 500V
HIGH PERFORMANCE COPPER A...
Tin PLATED
630
15
630
320
250
4
4
4
300
8
300
8
0.1
120
-40
YES
0225-1611
0225-1611
PCB Connector - Socket
3.50
BLACK (default)
With threaded flange
Wave Soldering
46.4
11.35
6.1
0.5x0.8
3.5
1.2
11
11P
1
11
PA66
I
V0
≥500MΩ at DC 500V
HIGH PERFORMANCE COPPER A...
Tin PLATED
630
15
630
320
250
4
4
4
300
8
300
8
0.1
120
-40
YES
0225-1612
0225-1612
PCB Connector - Socket
3.50
BLACK (default)
With threaded flange
Wave Soldering
49.9
11.35
6.1
0.5x0.8
3.5
1.2
12
12P
1
12
PA66
I
V0
≥500MΩ at DC 500V
HIGH PERFORMANCE COPPER A...
Tin PLATED
630
15
630
320
250
4
4
4
300
8
300
8
0.1
120
-40
YES
0225-1613
0225-1613
PCB Connector - Socket
3.50
BLACK (default)
With threaded flange
Wave Soldering
53.4
11.35
6.1
0.5x0.8
3.5
1.2
13
13P
1
13
PA66
I
V0
≥500MΩ at DC 500V
HIGH PERFORMANCE COPPER A...
Tin PLATED
630
15
630
320
250
4
4
4
300
8
300
8
0.1
120
-40
YES
0225-1614
0225-1614
PCB Connector - Socket
3.50
BLACK (default)
With threaded flange
Wave Soldering
56.9
11.35
6.1
0.5x0.8
3.5
1.2
14
14P
1
14
PA66
I
V0
≥500MΩ at DC 500V
HIGH PERFORMANCE COPPER A...
Tin PLATED
630
15
630
320
250
4
4
4
300
8
300
8
0.1
120
-40
YES
0225-1615
0225-1615
PCB Connector - Socket
3.50
BLACK (default)
With threaded flange
Wave Soldering
60.4
11.35
6.1
0.5x0.8
3.5
1.2
15
15P
1
15
PA66
I
V0
≥500MΩ at DC 500V
HIGH PERFORMANCE COPPER A...
Tin PLATED
630
15
630
320
250
4
4
4
300
8
300
8
0.1
120
-40
YES
0225-1616
0225-1616
PCB Connector - Socket
3.50
BLACK (default)
With threaded flange
Wave Soldering
63.9
11.35
6.1
0.5x0.8
3.5
1.2
16
16P
1
16
PA66
I
V0
≥500MΩ at DC 500V
HIGH PERFORMANCE COPPER A...
Tin PLATED
630
15
630
320
250
4
4
4
300
8
300
8
0.1
120
-40
YES
0225-1617
0225-1617
PCB Connector - Socket
3.50
BLACK (default)
With threaded flange
Wave Soldering
67.4
11.35
6.1
0.5x0.8
3.5
1.2
17
17P
1
17
PA66
I
V0
≥500MΩ at DC 500V
HIGH PERFORMANCE COPPER A...
Tin PLATED
630
15
630
320
250
4
4
4
300
8
300
8
0.1
120
-40
YES
0225-1618
0225-1618
PCB Connector - Socket
3.50
BLACK (default)
With threaded flange
Wave Soldering
70.9
11.35
6.1
0.5x0.8
3.5
1.2
18
18P
1
18
PA66
I
V0
≥500MΩ at DC 500V
HIGH PERFORMANCE COPPER A...
Tin PLATED
630
15
630
320
250
4
4
4
300
8
300
8
0.1
120
-40
YES
0225-1619
0225-1619
PCB Connector - Socket
3.50
BLACK (default)
With threaded flange
Wave Soldering
74.4
11.35
6.1
0.5x0.8
3.5
1.2
19
19P
1
19
PA66
I
V0
≥500MΩ at DC 500V
HIGH PERFORMANCE COPPER A...
Tin PLATED
630
15
630
320
250
4
4
4
300
8
300
8
0.1
120
-40
YES
0225-1620
0225-1620
PCB Connector - Socket
3.50
BLACK (default)
With threaded flange
Wave Soldering
77.9
11.35
6.1
0.5x0.8
3.5
1.2
20
20P
1
20
PA66
I
V0
≥500MΩ at DC 500V
HIGH PERFORMANCE COPPER A...
Tin PLATED
630
15
630
320
250
4
4
4
300
8
300
8
0.1
120
-40
YES
0225-1621
0225-1621
PCB Connector - Socket
3.50
BLACK (default)
With threaded flange
Wave Soldering
81.4
11.35
6.1
0.5x0.8
3.5
1.2
21
21P
1
21
PA66
I
V0
≥500MΩ at DC 500V
HIGH PERFORMANCE COPPER A...
Tin PLATED
630
15
630
320
250
4
4
4
300
8
300
8
0.1
120
-40
YES
0225-1622
0225-1622
PCB Connector - Socket
3.50
BLACK (default)
With threaded flange
Wave Soldering
84.9
11.35
6.1
0.5x0.8
3.5
1.2
22
22P
1
22
PA66
I
V0
≥500MΩ at DC 500V
HIGH PERFORMANCE COPPER A...
Tin PLATED
630
15
630
320
250
4
4
4
300
8
300
8
0.1
120
-40
YES
0225-1623
0225-1623
PCB Connector - Socket
3.50
BLACK (default)
With threaded flange
Wave Soldering
88.4
11.35
6.1
0.5x0.8
3.5
1.2
23
23P
1
23
PA66
I
V0
≥500MΩ at DC 500V
HIGH PERFORMANCE COPPER A...
Tin PLATED
630
15
630
320
250
4
4
4
300
8
300
8
0.1
120
-40
YES
0225-1624
0225-1624
PCB Connector - Socket
3.50
BLACK (default)
With threaded flange
Wave Soldering
91.9
11.35
6.1
0.5x0.8
3.5
1.2
24
24P
1
24
PA66
I
V0
≥500MΩ at DC 500V
HIGH PERFORMANCE COPPER A...
Tin PLATED
630
15
630
320
250
4
4
4
300
8
300
8
0.1
120
-40
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表