目錄: Dirak
Created: 25.05.2009
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Dirak
7-050 - Quarter-Turn, stainless steel
Dirak
Stainless Steel
Powered by
CAD模型選擇
{dirak/edelstahl/7_050_asmtab.prj},{NB=220-9018.00-00000(5,1)},{BAUS=},{ZAUS=0},{TUR=5},{IP65=},{DH=},{MON=},{SCH=1},{H=-},{L=-},{ANSCH=-},{INFO=Product page DIRAK.com},{PPATH=drehriegel/assemblies/7_050_asmtpl.prj},{VERS=1},{V=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
BESTNR
Order number
ⁿ/ₐ
H
Height
[mm]
L
Length
[mm]
ANSCH
Stop
ⁿ/ₐ
220-9018.00-00000
220-9018.00-00000
-
-
-
220-9120.00-00000
220-9120.00-00000
-
-
-
220-9121.00-00000
220-9121.00-00000
-
-
-
220-9122.00-00000
220-9122.00-00000
-
-
-
220-0503.04-00000
220-0503.04-00000
7.5
24
Yes
220-0501.04-00000
220-0501.04-00000
13.5
24
Yes
220-0502.04-00000
220-0502.04-00000
19.5
24
Yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表