目錄: Dirak
Created: 25.05.2009
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Dirak
7-079.01 - Compression Latch Pr20.1 L22/32 Stainless Steel
Dirak
Stainless Steel
Powered by
CAD模型選擇
{dirak/edelstahl/7_079_01_asmtab.prj},{NB=248-9210.00-00000_(010 000020.10)},{AUS=rechte Version, links schließend},{BTYP=konischer Dreikant Spitz, 7mm},{MON=0},{H=0},{HAUS=0},{L=0},{MON2=0},{ZTYP= },{SA= },{EAUS=2},{TUR=0.1},{PPATH=einbausituation_a/assemblies/7_079_01_asmtpl.prj},{INFO=Product page DIRAK.com},{XYZ=-},{TYP=B}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR
Order number
ⁿ/ₐ
AUS
Version
ⁿ/ₐ
BTYP
Insert version
ⁿ/ₐ
KK
Cranked Cam
[mm]
248-9044.00-03008
248-9044.00-03008
version RH, closing left
Square 8mm
00
248-9044.00-06008
248-9044.00-06008
version RH, closing left
Triangular 8mm
00
248-9044.00-09003
248-9044.00-09003
version RH, closing left
Double bit 3mm Pin
00
248-9044.00-07007
248-9044.00-07007
version RH, closing left
Conical square 9mm
00
248-9200.00-00000
248-9200.00-00000
version RH, closing left
Square 6mm
00
248-9201.00-00000
248-9201.00-00000
version RH, closing left
Square 7mm
00
248-9202.00-00000
248-9202.00-00000
version RH, closing left
Square 8mm
00
248-9203.00-00000
248-9203.00-00000
version RH, closing left
Double bit 3mm Pin
00
248-9204.00-00000
248-9204.00-00000
version RH, closing left
Double bit 5mm Pin
00
248-9205.00-00000
248-9205.00-00000
version RH, closing left
Triangular 6.5mm
00
248-9206.00-00000
248-9206.00-00000
version RH, closing left
Triangular 7mm
00
248-9207.00-00000
248-9207.00-00000
version RH, closing left
Triangular 8mm
00
248-9208.00-00000
248-9208.00-00000
version RH, closing left
Conical square 9mm
00
248-9209.00-00000
248-9209.00-00000
version RH, closing left
Hex. SW 11
00
248-9210.00-00000
248-9210.00-00000
version RH, closing left
Conical triangular pointe...
00
248-9045.00-03008
248-9045.00-03008
version LH, closing right
Square 8mm
00
248-9045.00-06008
248-9045.00-06008
version LH, closing right
Triangular 8mm
00
248-9045.00-09003
248-9045.00-09003
version LH, closing right
Double bit 3mm Pin
00
248-9045.00-07007
248-9045.00-07007
version LH, closing right
Conical square 9mm
00
248-9250.00-00000
248-9250.00-00000
version LH, closing right
Square 6mm
00
248-9251.00-00000
248-9251.00-00000
version LH, closing right
Square 7mm
00
248-9252.00-00000
248-9252.00-00000
version LH, closing right
Square 8mm
00
248-9253.00-00000
248-9253.00-00000
version LH, closing right
Double bit 3mm Pin
00
248-9254.00-00000
248-9254.00-00000
version LH, closing right
Double bit 5mm Pin
00
248-9255.00-00000
248-9255.00-00000
version LH, closing right
Triangular 6.5mm
00
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表