目錄: Dirak
Created: 25.05.2009
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Dirak
7-095.01 - Quarter-Turn with Handle Pr20.1 L30/50
Dirak
Stainless Steel
Powered by
CAD模型選擇
{dirak/edelstahl/7_095_01_asmtab.prj},{NB=100-9409.00-00000(02000)},{GL=30},{KAUS=verschiedenschliessend},{TUR=20},{AUS=0},{ZAUS=0},{L=0},{H=0},{PPATH=zubehoer/assemblies/7_095_01_asmtpl.prj},{INFO=Product page DIRAK.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
BESTNR
Order number
ⁿ/ₐ
GL
Length of 4-hole housing GL
[mm]
KAUS
L-Handle with plain/grounding/earthing nut
ⁿ/ₐ
100-9407.00-00000
100-9407.00-00000
30
Non locking
100-9408.00-00000
100-9408.00-00000
30
Keyed alike 1333
100-9409.00-00000
100-9409.00-00000
30
Keyed different/mixed
100-9410.00-00000
100-9410.00-00000
50
Non locking
100-9411.00-00000
100-9411.00-00000
50
Keyed alike 1333
100-9412.00-00000
100-9412.00-00000
50
Keyed different/mixed
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表