目錄: DKC
Created: 09.05.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
DKC
RQGZ-M - Plastic connector, quick-type straight, outer thread strain relief, high sealing rate
DKC
COSMEC
Plastic Systems
FLEXAquick
rqgz
Powered by
CAD模型選擇
{dkc_europe/cosmec/plastic_systems/flexaquick_connectors/rqgz/rqgz_m.prj},{NB=5018M-1725N67},{AUS=1.000},{VERS1=4},{CR=11 - 16.0},{AD=21.2},{G=M25x1.5},{I=16.0},{B=33.5},{C=8.0},{D=70.0},{SW1=27.0},{SW2=29.0},{TOPFA=29.500},{TOPFB=29.500},{E=20.800},{F=47.300},{H=3.000},{J=6.000},{ZE=32.000},{L=8.500},{M=25.000},{N=6.000},{O=31.170},{P=10.000},{Q=8.500},{R=4.000},{S=4.000},{PITCH=1.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CODE
Code
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CR
Clamping range
ⁿ/ₐ
AD
Trade size
[mm]
G
Thread EN 60423
[mm]
I
Smallest inner-ø
[mm]
B
Largest outer-ø
[mm]
C
Length of thread
[mm]
D
Total length
[mm]
SW1
Wrench size across flats
[mm]
SW2
Wrench size across flats
[mm]
5018M-0712N67
5018M-0712N67
Connector Gland M12 AD10 ...
4 - 6.5
10.0
M12x1.5
6.5
17.0
8.0
51.0
16.0
15.0
5018M-1016N67
5018M-1016N67
Connector Gland M16 AD13 ...
5 - 9.5
13.0
M16x1.5
9.5
20.0
8.0
53.0
18.0
20.0
5018M-1220N67
5018M-1220N67
Connector Gland M20 AD15,...
8 - 11.0
15.8
M20x1.5
13.0
23.0
8.0
59.0
21.0
24.0
5018M-1725N67
5018M-1725N67
Connector Gland M25 AD21,...
11 - 16.0
21.2
M25x1.5
16.0
33.5
8.0
70.0
27.0
29.0
5018M-2332N67
5018M-2332N67
Connector Gland M32 AD28,...
15 - 21.0
28.5
M32x1.5
18.0
37.0
10.0
82.0
34.0
36.0
5018M-2940N67
5018M-2940N67
Connector Gland M40 AD34,...
16 - 26.0
34.5
M40x1.5
25.0
44.0
10.0
85.0
40.0
46.0
5018M-3650N67
5018M-3650N67
Connector Gland M50 AD42,...
27 - 35.0
42.5
M50x1.5
32.0
52.0
12.0
106.0
49.0
55.0
5018M-4863N67
5018M-4863N67
Connector Gland M63 AD54,...
32 - 42.0
54.5
M63x1.5
44.0
64.0
12.0
112.0
60.0
68.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表