目錄: DKC
Created: 09.05.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
DKC
RQT - Material (TPE), IP code IP66
DKC
COSMEC
Plastic Systems
FLEXAquick
rqt
Powered by
CAD模型選擇
{dkc_europe/cosmec/plastic_systems/flexaquick_connectors/rqt/rqt.prj},{NB=5033-141414N},{AUS=1},{IDNR=},{AD1=18.5},{AD2=18.5},{AD3=18.5},{I1=15.30},{I2=15.30},{I3=15.30},{B1=26.5},{B2=26.5},{B3=26.5},{E=48.5},{D=70.5},{F=4.0},{C=24.3},{PS=10},{GEW=1.60},{VERS1=4},{VERS2=1},{BX1=24.3},{BX2=24.3},{FX1=8},{FX2=13.2},{FX3=18.70}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
CODE
Code
ⁿ/ₐ
DES
Description
ⁿ/ₐ
AD1
Trade size Tubing outer-ø
[mm]
AD2
Trade size Tubing outer-ø
[mm]
AD3
Trade size Tubing outer-ø
[mm]
I1
Smallest-inner ø
[mm]
I2
Smallest-inner ø
[mm]
I3
Smallest-inner ø
[mm]
B1
Outer
[mm]
B2
Outer
[mm]
B3
Outer
[mm]
E
Total length
[mm]
D
Total width
[mm]
F
[mm]
C
Bore distance
[mm]
PS
Packet/Units
[Units]
GEW
Weight-approx.
[kg/100 Units]
5033-070707N
5033-070707N
Connector T AD10-10-10 B...
10.0
10.0
10.0
7.25
7.25
7.25
17.5
17.5
17.5
32.5
46.5
4.0
18.3
10
0.60
5033-101010N
5033-101010N
Connector T AD13-13-13 B...
13.0
13.0
13.0
10.00
10.00
10.00
21.0
21.0
21.0
36.0
51.0
4.0
21.0
10
0.80
5033-121212N
5033-121212N
Connector T AD15,8-15,8-...
15.8
15.8
15.8
13.50
14.00
13.50
25.0
25.0
25.0
44.0
63.0
4.0
24.5
10
1.40
5033-141414N
5033-141414N
Connector T AD18,5-18,5-...
18.5
18.5
18.5
15.30
15.30
15.30
26.5
26.5
26.5
48.5
70.5
4.0
24.3
10
1.60
5033-171717N
5033-171717N
Connector T AD21,2-21,2-...
21.2
21.2
21.2
18.20
18.20
18.20
29.5
29.5
29.5
50.0
71.0
4.0
29.5
10
1.80
5033-231717N
5033-231717N
Connector T AD28,5-21,2-...
28.5
21.2
28.5
25.50
18.20
25.50
36.5
32.0
36.5
51.0
78.0
4.0
29.5
10
2.80
5033-122323N
5033-122323N
Connector T AD15,8-28,5-...
28.5
15.8
28.5
25.50
13.50
25.50
36.5
25.5
36.5
56.0
76.0
4.0
24.5
10
2.50
5033-232323N
5033-232323N
Connector T AD28,5-28,5-...
28.5
28.5
28.5
25.50
25.50
25.50
36.5
36.5
36.5
57.5
77.0
4.0
37.0
10
2.70
5033-292929N
5033-292929N
Connector T AD34,5-34,5-...
34.5
34.5
34.5
31.50
31.50
31.50
42.5
42.5
42.5
64.0
85.0
4.0
42.0
10
4.00
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表