目錄: DKC
Created: 09.05.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
DKC
CDE - Junction Boxes Without Flanges
DKC
Ramblock
CDE
Powered by
CAD模型選擇
{dkc_europe/ram_block/cde/junction_boxes_without_flanges_asmtab.prj},{NB=R5CDE31120(0)},{CODE=R5CDE31120},{DES=Cassa di Derivazione 300x150x120},{DOOR=0},{H=300},{L=150},{D=120},{H1=274},{L1=124},{H2=270},{L2=120},{H3=285},{L3=120},{G=2},{B=4},{W=2.20},{GP=IP 66 - TYPE 4},{INFO=Link Download},{INFO2=Link CDE - Istruzioni},{INFO3=Link www.dkceurope.eu},{PATTERN1X=0},{PATTERN2X=0},{HOLE1=0},{HOLE2=0},{A=0.000},{C=0},{PPATH=junction_boxes_without_flanges_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
CODE
Code
ⁿ/ₐ
DES
Description
ⁿ/ₐ
H
Height
[mm]
L
Lenght
[mm]
D
Depth
[mm]
H1
Useful frontal height
[mm]
L1
Useful frontal lenght
[mm]
H2
Useful door height
[mm]
L2
Useful door lenght
[mm]
H3
Cable panel height
[mm]
L3
Cable panel lenght
[mm]
G
Internal guides
[nr]
B
Handle
[nr]
W
Weight
[kg]
GP
Protection Class
ⁿ/ₐ
R5CDE1180
R5CDE1180
Junction Boxes 150x150x80
150
150
80
124
124
120
120
135
120
2
4
1.15
IP 66 - TYPE 4
R5CDE9180
R5CDE9180
Junction Boxes 180x150x80
180
150
80
154
124
150
120
165
120
2
4
1.25
IP 66 - TYPE 4
R5CDE2980
R5CDE2980
Junction Boxes 200x180x80
200
180
80
174
154
170
150
185
150
2
4
1.60
IP 66 - TYPE 4
R5CDE2280
R5CDE2280
Junction Boxes 200x200x80
200
200
80
174
174
170
170
185
170
2
4
1.70
IP 66 - TYPE 4
R5CDE3180
R5CDE3180
Junction Boxes 300x150x80
300
150
80
274
124
270
120
285
120
2
4
1.80
IP 66 - TYPE 4
R5CDE3280
R5CDE3280
Junction Boxes 300x200x80
300
200
80
274
174
270
170
285
170
2
4
2.20
IP 66 - TYPE 4
R5CDE4280
R5CDE4280
Junction Boxes 400x200x80
400
200
80
374
174
370
170
385
170
2
4
2.70
IP 66 - TYPE 4
R5CDE6280
R5CDE6280
Junction Boxes 600x200x80
600
200
80
574
174
570
170
585
170
2
6
3.70
IP 66 - TYPE 4
R5CDE8280
R5CDE8280
Junction Boxes 800x200x80
800
200
80
774
174
770
170
785
170
3
6
5.15
IP 66 - TYPE 4
R5CDE11120
R5CDE11120
Junction Boxes 150x150x12...
150
150
120
124
124
120
120
135
120
2
4
1.60
IP 66 - TYPE 4
R5CDE22120
R5CDE22120
Junction Boxes 200x200x12...
200
200
120
174
174
170
170
185
170
2
4
2.10
IP 66 - TYPE 4
R5CDE31120
R5CDE31120
Junction Boxes 300x150x12...
300
150
120
274
124
270
120
285
120
2
4
2.20
IP 66 - TYPE 4
R5CDE32120
R5CDE32120
Junction Boxes 300x200x12...
300
200
120
274
174
270
170
285
170
2
4
2.60
IP 66 - TYPE 4
R5CDE33120
R5CDE33120
Junction Boxes 300x300x12...
300
300
120
274
274
270
270
285
270
2
4
3.50
IP 66 - TYPE 4
R5CDE42120
R5CDE42120
Junction Boxes 400x200x12...
400
200
120
374
174
370
170
385
170
2
4
3.20
IP 66 - TYPE 4
R5CDE43120
R5CDE43120
Junction Boxes 400x300x12...
400
300
120
374
274
370
270
385
270
2
4
4.10
IP 66 - TYPE 4
R5CDE44120
R5CDE44120
Junction Boxes 400x400x12...
400
400
120
374
374
370
370
385
370
2
4
5.00
IP 66 - TYPE 4
R5CDE52120
R5CDE52120
Junction Boxes 500x200x12...
500
200
120
474
174
470
170
485
170
2
6
3.60
IP 66 - TYPE 4
R5CDE53120
R5CDE53120
Junction Boxes 500x300x12...
500
300
120
474
274
470
270
485
270
2
6
4.80
IP 66 - TYPE 4
R5CDE62120
R5CDE62120
Junction Boxes 600x200x12...
600
200
120
574
174
570
170
585
170
2
6
4.35
IP 66 - TYPE 4
R5CDE63120
R5CDE63120
Junction Boxes 600x300x12...
600
300
120
574
274
570
270
585
270
2
6
5.60
IP 66 - TYPE 4
R5CDE64120
R5CDE64120
Junction Boxes 600x400x12...
600
400
120
574
374
570
370
585
370
2
6
6.90
IP 66 - TYPE 4
R5CDE82120
R5CDE82120
Junction Boxes 800x200x12...
800
200
120
774
174
770
170
785
170
3
6
5.60
IP 66 - TYPE 4
R5CDE84120
R5CDE84120
Junction Boxes 800x400x12...
800
400
120
774
374
770
370
785
370
3
6
9.25
IP 66 - TYPE 4
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表