目錄: DKC
Created: 09.05.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
DKC
CE - Boxes with Single Door
DKC
Ramblock
CE
Powered by
CAD模型選擇
{dkc_europe/ram_block/ce/boxes_with_single_door_asmtab.prj},{NB=R5CE0669(0)},{CODE=R5CE0669},{DES=Cassa 600x600x250 + P.C.},{DOOR=0},{H=600},{L=600},{P=250},{H1=558},{L1=558},{H2=555},{L2=555},{H3=550},{L3=550},{L5=528},{P5=98},{B=2},{W=20.80},{GP=IP 66 - TYPE 4},{INFO=Link Download},{INFO2=Link 0101106A5600028},{INFO3=Link www.dkceurope.eu},{PPATH=boxes_with_single_door_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DES
Description
ⁿ/ₐ
H
Height
[mm]
L
Lenght
[mm]
P
Depth
[mm]
H1
Useful frontal height
[mm]
L1
Useful frontal lenght
[mm]
H2
Useful door height
[mm]
L2
Useful door lenght
[mm]
H3
Cable panel height
[mm]
L3
Cable panel lenght
[mm]
L5
Cable enter lenght
[mm]
P5
Cable enter thickness
[mm]
B
Handle
[nr]
W
Weight
[kg]
GP
Protecting Class
ⁿ/ₐ
R5CE0391
R5CE0391
Junction Box 200x300x150 ...
300
250
150
258
208
255
205
250
200
178
48
1
5.00
IP 66 - TYPE 4
R5CE0331
R5CE0331
Junction Box 300x300x150 ...
300
300
150
258
258
255
255
250
250
228
48
1
6.00
IP 66 - TYPE 4
R5CE0341
R5CE0341
Junction Box 300x400x150 ...
300
400
150
258
358
255
355
250
350
328
48
1
7.50
IP 66 - TYPE 4
R5CE0431
R5CE0431
Junction Box 400x300x150 ...
400
300
150
358
258
355
255
350
250
228
48
1
7.50
IP 66 - TYPE 4
R5CE0432
R5CE0432
Junction Box 400x300x200 ...
400
300
200
358
258
355
255
350
250
228
48
1
8.00
IP 66 - TYPE 4
R5CE0442
R5CE0442
Junction Box 400x400x200 ...
400
400
200
358
358
355
355
350
350
328
98
1
10.00
IP 66 - TYPE 4
R5CE0462
R5CE0462
Junction Box 400x600x200 ...
400
600
200
358
558
355
555
350
550
528
98
1
14.10
IP 66 - TYPE 4
R5CE0531
R5CE0531
Junction Box 500x600x150 ...
500
300
150
458
258
455
255
450
250
228
48
2
8.50
IP 66 - TYPE 4
R5CE0532
R5CE0532
Junction Box 500x300x200 ...
500
300
200
458
258
455
255
450
250
228
48
2
9.50
IP 66 - TYPE 4
R5CE0542
R5CE0542
Junction Box 500x400x200 ...
500
400
200
458
358
455
355
450
350
328
98
2
12.50
IP 66 - TYPE 4
R5CE0549
R5CE0549
Junction Box 500x400x250 ...
500
400
250
458
358
455
355
450
350
328
98
2
12.70
IP 66 - TYPE 4
R5CE0552
R5CE0552
Junction Box 500x500x200 ...
500
500
200
458
458
455
455
450
450
428
98
2
14.50
IP 66 - TYPE 4
R5CE0642
R5CE0642
Junction Box 600x400x200 ...
600
400
200
558
358
555
355
550
350
328
98
2
13.00
IP 66 - TYPE 4
R5CE0644
R5CE0644
Junction Box 600x400x400 ...
600
400
400
558
358
555
355
550
350
328
198
2
16.40
IP 66 - TYPE 4
R5CE0649
R5CE0649
Junction Box 600x400x250 ...
600
400
250
558
358
555
355
550
350
328
98
2
19.00
IP 66 - TYPE 4
R5CE0664
R5CE0664
Junction Box 600x600x400 ...
600
600
400
558
558
555
555
550
550
528
98
2
26.00
IP 66 - TYPE 4
R5CE0669
R5CE0669
Junction Box 600x600x250 ...
600
600
250
558
558
555
555
550
550
528
98
2
20.80
IP 66 - TYPE 4
R5CE0752
R5CE0752
Junction Box 700x500x200 ...
700
500
200
658
458
655
455
650
450
428
98
2
19.50
IP 66 - TYPE 4
R5CE0759
R5CE0759
Junction Box 700x500x250 ...
700
500
250
658
458
655
455
650
450
428
98
2
20.00
IP 66 - TYPE 4
R5CE0863
R5CE0863
Junction Box 800x600x300 ...
800
600
300
758
558
755
555
750
550
528
198
2
29.50
IP 66 - TYPE 4
R5CE0864
R5CE0864
Junction Box 800x600x400 ...
800
600
400
758
558
755
555
750
550
528
198
2
34.50
IP 66 - TYPE 4
R5CE0869
R5CE0869
Junction Box 800x600x250 ...
800
600
250
758
558
755
555
750
550
528
98
2
27.00
IP 66 - TYPE 4
R5CE0883
R5CE0883
Junction Box 800x800x300 ...
800
800
300
758
758
755
755
750
750
728
198
2
37.00
IP 66 - TYPE 4
R5CE0884
R5CE0884
Junction Box 800x800x400 ...
800
800
400
758
758
755
755
750
750
728
198
2
46.00
IP 66 - TYPE 4
R5CE1063
R5CE1063
Junction Box 1000x600x300...
1000
600
300
958
558
955
555
950
550
728
198
2
37.50
IP 66 - TYPE 4
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表