DSS - Double swivel shackle, High tensile, Class > 8
D-M-E
DME EUROPEAN CAD LIBRARY
Mold Components
Swivel hoist rings
Powered by
CAD模型選擇
{dme/d_m_e_euro/5/swivel_hoist_rings/dss_asmtab.prj},{NB=DSSM52_0},{REF=DSSM52},{REFOLD=DSS M52},{LIST=7},{ROT=0},{PPATH=dss_sbl.prj},{WLL=20 t},{SF=5},{DIA=M52 (x5)},{L=68},{TT=600 N.m},{S=19},{A=79},{B=38},{C=90},{D=125},{E=91},{F=184},{G=33},{WEI=11.00},{INFO=INFO},{V1=11}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
REF
Reference
ⁿ/ₐ
WLL
Working load limit
ⁿ/ₐ
SF
Safety factor
ⁿ/ₐ
DIA
Diameter
ⁿ/ₐ
L
[mm]
TT
Tightening torque
ⁿ/ₐ
S
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
WEI
Weight
[Kg]
DSSM33
DSSM33
6.3 t
5
M33 (x3.5)
50
250 N.m
19
61
31
70
104
73
145
29
5.00
DSSM36
DSSM36
10 t
5
M36 (x4)
54
320 N.m
19
61
31
70
104
73
145
29
5.22
DSSM36x3
DSSM36x3
10 t
5
M36 (x3)
54
320 N.m
19
61
31
70
104
73
145
29
5.22
DSSM39
DSSM39
10 t
5
M39 (x4)
54
320 N.m
19
61
31
70
104
73
145
29
5.30
DSSM42
DSSM42
12.5 t
5
M42 (x4.5)
63
400 N.m
19
61
31
70
104
73
145
29
5.44
DSSM42x3
DSSM42x3
12.5 t
5
M42 (x3)
63
400 N.m
19
61
31
70
104
73
145
29
5.44
DSSM45
DSSM45
15 t
4
M45 (x4.5)
63
400 N.m
19
61
31
70
104
73
145
29
5.50
DSSM48
DSSM48
20 t
4
M48 (x5)
68
600 N.m
19
79
38
90
125
91
184
33
11.00
DSSM48x3
DSSM48x3
20 t
5
M48 (x3)
68
600 N.m
19
79
38
90
125
91
184
33
11.00
DSSM48x4
DSSM48x4
20 t
5
M48 (x4)
68
600 N.m
19
79
38
90
125
91
184
33
11.00
DSSM52
DSSM52
20 t
5
M52 (x5)
68
600 N.m
19
79
38
90
125
91
184
33
11.00
DSSM56
DSSM56
25 t
4
M56 (x5.5)
78
600 N.m
19
79
38
90
125
91
184
33
11.30
DSSM56x4
DSSM56x4
25 t
4
M56 (x4)
78
600 N.m
19
79
38
90
125
91
184
33
11.30
DSSM64
DSSM64
32.1 t
4
M64 (x6)
90
600 N.m
19
79
38
95
125
91
184
33
12.00
DSSM64x4
DSSM64x4
32.1 t
4
M64 (x4)
90
600 N.m
19
79
38
95
125
91
184
33
12.00
DSSM72
DSSM72
25 t
4
M72 (x6)
90
600 N.m
19
79
38
95
125
91
184
33
14.00
DSSM724
DSSM724
32.1 t
4
M72 (x4)
90
600 N.m
19
79
38
95
125
91
184
33
14.00
DSSM80
DSSM80
32.1 t
4
M80 (x6)
90
600 N.m
19
79
38
95
125
91
184
33
15.00
DSSM100
DSSM100
32.1 t
4
M100 (x6)
90
600 N.m
19
79
38
95
125
91
184
33
16.50
DSS11/4
DSS11/4
14.000 LBS
5
UNC 1-1/4"-7
45
200 F.L
3/4"
53
31
70
104
73
145
29
5.10
DSS11/2
DSS11/2
20.000 LBS
5
UNC 1-1/2"-6
61
300 F.L
3/4"
53
31
70
104
73
145
29
5.30
DSS2
DSS2
50.000 LBS
4
UNC 2"-4œ
76
450 F.L
3/4"
79
38
90
125
91
184
33
11.10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表