MBA 0808 - D-M-E MoldBasics Series Mold Bases 7.875 x 7.875
D-M-E
DME NORTH AMERICAN CAD LIBRARY
MOLD BASES & DIE CAST DIES
STANDARD MOLD BASES
MOLDBASICS SERIES MOLD BASES
Powered by
CAD模型選擇
{dme/product_structure/mold_bases_and_steel/standard_mold_bases/moldbasics/moldbasics_0808.prj},{NB=MBA0808-13-13-1 (2.5_7 7/8_5/32_1/2_0.813_7/8)},{W=7.875},{L=7.875},{A=1.375},{B=1.375},{C=2.500},{H=8.375},{WT=129},{EASX=3.3125},{EASY=2.2500},{RPOS=3.1875},{RPX=3.3125},{RPY=1.5000},{P=1.250},{TCP=0.875},{SU=1.375},{EB=1.000},{ER=0.500},{SHSC1=1.250},{SHSC2=1.750},{D=3.990},{S10=0.813},{B2=3.938},{B3=3.125},{B4=0.938},{B5=3.000},{B6=0.813},{B7=1.375},{B9=0.563},{B10=7.875},{B11=3.938},{B12=1.188},{B13=1.375},{B16=7.875},{B17=3.938},{B18=0.500},{B19=5.375},{B20=2.625},{B21=2.688},{B23=5.250},{B24=2.250},{B25=1.500},{B26=0.500},{B27=0.063},{B28=MIN},{B29=MIN},{B30=MIN},{L2=3.938},{L3=3.125},{L6=0.813},{L7=3.125},{H6=0.813},{H7=0.531},{ST=1},{S=0.813},{E=7 7/8},{O=5/32},{R=1/2},{T=7/8}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CN
Item number
ⁿ/ₐ
W
Width
[Inch]
L
Length
[Inch]
A
Height of A plate
[Inch]
B
Height of B plate
[Inch]
C
Height of C plate
[Inch]
H
Total Height
[Inch]
WT
Weight
[lbs]
MBA0808-07-07-1
MBA0808-07-07
7.875
7.875
0.875
0.875
2.500
7.375
111
MBA0808-13-13-1
MBA0808-13-13
7.875
7.875
1.375
1.375
2.500
8.375
129
MBA0808-17-17-1
MBA0808-17-17
7.875
7.875
1.875
1.875
2.500
9.375
147
MBA0808-23-23-1
MBA0808-23-23
7.875
7.875
2.375
2.375
3.000
10.875
167
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
7 7/8 x 7 7/8 - D-M-E Standard A-Series Mold Bases 7 7/8 x 7 7/8
D-M-E
10.12.2019
Hotwork Ejector Pins - Straight Type
D-M-E
24.05.2024
7 7/8 x 7 7/8 - D-M-E Standard B-Series Mold Bases 7 7/8 x 7 7/8
D-M-E
10.12.2019
Mold and die springs Blue IN - Medium duty (color coded blue)
D-M-E
24.05.2024
Core Pins - Top Quality Hotwork Die Steel - Two Hardness Ranges
D-M-E
24.05.2024
UF Quick-Change U-Style Frame - MUD Quick-Change Systems
D-M-E
08.08.2017
Ejector Sleeves - Conventional and Nitrided I.D.
D-M-E
24.05.2024
"THX" Thru Hard Ejector Pins
D-M-E
24.05.2024
SSU Standard Solid Inserts - Quick Change Companion Inserts
D-M-E
24.05.2024
Hotwork Ejector Pins Shoulder Type - Shoulder Type
D-M-E
24.05.2024
Tapered Interlocks (Round) - (Round)
D-M-E
24.05.2024
MBA 0812 - D-M-E MoldBasics Series Mold Bases 7.875 x 11.875
D-M-E
24.05.2024
BL-20-BushingRetainer - Bushing Retainer
D-M-E
24.05.2024
EJB - Inch Ejector Blades
D-M-E
02.02.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表