Metric Ejector Sleeves JIS - JIS Standard Material H-13 (SKD61), Nitrided
D-M-E
DME NORTH AMERICAN CAD LIBRARY
MOLD COMPONENTS
PART EJECTION COMPONENTS
EJECTOR SLEEVES
Powered by
CAD模型選擇
{dme/product_structure/mold_components/part_ejection_components/ejector_sleeves/jfs.prj},{NB=JFS0609},{CN=JFS0609},{B=3.0},{G=5.0},{H=9},{K=6},{L=60},{M=200}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CN
Catalog Number
ⁿ/ₐ
B
Inner Diameter
[mm]
G
Outer Diameter
[mm]
H
Head Diameter
[mm]
K
Head Thickness
[mm]
L
Length
[mm]
M
Overall Length
[mm]
JFS0101
JFS0101
1.5
4.0
8
6
30
80
JFS0102
JFS0102
2.0
4.0
8
6
30
80
JFS0201
JFS0201
1.5
4.0
8
6
40
100
JFS0202
JFS0202
2.0
4.0
8
6
40
100
JFS0203
JFS0203
2.0
4.5
8
6
40
100
JFS0204
JFS0204
2.0
5.0
9
6
40
100
JFS0205
JFS0205
2.0
6.0
10
6
40
100
JFS0206
JFS0206
2.5
5.0
9
6
40
100
JFS0207
JFS0207
2.5
6.0
10
6
40
100
JFS0208
JFS0208
2.5
6.5
11
6
40
100
JFS0209
JFS0209
3.0
5.0
9
6
40
100
JFS0210
JFS0210
3.0
6.0
10
6
40
100
JFS0211
JFS0211
3.0
6.5
11
6
40
100
JFS0212
JFS0212
3.0
7.0
11
6
40
100
JFS0213
JFS0213
3.5
6.0
10
6
40
100
JFS0214
JFS0214
3.5
6.5
11
6
40
100
JFS0215
JFS0215
3.5
7.0
11
6
40
100
JFS0216
JFS0216
4.0
6.0
10
6
40
100
JFS0217
JFS0217
4.0
6.5
11
6
40
100
JFS0218
JFS0218
4.0
7.0
11
6
40
100
JFS0219
JFS0219
4.0
8.0
13
8
40
100
JFS0220
JFS0220
4.5
7.0
11
6
40
100
JFS0221
JFS0221
4.5
8.0
13
8
40
100
JFS0222
JFS0222
5.0
8.0
13
8
40
100
JFS0223
JFS0223
5.0
10.0
15
8
40
100
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表