8M - IDLER SPROCKET
Dodge
Belted Drives
HT500
HT500 Sprockets
Powered by
CAD模型選擇
{dodge/belted_drives/ht500/ht500_sprockets/8m_ht500_idler_sprocket.prj},{NB=4822338_mm},{NT=32},{WB=12}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
PN
Part Number
ⁿ/ₐ
NT
Number of Teeth
ⁿ/ₐ
IN
Idler Number
ⁿ/ₐ
A
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
E
[Inch]
F
[Inch]
G
G Thread
ⁿ/ₐ
H
[Inch]
I
[Inch]
W
Approx. Weight
[LBS]
4822338_mm
482233
32
8MX-32S-12-IDL
0.56
3.15
1.13
2.05
0.85
0.96
3/4-16UNF
1.58
2.73
3.8
4822358_mm
482235
36
8MX-36S-36-IDL
1.59
3.55
1.75
2.83
1.86
0.00
3/4-16UNF
1.77
0.00
5.1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表