QDS-5V - QD Sheaves
Dodge
Belted Drives
V-Belt Sheaves
QD
5V QD Sheaves
Powered by
CAD模型選擇
{dodge/belted_drives/v_belt_sheaves/qd/5v_qd_sheaves/5v_qds_asmtab.prj},{NB=455254},{OD=9.75},{PD=9.75},{G=2-Groove},{G1= '2-Groove', '3-Groove', '4-Groove', '5-Groove', '6-Groove', '8-Groove', '10-Groove'},{BG=0.600},{HG=0.590},{S=0.688},{SE=0.500},{WT2=13.0},{WT3=23.0},{WT4=36.0},{WT5=38.0},{WT6=41.0},{WT8=56.0},{WT10=61.0},{M2=0.44},{M3=1.13},{M4=1.44},{M5=1.38},{M6=2.00},{M8=2.31},{M10=3.31},{K2=0.45},{K3=0.19},{K4=0.24},{K5=0.18},{K6=0.80},{K8=0.89},{K10=1.89},{PPATH=5v_qds_templ.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
OD
Outside Diameter
[Inch]
DES
Description
ⁿ/ₐ
QDPN
QD Bushing Part Number
ⁿ/ₐ
WT
Weight
ⁿ/ₐ
T
Type
ⁿ/ₐ
F
[Inch]
M
[Inch]
K
[Inch]
455240
455240
4.40
2/5V4.4-SH
120580
4.0
D1
1.69
0.19
0.49
455241
455241
4.65
2/5V4.65-SDS
120412
4.4
E1
1.69
0.19
0.70
455242
455242
4.90
2/5V4.9-SDS
120412
5.1
E1
1.69
0.19
0.51
455243
455243
5.20
2/5V5.2-SDS
120412
5.7
D1
1.69
0.69
0.01
455244
455244
5.50
2/5V5.5-SDS
120412
5.9
D1
1.69
0.69
0.01
455245
455245
5.90
2/5V5.9-SDS
120412
6.8
D1
1.69
0.69
0.01
455246
455246
6.30
2/5V6.3-SK
120447
10.0
C1
1.69
0.44
0.45
455247
455247
6.70
2/5V6.7-SK
120447
13.0
C1
1.69
0.44
0.45
455248
455248
7.10
2/5V7.1-SK
120447
10.0
C1
1.69
0.44
0.45
455249
455249
7.50
2/5V7.5-SK
120447
12.0
C1
1.69
0.44
0.45
455250
455250
8.00
2/5V8.0-SK
120447
10.0
C1
1.69
0.44
0.45
455251
455251
8.50
2/5V8.5-SK
120447
11.0
C2
1.69
0.44
0.45
455252
455252
9.00
2/5V9.0-SK
120447
12.0
C2
1.69
0.44
0.45
455253
455253
9.25
2/5V9.25-SK
120447
13.0
C1
1.69
0.44
0.45
455254
455254
9.75
2/5V9.75-SK
120447
13.0
C1
1.69
0.44
0.45
455255
455255
10.30
2/5V10.3-SK
120447
15.0
C2
1.69
0.44
0.45
455256
455256
10.90
2/5V10.9-SK
120447
16.0
C2
1.69
0.44
0.45
455257
455257
11.30
2/5V11.3-SK
120447
19.0
C2
1.69
0.44
0.45
455258
455258
11.80
2/5V11.8-SK
120447
18.0
C2
1.69
0.44
0.45
455259
455259
12.50
2/5V12.5-SF
120487
20.0
C2
1.69
0.44
0.50
455260
455260
13.20
2/5V13.2-SF
120487
21.0
D3
1.69
0.31
0.63
455261
455261
14.00
2/5V14.0-SF
120487
23.0
D3
1.69
0.31
0.63
455262
455262
15.00
2/5V15.0-SF
120487
26.0
D3
1.69
0.31
0.63
455263
455263
16.00
2/5V16.0-SF
120487
29.0
D3
1.69
0.31
0.63
455264
455264
18.70
2/5V18.7-SF
120487
39.0
D3
1.69
0.31
0.63
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表