8000 Series Single Groove - Sheaves
Dodge
Belted Drives
V-Belt Sheaves
Variable Pitch
VP Series
Powered by
CAD模型選擇
{dodge/belted_drives/v_belt_sheaves/variable_pitch/vp_series/8000_asmtab.prj},{NB=8450X1/2-4L},{SN=8450},{PNOLD=8450_2},{BL1= '-4L', 'A (4L)', '-5L', 'B (5L)'},{OD=4.750},{BORE=0.50000},{BL=-4L},{CO=},{BB=0.5,'1/2',0.625,'5/8',0.75,'3/4',0.875,'7/8',1,'1',1.125,'1 1/8',0.499,'12.7mm',0.551,'14mm',0.748,'19mm',0.945,'24mm',1.102,'28mm'},{WT=3.1},{D1=3.530},{D2=1.750},{D3=3.080},{KDM=1.7484},{NDM=1.6739},{L=1.7500},{L1=1.356},{TR=1.139},{MIN=0.252},{MAX=0.3113},{SC1=1.200},{RAD=17.000},{R=0.031},{S=1.600},{SL=1.120},{PPATH=8000_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
SN
Sheave No.
ⁿ/ₐ
PN
Part No.
ⁿ/ₐ
OD
O.D.
[Inch]
DD
Datum Diameter
[Inch]
WT
Weight
[lbs]
8325X1/2
8325
8325X1/2
3.250
3.100
2.0
8350X1/2
8350
8350X1/2
3.750
3.400
2.0
8400X1/2
8400
8400X1/2
4.150
3.800
2.5
8450X1/2
8450
8450X1/2
4.750
4.400
3.1
8550X1/2
8550
8550X1/2
5.350
5.030
4.5
8600X5/8
8600
8600X5/8
6.000
5.680
5.0
8670X5/8
8670
8670X5/8
6.700
6.380
6.0
8740X3/4
8740
8740X3/4
7.400
7.080
7.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表