SF Type - QD Bushing
Dodge
Bushing & Hubs
QD
QD Bushings
Powered by
CAD模型選擇
{dodge/bushing_and_hubs/qd/qd_bushings/pt_qdb_sf.prj},{NB=120467},{PN=120467},{BS=SF-1-11/16},{BSA=SF},{BORE=1-11/16},{BORE1=1.687500},{BK=3/8x3/16},{SK=3/8x3/16},{W=0.3750},{D1=0.18750},{BTQ=11.000},{A=0.63},{B=3.13},{CI=6.38},{CS=5.50},{D=4.63},{E=2.06},{F=1.25},{G=0.22},{WEIGHT=3.8},{BC=3.88},{NS=3},{SS=3/8x2},{NDM=0.375000},{KDM=0.307000},{ST=360},{S=0.160},{LCO=0.91},{LC=2.91},{MCO=2.38},{MC=4.36},{LRO=2.43},{LR=4.43},{MRO=3.32},{MR=5.31}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
BS
Bushing Symbol
ⁿ/ₐ
BORE
Bore
[Inch]
BK
Bushing Keyway
[Inch]
SK
Shaft Keyseat (Ref)
[Inch]
BTQ
Bushing Torque Capacity
[Lb-in]
A
[Inch]
B
B Diameter
[Inch]
CI
C Hub Dia.-CI 30 Iron
[Inch]
CS
C Hub Dia.-Steel
[Inch]
D
D Diameter
[Inch]
E
[Inch]
F
[Inch]
G
[Inch]
WEIGHT
Average Weight
[Lbs]
BC
Bolt Circle
[Inch]
NS
Number of Screw
ⁿ/ₐ
SS
Screw Size
[Inch]
ST
Screw Torque
[Lb-in]
LCO
Required Wrench Clearance L-Install Conventional Mounting Using Open-End Wrench
[Inch]
LC
Required Wrench Clearance L-Install Conventional Mounting
[Inch]
MCO
Required Wrench Clearance M-Remove Conventional Mounting Using Open-End Wrench
[Inch]
MC
Required Wrench Clearance M-Remove Conventional Mounting
[Inch]
LRO
Required Wrench Clearance L-Install Reverse Mounting Using Open-End Wrench
[Inch]
LR
Required Wrench Clearance L-Install Reverse Mounting
[Inch]
MRO
Required Wrench Clearance M-Remove Reverse Mounting Using Open-End Wrench
[Inch]
MR
Required Wrench Clearance M-Remove Reverse Mounting
[Inch]
120448
120448
SF-1/2
1/2
1/8x1/16
1/8x1/16
11.000
0.63
3.13
6.38
5.50
4.63
2.06
1.25
0.22
3.8
3.88
3
3/8x2
360
0.91
2.91
2.38
4.36
2.43
4.43
3.32
5.31
120450
120450
SF-5/8
5/8
3/16x3/32
3/16x3/32
11.000
0.63
3.13
6.38
5.50
4.63
2.06
1.25
0.22
3.8
3.88
3
3/8x2
360
0.91
2.91
2.38
4.36
2.43
4.43
3.32
5.31
120451
120451
SF-11/16
11/16
3/16x3/32
3/16x3/32
11.000
0.63
3.13
6.38
5.50
4.63
2.06
1.25
0.22
3.8
3.88
3
3/8x2
360
0.91
2.91
2.38
4.36
2.43
4.43
3.32
5.31
120452
120452
SF-3/4
3/4
3/16x3/32
3/16x3/32
11.000
0.63
3.13
6.38
5.50
4.63
2.06
1.25
0.22
3.8
3.88
3
3/8x2
360
0.91
2.91
2.38
4.36
2.43
4.43
3.32
5.31
120453
120453
SF-13/16
13/16
3/16x3/32
3/16x3/32
11.000
0.63
3.13
6.38
5.50
4.63
2.06
1.25
0.22
3.8
3.88
3
3/8x2
360
0.91
2.91
2.38
4.36
2.43
4.43
3.32
5.31
120454
120454
SF-7/8
7/8
3/16x3/32
3/16x3/32
11.000
0.63
3.13
6.38
5.50
4.63
2.06
1.25
0.22
3.8
3.88
3
3/8x2
360
0.91
2.91
2.38
4.36
2.43
4.43
3.32
5.31
120455
120455
SF-15/16
15/16
1/4x1/8
1/4x1/8
11.000
0.63
3.13
6.38
5.50
4.63
2.06
1.25
0.22
3.8
3.88
3
3/8x2
360
0.91
2.91
2.38
4.36
2.43
4.43
3.32
5.31
120456
120456
SF-1
1
1/4x1/8
1/4x1/8
11.000
0.63
3.13
6.38
5.50
4.63
2.06
1.25
0.22
3.8
3.88
3
3/8x2
360
0.91
2.91
2.38
4.36
2.43
4.43
3.32
5.31
120458
120458
SF-1-1/8
1-1/8
1/4x1/8
1/4x1/8
11.000
0.63
3.13
6.38
5.50
4.63
2.06
1.25
0.22
3.8
3.88
3
3/8x2
360
0.91
2.91
2.38
4.36
2.43
4.43
3.32
5.31
120459
120459
SF-1-3/16
1-3/16
1/4x1/8
1/4x1/8
11.000
0.63
3.13
6.38
5.50
4.63
2.06
1.25
0.22
3.8
3.88
3
3/8x2
360
0.91
2.91
2.38
4.36
2.43
4.43
3.32
5.31
120460
120460
SF-1-1/4
1-1/4
1/4x1/8
1/4x1/8
11.000
0.63
3.13
6.38
5.50
4.63
2.06
1.25
0.22
3.8
3.88
3
3/8x2
360
0.91
2.91
2.38
4.36
2.43
4.43
3.32
5.31
120461
120461
SF-1-5/16
1-5/16
5/16x5/32
5/16x5/32
11.000
0.63
3.13
6.38
5.50
4.63
2.06
1.25
0.22
3.8
3.88
3
3/8x2
360
0.91
2.91
2.38
4.36
2.43
4.43
3.32
5.31
120462
120462
SF-1-3/8
1-3/8
5/16x5/32
5/16x5/32
11.000
0.63
3.13
6.38
5.50
4.63
2.06
1.25
0.22
3.8
3.88
3
3/8x2
360
0.91
2.91
2.38
4.36
2.43
4.43
3.32
5.31
120463
120463
SF-1-7/16
1-7/16
3/8x3/16
3/8x3/16
11.000
0.63
3.13
6.38
5.50
4.63
2.06
1.25
0.22
3.8
3.88
3
3/8x2
360
0.91
2.91
2.38
4.36
2.43
4.43
3.32
5.31
120464
120464
SF-1-1/2
1-1/2
3/8x3/16
3/8x3/16
11.000
0.63
3.13
6.38
5.50
4.63
2.06
1.25
0.22
3.8
3.88
3
3/8x2
360
0.91
2.91
2.38
4.36
2.43
4.43
3.32
5.31
120465
120465
SF-1-9/16
1-9/16
3/8x3/16
3/8x3/16
11.000
0.63
3.13
6.38
5.50
4.63
2.06
1.25
0.22
3.8
3.88
3
3/8x2
360
0.91
2.91
2.38
4.36
2.43
4.43
3.32
5.31
120466
120466
SF-1-5/8
1-5/8
3/8x3/16
3/8x3/16
11.000
0.63
3.13
6.38
5.50
4.63
2.06
1.25
0.22
3.8
3.88
3
3/8x2
360
0.91
2.91
2.38
4.36
2.43
4.43
3.32
5.31
120467
120467
SF-1-11/16
1-11/16
3/8x3/16
3/8x3/16
11.000
0.63
3.13
6.38
5.50
4.63
2.06
1.25
0.22
3.8
3.88
3
3/8x2
360
0.91
2.91
2.38
4.36
2.43
4.43
3.32
5.31
120468
120468
SF-1-3/4
1-3/4
3/8x3/16
3/8x3/16
11.000
0.63
3.13
6.38
5.50
4.63
2.06
1.25
0.22
3.8
3.88
3
3/8x2
360
0.91
2.91
2.38
4.36
2.43
4.43
3.32
5.31
120469
120469
SF-1-13/16
1-13/16
1/2x1/4
1/2x1/4
11.000
0.63
3.13
6.38
5.50
4.63
2.06
1.25
0.22
3.8
3.88
3
3/8x2
360
0.91
2.91
2.38
4.36
2.43
4.43
3.32
5.31
120470
120470
SF-1-7/8
1-7/8
1/2x1/4
1/2x1/4
11.000
0.63
3.13
6.38
5.50
4.63
2.06
1.25
0.22
3.8
3.88
3
3/8x2
360
0.91
2.91
2.38
4.36
2.43
4.43
3.32
5.31
120471
120471
SF-1-15/16
1-15/16
1/2x1/4
1/2x1/4
11.000
0.63
3.13
6.38
5.50
4.63
2.06
1.25
0.22
3.8
3.88
3
3/8x2
360
0.91
2.91
2.38
4.36
2.43
4.43
3.32
5.31
120472
120472
SF-2
2
1/2x1/4
1/2x1/4
11.000
0.63
3.13
6.38
5.50
4.63
2.06
1.25
0.22
3.8
3.88
3
3/8x2
360
0.91
2.91
2.38
4.36
2.43
4.43
3.32
5.31
120473
120473
SF-2-1/16
2-1/16
1/2x1/4
1/2x1/4
11.000
0.63
3.13
6.38
5.50
4.63
2.06
1.25
0.22
3.8
3.88
3
3/8x2
360
0.91
2.91
2.38
4.36
2.43
4.43
3.32
5.31
120474
120474
SF-2-1/8
2-1/8
1/2x1/4
1/2x1/4
11.000
0.63
3.13
6.38
5.50
4.63
2.06
1.25
0.22
3.8
3.88
3
3/8x2
360
0.91
2.91
2.38
4.36
2.43
4.43
3.32
5.31
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表