QD Hubs - QD Weld-on Hubs
Dodge
Bushing & Hubs
QD
Weld-On Hubs
Powered by
CAD模型選擇
{dodge/bushing_and_hubs/qd/qd_weld_on_hubs/qd_wo_h.prj},{NB=228470},{PN=228470},{HN=SF-A},{QD=SF},{BORE=1/2 to 2-15/16},{WT=4.0},{D=5.000},{L=1.25},{BC=3.88},{P=0.00},{L1=0.00},{TS=3/8-16 NC x 2},{QB=3.130},{T=2},{NDM=0.3750},{KDM=0.3070},{F=1.1500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
PN
Part Number
ⁿ/ₐ
HN
Hub Number
ⁿ/ₐ
QD
QD Bushing Type
ⁿ/ₐ
BORE
Bore Range
[Inch]
WT
Weight
[lbs.]
D
[Inch]
L
[Inch]
BC
Bolt Circle
[Inch]
P
[Inch]
L1
[Inch]
TS
Thread Size
ⁿ/ₐ
228465
228465
H-A
H
3/8 to 1-1/2
0.6
2.375
0.87
2.00
2.50
0.17
1/4-20 NC x 7/8
228478
228478
H-B
H
3/8 to 1-1/2
0.7
2.375
0.87
2.00
2.50
0.63
1/4-20 NC x 7/8
228466
228466
JA-A
JA
1/2 to 1-1/4
0.4
2.250
0.56
1.65
0.00
0.00
10-24 NC x 1
228467
228467
SH-A
SH
1/2 to 1-11/16
1.0
3.000
0.81
2.25
0.00
0.00
1/4-20 NC x 1-3/8
228468
228468
SDS-A
SDS
1/2 to 2
1.3
3.500
0.75
2.69
0.00
0.00
1/4-20 NC x 1-3/8
228469
228469
SK-A
SK
1/2 to 2-5/8
3.0
4.375
1.25
3.31
0.00
0.00
5/16-18 NC x 2
228470
228470
SF-A
SF
1/2 to 2-15/16
4.0
5.000
1.25
3.88
0.00
0.00
3/8-16 NC x 2
228471
228471
E-A
E
7/8 to 3-1/2
9.0
6.250
1.63
5.00
0.00
0.00
1/2-13 NC x 2-3/4
228472
228472
F-A
F
1 to 4
16.0
7.000
2.50
5.63
0.00
0.00
9/16-12 NC x 3-5/8
228473
228473
J-A
J
1-1/2 to 4-1/2
22.5
7.750
3.18
6.25
0.00
0.00
5/8-11 NC x 4-1/2
228474
228474
M-A
M
2 to 5-1/2
50.0
9.250
5.18
7.88
9.50
3.56
3/4-10 NC x 6-3/4
228475
228475
N-A
N
2-7/16 to 6
75.0
10.250
6.25
8.50
10.50
4.50
7/8-9 NC x 8
228476
228476
P-A
P
2-15/16 to 7
155.0
13.000
7.25
10.00
0.00
0.00
1-8 NC x 9-1/2
228477
228477
W-A
W
4 to 8
300.0
15.500
9.00
12.75
0.00
0.00
1-1/8-7 NC x 11-1/2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表