XTB45 - XT Bushings
Dodge
Conveyor Components
Bushings & Hubs
XT
Powered by
CAD模型選擇
{dodge/conveyor_components/bushings_and_hubs/xt/pt_xtb45.prj},{NB=226877},{BN=XTB45},{PN=226877},{BORE=3-7/16},{B1=3.438},{A=15/16},{A1=0.938},{B=5.938},{D=8},{D1=8.000},{E=0.8750},{F=3.821},{L=3.313},{L1=3.313},{BC=6-7/8},{BC1=6.875},{NOB=4},{BS=5/8-11NC x 2-1/4\"},{RWT=140},{AW=14.8},{W=14.8},{KS=7/8 x7/16},{F1=0.438},{S=0.135},{NDM=0.6250},{M=0.6250}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
BN
Bush Number
ⁿ/ₐ
PN
Part Number
ⁿ/ₐ
BORE
Bore
[Inch]
A
Flange Thickness
[Inch]
B
[Inch]
D
OD
[Inch]
E
Keyseat Width
ⁿ/ₐ
F
Scribe Height
ⁿ/ₐ
L
Length Through Bore
[Inch]
BC
Bolt Circle
[Inch]
NOB
Number of Bolts
[Inch]
BS
Bolt Size
[Inch]
AW
Approx. Weight
[lbs]
226877
XTB45
226877
3-7/16
15/16
5.938
8
0.8750
3.821
3.313
6-7/8
4
5/8-11NC x 2-1/4"
14.8
226878
XTB45
226878
3-15/16
15/16
5.938
8
1.0000
4.376
3.313
6-7/8
4
5/8-11NC x 2-1/4"
14.8
226879
XTB45
226879
4-7/16
15/16
5.938
8
1.0000
4.758
3.313
6-7/8
4
5/8-11NC x 2-1/4"
14.8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表