您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Straight Bore Reducer 6307H Metric - Metric Torque-Arm II Shaft Mount Speed Reducer
Dodge
Gearing
Torque-Arm Family
Torque-Arm II (TAII)
Gearboxes
Powered by
CAD模型選擇
{dodge/gearing/shaft_mount_belt_driven/torque_arm_ii_taii/gearboxes/ta2m_r6307s_asmtab.prj},{NB=T2S62RAM1M7491182T538_M},{AA=1},{AB=1.0104},{AC=0.499},{AD=0.38},{AE=6.3500},{AF=2.5},{AG=2.1875},{AI=2.8388},{AJ=3.4},{AK=0.310000},{AL=0.310000},{AM=0.750},{AN=0.50},{AO=1.1250},{AP=0.120},{AS=2.562},{AT=3.25},{AU=3.25},{AX=0.26},{AY=1.2124},{RA=45},{RB=45},{RE=2.65},{RF=3.8049},{RG=2.1875},{BA=1.0200},{BB=1.0465},{BBC=6.0076},{BBD=4.0876},{BBF=3.3079},{BBG=9.1700},{BBH=0.2456},{KDM=0.4084},{KDN=0.50},{BBI=2.2981},{DEEP=1.12},{KDN1=0.75},{KDM1=0.6420},{BBJ=0.1800},{BBK=10.7248},{BBL=6.187},{DEEP1=1.25},{BBM=5.000},{BBN=8.1431},{BBO=6.67},{BBP=2.17},{BBT=0.0249},{BBU=8.1},{BBV=2.43},{BBX=1.39},{BBY=1.78},{BBZ=0.0449},{BBW=0.375},{LUB1=0.6},{LUB2=0.2382},{BCF=4.00},{BCC=5.455000},{BCD=0.787500},{SS=0.3800},{LRMIN=749.0},{LRMAX=902.0},{RODNY=11.440},{RODNX=11.490},{RODLY=16.440},{RODRY=16.440},{RODMY=11.4400},{DODA=0.0058},{RODLX=7.200},{MD=T2S62},{CO=},{RMO=R},{PO=A},{MO=M1},{RODO=M},{LR=749},{BDIM=1},{DSD=},{DSM=},{SD=},{MF=182T},{CD=538}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
CMIN
Center Distance Min.
[mm]
CMAX
Center Distance Max.
[mm]
RS
Reducer Size
ⁿ/ₐ
AGC
AGMA Code
ⁿ/ₐ
WEIGHT
Weight
[kg]
A1
[mm]
B1
[mm]
C1
[mm]
D
[mm]
E1
[mm]
F
Dia (F)
[mm]
KEY
Key
[mm]
H
[mm]
J
[mm]
K
[mm]
L
[mm]
M1
[mm]
N
[mm]
P1
[mm]
Q
[mm]
R
R Bolt
[mm]
S
[mm]
T
[mm]
U
[mm]
V
[mm]
W
[mm]
X
[mm]
Y
[mm]
Z
[mm]
HH
[mm]
PP
[mm]
UU
[mm]
VV
[mm]
T2S61RAM1M7491182T538_M
538
635
TA6307H05MS
307S05
143.6
239
100
165
48
146
48h8
14x9x150
161
41
138
70
207
418
145
155
M16
120.7
749.000
522
261
233
641
237.2
45
194
137
51
221
T2S62RAM1M7491182T538_M
538
635
TA6307H09MS
307D09
151.8
239
100
165
48
146
48h8
14x9x150
161
41
138
70
207
418
145
155
M16
120.7
749.000
522
261
233
641
237.2
45
194
137
51
221
T2S63RAM1M7491182T538_M
538
635
TA6307H15MS
307D15
151.4
239
100
165
48
146
48h8
14x9x150
161
41
138
70
207
418
145
155
M16
120.7
749.000
522
261
233
641
237.2
45
194
137
51
221
T2S64RAM1M7491182T538_M
538
635
TA6307H25MS
307D25
150.5
239
100
165
48
146
48h8
14x9x150
161
41
138
70
207
418
145
155
M16
120.7
749.000
522
261
233
641
237.2
45
194
137
51
221
T2S68RAM1M7491182T538_M
538
635
TA6307H40MS
307D40
150.0
239
100
165
48
146
48h8
14x9x150
161
41
138
70
207
418
145
155
M16
120.7
749.000
522
261
233
641
237.2
45
194
137
51
221
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表