Grip Tight Two-Bolt Pillow Block Inch Bore - GT Normal Duty Pillow Blocks
Dodge
Mounted Bearings
Ball Bearings
Standard
Adapter Mount (Grip Tight)
Powered by
CAD模型選擇
{dodge/mounted_bearings/ball_bearings/standard/adapter_mount_grip_tight/p2b_gt_asmtab_i.prj},{NB=129842},{SERIES=206},{SS=1-3/16},{SS1=1.1875000},{PN=129842},{DESCRIPTION=P2B-GTU-103},{WEIGHT=3.7},{LUBE=},{A=1-39/64},{A1=1.6093750},{B=6-1/4},{B1=6.2500000},{C=1-47/64},{C1=1.7343750},{BOD=2.44090},{D=2.4409},{DMIN=4-1/4},{DMIN1=4.2500000},{DMAX=5},{DMAX1=5.0000000},{F=1/2},{G=15/16},{G1=0.9375000},{H=45/64},{H1=0.7031250},{J=3-1/4},{J1=3.2500000},{L=2},{L1=2.0000000},{M=1-11/16},{M1=1.6875000},{R=17/32},{R1=0.5312500},{S=1-5/64},{S1=1.0781250},{U=2-7/8},{U1=2.8750000},{V=5-3/4},{V1=5.7500000},{W=9/16},{W1=0.5625000},{X=3/16},{X1=0.1875000},{Z=1-1/32},{Z1=1.0312500},{INFO=Infotext},{PPATH=p2b_gt_templ_i.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[Inch]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
A
[Inch]
B
[Inch]
C
[Inch]
DMIN
[Inch]
DMAX
[Inch]
F
Bolt Diameter
[Inch]
G
[Inch]
H
[Inch]
J
[Inch]
L
[Inch]
M
[Inch]
R
[Inch]
S
[Inch]
U
[Inch]
V
[Inch]
W
[Inch]
X
[Inch]
Z
[Inch]
129150
203
1/2
129150
P2B-GT-008
1-11/32
5
1-13/64
3-1/4
4-1/16
3/8
27/32
25/64
2-5/32
1-13/32
1-1/16
13/32
15/16
2-1/4
4-1/2
3/8
1/8
59/64
129151
203
5/8
129151
P2B-GT-010
1-11/32
5
1-13/64
3-1/4
4-1/16
3/8
27/32
25/64
2-5/32
1-13/32
1-1/16
13/32
15/16
2-1/4
4-1/2
3/8
1/8
59/64
129152
203
1/2
129152
P2B-GTU-008
1-11/32
5
1-13/64
3-1/4
4-1/16
3/8
27/32
17/32
2-9/32
1-13/32
1-3/16
13/32
15/16
2-1/4
4-1/2
3/8
1/8
59/64
129153
203
5/8
129153
P2B-GTU-010
1-11/32
5
1-13/64
3-1/4
4-1/16
3/8
27/32
17/32
2-9/32
1-13/32
1-3/16
13/32
15/16
2-1/4
4-1/2
3/8
1/8
59/64
129154
204
3/4
129154
P2B-GT-012
1-15/32
5-1/4
1-21/64
3-3/8
4-3/16
3/8
27/32
33/64
2-35/64
1-1/2
1-5/16
31/64
63/64
2-1/4
4-1/2
1/2
1/8
63/64
129155
205
7/8
129155
P2B-GT-014
1-29/64
5-1/2
1-13/32
3-11/16
4-1/2
3/8
27/32
37/64
2-25/32
1-51/64
1-7/16
1/2
61/64
2-1/2
5
1/2
3/16
61/64
129156
205
15/16
129156
P2B-GT-015
1-29/64
5-1/2
1-13/32
3-11/16
4-1/2
3/8
27/32
37/64
2-25/32
1-51/64
1-7/16
1/2
61/64
2-1/2
5
1/2
3/16
61/64
129157
205
1
129157
P2B-GT-100
1-29/64
5-1/2
1-13/32
3-11/16
4-1/2
3/8
27/32
37/64
2-25/32
1-51/64
1-7/16
1/2
61/64
2-1/2
5
1/2
3/16
61/64
129158
206
1-1/8
129158
P2B-GT-102
1-39/64
6-1/4
1-47/64
4-1/4
5
1/2
15/16
5/8
3-1/4
2
1-5/8
17/32
1-5/64
2-7/8
5-3/4
9/16
3/16
1-1/32
129159
206
1-3/16
129159
P2B-GT-103
1-39/64
6-1/4
1-47/64
4-1/4
5
1/2
15/16
5/8
3-1/4
2
1-5/8
17/32
1-5/64
2-7/8
5-3/4
9/16
3/16
1-1/32
129160
206
1-1/4
129160
P2B-GT-104S
1-39/64
6-1/4
1-47/64
4-1/4
5
1/2
15/16
5/8
3-1/4
2
1-5/8
17/32
1-5/64
2-7/8
5-3/4
9/16
3/16
1-1/32
129841
206
1-1/8
129841
P2B-GTU-102
1-39/64
6-1/4
1-47/64
4-1/4
5
1/2
15/16
45/64
3-1/4
2
1-11/16
17/32
1-5/64
2-7/8
5-3/4
9/16
3/16
1-1/32
129842
206
1-3/16
129842
P2B-GTU-103
1-39/64
6-1/4
1-47/64
4-1/4
5
1/2
15/16
45/64
3-1/4
2
1-11/16
17/32
1-5/64
2-7/8
5-3/4
9/16
3/16
1-1/32
129843
206
1-1/4
129843
P2B-GTU-104S
1-39/64
6-1/4
1-47/64
4-1/4
5
1/2
15/16
45/64
3-1/4
2
1-11/16
17/32
1-5/64
2-7/8
5-3/4
9/16
3/16
1-1/32
129161
207
1-1/4
129161
P2B-GT-104
1-5/8
6-1/2
1-47/64
4-11/16
5-7/16
1/2
15/16
45/64
3-3/4
2-19/64
1-7/8
9/16
1-1/16
2-29/32
5-13/16
9/16
3/16
1-3/64
129162
207
1-3/8
129162
P2B-GT-106
1-5/8
6-1/2
1-47/64
4-11/16
5-7/16
1/2
15/16
45/64
3-3/4
2-19/64
1-7/8
9/16
1-1/16
2-29/32
5-13/16
9/16
3/16
1-3/64
129163
207
1-7/16
129163
P2B-GT-107
1-5/8
6-1/2
1-47/64
4-11/16
5-7/16
1/2
15/16
45/64
3-3/4
2-19/64
1-7/8
9/16
1-1/16
2-29/32
5-13/16
9/16
3/16
1-3/64
129164
208
1-1/2
129164
P2B-GT-108
1-27/32
7-1/4
1-15/16
5-3/16
5-7/8
1/2
29/32
15/16
4-3/16
2-1/2
2-1/8
21/32
1-3/16
3-17/64
6-17/32
11/16
3/16
1-9/64
129165
209
1-5/8
129165
P2B-GT-110L
1-27/32
7-7/16
2
5-1/2
6-3/16
1/2
29/32
3/4
4-9/32
2-43/64
2-1/8
21/32
1-3/16
3-3/8
6-3/4
11/16
3/16
1-5/32
129166
209
1-11/16
129166
P2B-GT-111
1-27/32
7-7/16
2
5-1/2
6-3/16
1/2
29/32
3/4
4-9/32
2-43/64
2-1/8
21/32
1-3/16
3-3/8
6-3/4
11/16
3/16
1-5/32
129167
209
1-3/4
129167
P2B-GT-112
1-27/32
7-7/16
2
5-1/2
6-3/16
1/2
29/32
3/4
4-9/32
2-43/64
2-1/8
21/32
1-3/16
3-3/8
6-3/4
11/16
3/16
1-5/32
129168
210
1-15/16
129168
P2B-GT-115
1-55/64
8-1/8
2-1/4
6
6-11/16
5/8
1-1/64
3/4
4-17/32
2-15/16
2-1/4
21/32
1-13/64
3-11/16
7-3/8
13/16
3/16
1-5/32
129169
210
2
129169
P2B-GT-200
1-55/64
8-1/8
2-1/4
6
6-11/16
5/8
1-1/64
3/4
4-17/32
2-15/16
2-1/4
21/32
1-13/64
3-11/16
7-3/8
13/16
3/16
1-5/32
129170
211
2-3/16
129170
P2B-GT-203
1-59/64
8-7/8
2-5/16
6-3/8
7-7/16
5/8
1-7/32
7/8
4-15/16
3-1/4
2-1/2
45/64
1-7/32
3-15/16
7-7/8
13/16
3/16
1-3/16
129171
212
2-7/16
129171
P2B-GT-207
2-7/64
9-1/2
2-3/8
6-7/8
7-15/16
5/8
1-7/32
7/8
5-3/8
3-1/2
2-3/4
49/64
1-11/32
4-1/4
8-1/2
7/8
3/16
1-5/16
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表