Set Screw Insert Metal Flinger Inch Bore - SC Normal Duty Bearing Inserts (With Flingers)
Dodge
Mounted Bearings
Ball Bearings
Standard
Setscrew (SC)
Powered by
CAD模型選擇
{dodge/mounted_bearings/ball_bearings/standard/setscrew_sc/ins_sc_ff.prj},{NB=123460},{SERIES=207},{SS=1-3/8},{SS1=1.375000},{PN=123460},{DESCRIPTION=INS-SC-106-FF},{A=1.71},{A1=1.710000},{A2=1.710000},{C=0.75},{C1=0.7500},{D=2.8346},{D1=2.8346},{J=0.200},{J1=0.200},{L=1.84},{L1=1.840000},{N=5/16 - 24},{NDM=0.3125},{KDM=0.2674},{W=0.67},{W1=0.670000},{Y=1.04},{Y1=1.040000},{CAPS=3065},{CAPD=5759}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[Inch]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
A
[Inch]
C
[Inch]
D
[Inch]
J
[Inch]
L
[Inch]
N
Screw (UNF)
ⁿ/ₐ
W
[Inch]
Y
[Inch]
052159
203
1/2
052159
INS-SC-008-FF
1
0.51
1.5748
0.150
0.96
10 - 32
0.36
0.64
INS-SC-010-FF
203
5/8
INS-SC-010-FF
INS-SC-010-FF
1
0.51
1.5748
0.150
0.96
10 - 32
0.36
0.64
INS-SC-008L-FF
204
1/2
INS-SC-008L-FF
INS-SC-008L-FF
1.23
0.58
1.8504
0.150
1.12
10 - 32
0.5
0.73
124932
204
5/8
124932
INS-SC-010L-FF
1.23
0.58
1.8504
0.150
1.12
10 - 32
0.5
0.73
123070
204
3/4
123070
INS-SC-012-FF
1.23
0.58
1.8504
0.150
1.12
10 - 32
0.5
0.73
INS-SC-013-FF
204
13/16
INS-SC-013-FF
INS-SC-013-FF
1.23
0.58
1.8504
0.150
1.12
10 - 32
0.5
0.73
124931
205
7/8
124931
INS-SC-014-FF
1.34
0.59
2.0472
0.160
1.32
1/4 - 28
0.56
0.78
123069
205
15/16
123069
INS-SC-015-FF
1.34
0.59
2.0472
0.160
1.32
1/4 - 28
0.56
0.78
123071
205
1
123071
INS-SC-100-FF
1.34
0.59
2.0472
0.160
1.32
1/4 - 28
0.56
0.78
INS-SC-101-FF
206
1-1/16
INS-SC-101-FF
INS-SC-101-FF
1.52
0.69
2.4409
0.160
1.57
5/16 - 24
0.58
0.94
123234
206
1-1/8
123234
INS-SC-102-FF
1.52
0.69
2.4409
0.160
1.57
5/16 - 24
0.58
0.94
123072
206
1-3/16
123072
INS-SC-103-FF
1.52
0.69
2.4409
0.160
1.57
5/16 - 24
0.58
0.94
123073
206
1-1/4
123073
INS-SC-104S-FF
1.52
0.69
2.4409
0.160
1.57
5/16 - 24
0.58
0.94
123074
207
1-1/4
123074
INS-SC-104-FF
1.71
0.75
2.8346
0.200
1.84
5/16 - 24
0.67
1.04
057102
207
1-5/16
057102
INS-SC-105-FF
1.71
0.75
2.8346
0.200
1.84
5/16 - 24
0.67
1.04
123460
207
1-3/8
123460
INS-SC-106-FF
1.71
0.75
2.8346
0.200
1.84
5/16 - 24
0.67
1.04
123075
207
1-7/16
123075
INS-SC-107-FF
1.71
0.75
2.8346
0.200
1.84
5/16 - 24
0.67
1.04
123076
208
1-1/2
123076
INS-SC-108-FF
1.94
0.87
3.1496
0.220
2.05
5/16 - 24
0.75
1.19
123409
208
1-5/8
123409
INS-SC-110-FF
1.94
0.87
3.1496
0.220
2.05
5/16 - 24
0.75
1.19
INS-SC-110L-FF
209
1-5/8
INS-SC-110L-FF
INS-SC-110L-FF
1.94
0.87
3.3465
0.250
2.22
5/16 - 24
0.75
1.19
INS-SC-111-FF
209
1-11/16
INS-SC-111-FF
INS-SC-111-FF
1.94
0.87
3.3465
0.250
2.22
5/16 - 24
0.75
1.19
045677
209
1-3/4
045677
INS-SC-112-FF
1.94
0.87
3.3465
0.250
2.22
5/16 - 24
0.75
1.19
INS-SC-113-FF
209
1-13/16
INS-SC-113-FF
INS-SC-113-FF
1.94
0.87
3.3465
0.250
2.22
5/16 - 24
0.75
1.19
123077
210
1-15/16
123077
INS-SC-115-FF
1.94
0.87
3.5433
0.250
2.43
3/8 - 24
0.75
1.19
123413
210
2
123413
INS-SC-200-FF
1.94
0.87
3.5433
0.250
2.43
3/8 - 24
0.75
1.19
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表