您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Sleevoil RTL Pillow Blocks 3 7/16 thru 12 Inch Bore - SLEEVOIL Bearings
Dodge
Mounted Bearings
Hydrodynamic Bearings (Sleevoil)
Radial Thrust Loaded (RTL)
Powered by
CAD模型選擇
{dodge/mounted_bearings/hydrodynamic_bearings_sleevoil/radial_thrust_loaded_rtl/rrtl_sl_asmtab.prj},{NB=132366},{SS1=5.43750},{AA=14.00000},{BB=26.75000},{CC=9.50000},{DMAX1=23.25000},{DMIN1=21.25000},{E1=5.00000},{F1=1.12500},{G1=2.25000},{H1=3.25000},{K1=18.87500},{L1=10.00000},{M1=8.75000},{N1=5.75000},{P1=17.25000},{Q1=1.62500},{R1=1.25000},{S1=2.00000},{T1=2.93750},{UU=3.75000},{U11=2.00000},{U22=1.87500},{VV=4.00000},{V11=1.75000},{W1=11.43750},{X1=12.87500},{Y1=1.87500},{Z1=5.62500},{B11=9.06250},{KRUG=8.62500},{SS=5-7/16},{PNNE=132366},{PNE=132383},{WEIGHTNE=521},{WEIGHTE=500},{SCPN=132155},{SCWT=10.8},{A=14},{B=26-3/4},{C=9-1/2},{DMAX=23-1/4},{DMIN=21-1/4},{E=5},{F=1-1/8},{G=2-1/4},{H=3-1/4},{K=18-7/8},{L=10},{M=8-3/4},{N=5-3/4},{P=17-1/4},{Q=1-5/8},{R=1-1/4},{S=2},{TYPE=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
SS
Shaft Size
[Inch]
PN
Part Number
ⁿ/ₐ
WEIGHT
Weight
[lbs]
SCPN
Split Thrust Collar Part Number
ⁿ/ₐ
SCWT
Split Thrust Collar Weight
[lbs]
A
[Inch]
B
[Inch]
C
[Inch]
DMAX
[Inch]
DMIN
[Inch]
E
[Inch]
F
Bolt Diameter
[Inch]
G
[Inch]
H
[Inch]
K
[Inch]
L
[Inch]
M
[Inch]
N
[Inch]
P
[Inch]
Q
[Inch]
R
[Inch]
S
[Inch]
T
[Inch]
U
[Inch]
U1
[Inch]
U2
[Inch]
V
[Inch]
V1
[Inch]
W
[Inch]
X
[Inch]
Y
[Inch]
Z
[Inch]
A1
[Inch]
B1
[Inch]
C1
[Inch]
D1
[Inch]
TC
Thrust Collar - Diameter * Width
[Inch]
O
Oil (fl.oz.)
[Inch]
132362
3-7/16
132362
195
132151
2.6
10
18-3/4
6
16-1/8
14-7/8
3
3/4
1-1/2
2
12-9/16
6-3/4
5-7/8
3-5/8
11-5/8
1-1/8
3/4
1-3/8
--
2-3/4
1-1/2
1-1/8
3-1/4
3/4
7-5/8
8-3/4
1-1/4
3-9/16
3/4
7-1/4
1/4
4-3/16
5-1/2*3/4
56
132363
3-15/16
132363
238
132152
4.2
10-3/4
20-3/4
7
18
16-1/2
3-1/2
7/8
1-3/4
2-1/4
13-5/8
7-1/4
6-1/2
4-3/8
12-7/8
1-1/8
1
1-1/2
--
2-15/16
1-1/2
1-1/4
3
1-1/2
8-11/16
9-13/16
1-1/4
4-1/16
1
7-11/16
1/4
4-9/16
6-1/4*3/4
64
132364
4-7/16
132364
311
132153
5.6
11-3/4
21-3/4
7-1/2
18-7/8
17-1/8
4
1
2
2-1/2
15-1/4
8
7
4-1/2
13-3/4
1-1/4
1
1-1/2
--
2-15/16
1-1/2
1-3/8
3-1/4
1-5/8
9-1/8
10-1/4
1-1/4
4-7/16
1
8-1/8
1/4
4-5/8
7*3/4
80
132365
4-15/16
132365
441
132154
8.7
12-3/4
24-1/4
8-1/2
21-3/8
19-5/8
4-1/2
1
2
2-3/4
17-3/8
8-7/8
7-3/4
5-1/8
16
1-1/4
1-1/4
1-5/8
--
3-1/4
2
1-1/2
3-3/4
1-3/4
10-3/4
12-7/16
1-7/8
5-3/8
1-1/4
8-1/2
1/4
4-15/16
8*7/8
128
132366
5-7/16
132366
521
132155
10.8
14
26-3/4
9-1/2
23-1/4
21-1/4
5
1-1/8
2-1/4
3-1/4
18-7/8
10
8-3/4
5-3/4
17-1/4
1-5/8
1-1/4
2
2-15/16
3-3/4
2
1-7/8
4
1-3/4
11-7/16
12-7/8
1-7/8
5-5/8
1-1/4
9-1/16
1/4
5-1/4
8-1/2*1
152
132367
6
132367
854
132156
15.9
16
29
10-1/2
25-1/8
22-7/8
5-1/2
1-1/4
2-1/2
3-1/2
20-1/8
10-7/8
9-1/2
6-1/4
18-3/4
1-5/8
1-1/4
2-1/8
3-1/2
4
2
1-7/8
3-3/4
2
12-3/16
13-1/2
1-7/8
6-1/8
1-1/4
10-7/8
3/8
6-5/16
9-11/16*1-1/8
224
132368
7
132368
1018
132157
22.4
18
33
12-1/2
28-7/8
26-1/8
6-1/2
1-1/2
3
4
22-3/8
12-1/2
10-3/4
6-7/8
21-1/4
2
1-1/4
2-1/4
4
4-1/4
2
2
4-1/2
2
13-3/16
14-5/8
1-7/8
6-7/8
1-1/4
12-1/16
3/8
6-15/16
11-1/4*1-1/4
336
132369
8
132369
1368
132158
34.5
19-3/4
38
14
33-1/8
29-7/8
7-1/2
1-3/4
3-1/2
4-1/2
25-13/16
14-1/8
12-1/4
8-1/2
24-1/4
2-1/4
2
2-3/8
5-1/2
4-3/4
2
2-1/4
5
2
15-11/16
17-7/8
2-1/4
8-3/8
1-1/4
13-1/8
3/8
7-3/16
13*1-3/8
416
132370
9
132370
1738
132159
45.9
22-3/4
41-1/2
15-1/2
36-5/8
33-3/8
8
1-3/4
3-1/2
5
28-1/4
16-1/4
13-1/2
9-3/16
27-1/4
2-1/4
2
3
5-1/2
5-1/16
2
2-1/4
5-1/2
2
17-1/8
19-1/4
2-1/4
9-1/16
1-1/4
14-3/16
3/8
8-3/16
14-1/2*1-1/2
608
132371
10
132371
2262
132160
59.8
24-1/2
47-1/2
17
41-7/8
38-1/8
9
2
4
6
33-7/8
17-3/4
16
11
31
2-7/8
2-1/2
3-1/8
8-1/2
5-9/16
2-1/2
2-7/8
6
2
19-13/16
22-1/2
2-3/4
10-5/8
1-1/4
15-1/8
3/8
8-3/4
16*1-5/8
896
132372
12
132372
3670
132161
96.4
29
49
18
43-5/8
41-7/8
10
2
3
6-1/2
37
20-3/4
17-3/4
12-7/16
35-1/2
3-1/8
3
3-1/4
9
6-1/8
2-1/2
3-1/8
6-1/2
2
22
24-1/4
3-1/2
12-1/8
1-1/4
19-1/2
3/8
9-9/16
19-1/2*1-3/4
1440
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表