Four-Bolt Flange Expansion - Type E 4-Bolt Flange Bearing -Inch
Dodge
Mounted Bearings
Tapered Roller Bearings
Type E
Powered by
CAD模型選擇
{dodge/mounted_bearings/tapered_roller_bearings/type_e/f4b_asmtab.prj},{NB=023105},{SS=2-1/4},{SS1=2.250000},{PN=023105},{DESCRIPTION=F4B-E-204R},{A=4-3/16},{A1=4.1875000},{B=6-7/8},{B1=6.8750000},{C=3-9/16},{C1=3.5625000},{D=5-3/8},{D1=5.3750000},{E=3/16},{E1=0.187500},{F=5/8},{F1=0.625000},{H=1-1/2},{H1=1.5000000},{J=5-5/16},{J1=5.3125000},{L=4-1/16},{L1=4.0625000},{CS=3/8-16},{NDM=0.3750},{KDM=0.3070},{AINS=4.00},{BORE=4.12},{PPATH=f4b_templ.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SS
Shaft Size
[Inch]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
A
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
E
[Inch]
F
Bolt Diameter
[Inch]
H
[Inch]
J
[Inch]
L
[Inch]
023093
1-3/16
023093
F4B-E-103R
2-13/16
3-3/4
2-11/32
2-7/8
1/16
3/8
1
2-15/16
2-1/4
023094
1-1/4
023094
F4B-E-104R
2-13/16
3-3/4
2-11/32
2-7/8
1/16
3/8
1
2-15/16
2-1/4
023095
1-3/8
023095
F4B-E-106R
3-1/16
4-5/8
2-19/32
3-1/2
1/16
1/2
1-1/16
3-1/2
2-3/4
023096
1-7/16
023096
F4B-E-107R
3-1/16
4-5/8
2-19/32
3-1/2
1/16
1/2
1-1/16
3-1/2
2-3/4
023097
1-1/2
023097
F4B-E-108R
3-1/2
5-3/8
2-31/32
4-1/8
1/8
1/2
1-3/16
4-3/16
3-3/16
023098
1-5/8
023098
F4B-E-110R
3-1/2
5-3/8
2-31/32
4-1/8
1/8
1/2
1-3/16
4-3/16
3-3/16
023099
1-11/16
023099
F4B-E-111R
3-1/2
5-3/8
2-31/32
4-1/8
1/8
1/2
1-3/16
4-3/16
3-3/16
023100
1-3/4
023100
F4B-E-112R
3-5/8
5-5/8
3-3/32
4-3/8
1/8
1/2
1-3/16
4-7/16
3-7/16
023101
1-7/8
023101
F4B-E-114R
3-5/8
5-5/8
3-3/32
4-3/8
1/8
1/2
1-3/16
4-7/16
3-7/16
023102
1-15/16
023102
F4B-E-115R
3-5/8
5-5/8
3-3/32
4-3/8
1/8
1/2
1-3/16
4-7/16
3-7/16
023103
2
023103
F4B-E-200R
3-5/8
5-5/8
3-3/32
4-3/8
1/8
1/2
1-3/16
4-7/16
3-7/16
023104
2-3/16
023104
F4B-E-203R
3-7/8
6-1/4
3-9/32
4-7/8
1/8
5/8
1-3/8
4-7/8
3-3/4
023105
2-1/4
023105
F4B-E-204R
4-3/16
6-7/8
3-9/16
5-3/8
3/16
5/8
1-1/2
5-5/16
4-1/16
023106
2-7/16
023106
F4B-E-207R
4-3/16
6-7/8
3-9/16
5-3/8
3/16
5/8
1-1/2
5-5/16
4-1/16
023107
2-1/2
023107
F4B-E-208R
4-3/16
6-7/8
3-9/16
5-3/8
3/16
5/8
1-1/2
5-5/16
4-1/16
023108
2-11/16
023108
F4B-E-211R
4-11/16
7-3/4
3-15/16
6
3/16
3/4
1-5/8
6
4-23/32
023109
2-3/4
023109
F4B-E-212R
4-11/16
7-3/4
3-15/16
6
3/16
3/4
1-5/8
6
4-23/32
023110
2-15/16
023110
F4B-E-215R
4-11/16
7-3/4
3-15/16
6
3/16
3/4
1-5/8
6
4-23/32
023111
3
023111
F4B-E-300R
4-11/16
7-3/4
3-15/16
6
3/16
3/4
1-5/8
6
4-23/32
023112
3-3/16
023112
F4B-E-303R
5-1/4
9-1/4
4-1/2
7
1/4
3/4
1-7/8
7-1/4
5-17/32
023113
3-1/4
023113
F4B-E-304R
5-1/4
9-1/4
4-1/2
7
1/4
3/4
1-7/8
7-1/4
5-17/32
023114
3-7/16
023114
F4B-E-307R
5-1/4
9-1/4
4-1/2
7
1/4
3/4
1-7/8
7-1/4
5-17/32
023115
3-1/2
023115
F4B-E-308R
5-1/4
9-1/4
4-1/2
7
1/4
3/4
1-7/8
7-1/4
5-17/32
023116
3-15/16
023116
F4B-E-315R
6-1/2
10-1/4
5-5/8
7-3/4
1/4
7/8
2-1/8
8-1/4
6-1/8
023117
4
023117
F4B-E-400R
6-1/2
10-1/4
5-5/8
7-3/4
1/4
7/8
2-1/8
8-1/4
6-1/8
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表