FFC - Double flange pieces with flange branch 45°
Düker
Flow Control
10. Pressure Pipe Fittings
Powered by
CAD模型選擇
{dueker/flow_control/10_presure_pipe_fittings/ffc.prj},{NB=RFFFC-1515FL16EET(400)},{ARTNR=327136},{DN1=150},{DN2=150},{L=500},{L1=110},{L2=390},{E1=7.8},{E2=7.8},{G=56.5},{DX2=285},{DX3=300},{DX4=300},{C1=19.0},{C2=19.0},{C3=19.0},{C4=26.0},{K1=240},{K2=240},{K3=250},{K4=250},{N1=8},{N2=8},{N3=8},{N4=8},{LX1=23},{LX2=23},{LX3=28},{LX4=28},{NX1=190},{NX2=190},{NX3=192},{NX4=192},{H=50.0},{DY1=211},{DY2=211},{DY3=211},{DY4=211},{F=3},{DIM=40},{A=155},{ETIMARCO=RFFFC-1515FL16EET},{EC003025=EFSE0002},{EF025616=Cast iron},{PN=PN 16},{EF010671=Other},{BEVIS=etec Email},{EF025617=Cast iron},{EF010673=Other},{EF010675=Cast iron},{EF010677=Other},{EF016081=Blue},{EF000010=T-piece},{EF008153=45},{EF009970=No},{EF022617=No},{EF025783=No},{LOG=400}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARCO
Article Code
ⁿ/ₐ
DN1
Nominal size
[mm]
DN2
Nominal size
[mm]
PN
Pressure rating
ⁿ/ₐ
BEVIS
Coating
ⁿ/ₐ
L1
l1
[mm]
L2
l
[mm]
E1
e1
[mm]
E2
e2
[mm]
G
Weight
[kg]
NORM
Norm
ⁿ/ₐ
ARTNR
Article Number
ⁿ/ₐ
FFC DN 50 / 50 PN 40 etec...
RFFFC-0505FL40EET
50
50
PN 40
etec Email
70
230
7.0
7.0
16.0
Factory standard
319373
FFC DN 50 / 50 PN 40 Epox...
RFFFC-0505FL40P04
50
50
PN 40
Epoxy signalblue RAL 5005
70
230
7.0
7.0
16.0
Factory standard
861403
FFC DN 50 / 50 PN 40 Epox...
RFFFC-0505FL40P06
50
50
PN 40
Epoxy black RAL 9005
70
230
7.0
7.0
16.0
Factory standard
FFC DN 50 / 50 PN 40 Epox...
RFFFC-0505FL40P07
50
50
PN 40
Epoxy brown-red RAL 3011
70
230
7.0
7.0
16.0
Factory standard
FFC DN 65 / 65 PN 16 etec...
RFFFC-0606FL16EET
65
65
PN 16
etec Email
70
260
7.0
7.0
19.0
Factory standard
FFC DN 65 / 65 PN 16 Epox...
RFFFC-0606FL16P04
65
65
PN 16
Epoxy signalblue RAL 5005
70
260
7.0
7.0
19.0
Factory standard
708753
FFC DN 65 / 65 PN 16 Epox...
RFFFC-0606FL16P06
65
65
PN 16
Epoxy black RAL 9005
70
260
7.0
7.0
19.0
Factory standard
FFC DN 65 / 65 PN 16 Epox...
RFFFC-0606FL16P07
65
65
PN 16
Epoxy brown-red RAL 3011
70
260
7.0
7.0
19.0
Factory standard
FFC DN 65 / 65 PN 40 etec...
RFFFC-0606FL40EET
65
65
PN 40
etec Email
70
260
7.0
7.0
19.0
Factory standard
FFC DN 65 / 65 PN 40 Epox...
RFFFC-0606FL40P04
65
65
PN 40
Epoxy signalblue RAL 5005
70
260
7.0
7.0
19.0
Factory standard
FFC DN 65 / 65 PN 40 Epox...
RFFFC-0606FL40P06
65
65
PN 40
Epoxy black RAL 9005
70
260
7.0
7.0
19.0
Factory standard
FFC DN 65 / 65 PN 40 Epox...
RFFFC-0606FL40P07
65
65
PN 40
Epoxy brown-red RAL 3011
70
260
7.0
7.0
19.0
Factory standard
FFC DN 80 / 65 PN 40 etec...
RFFFC-0806FL40EET
80
65
PN 40
etec Email
90
270
7.0
7.0
20.0
Factory standard
FFC DN 80 / 65 PN 40 Epox...
RFFFC-0806FL40P04
80
65
PN 40
Epoxy signalblue RAL 5005
90
270
7.0
7.0
20.0
Factory standard
FFC DN 80 / 65 PN 40 Epox...
RFFFC-0806FL40P06
80
65
PN 40
Epoxy black RAL 9005
90
270
7.0
7.0
20.0
Factory standard
FFC DN 80 / 65 PN 40 Epox...
RFFFC-0806FL40P07
80
65
PN 40
Epoxy brown-red RAL 3011
90
270
7.0
7.0
20.0
Factory standard
FFC DN 80 / 80 PN 40 etec...
RFFFC-0808FL40EET
80
80
PN 40
etec Email
80
280
7.0
7.0
23.0
Factory standard
FFC DN 80 / 80 PN 40 Epox...
RFFFC-0808FL40P04
80
80
PN 40
Epoxy signalblue RAL 5005
80
280
7.0
7.0
23.0
Factory standard
711334
FFC DN 80 / 80 PN 40 Epox...
RFFFC-0808FL40P06
80
80
PN 40
Epoxy black RAL 9005
80
280
7.0
7.0
23.0
Factory standard
FFC DN 80 / 80 PN 40 Epox...
RFFFC-0808FL40P07
80
80
PN 40
Epoxy brown-red RAL 3011
80
280
7.0
7.0
23.0
Factory standard
FFC DN 100 / 50 PN 16 ete...
RFFFC-1005FL16EET
100
50
PN 16
etec Email
100
300
7.2
7.0
26.0
Factory standard
FFC DN 100 / 50 PN 16 Epo...
RFFFC-1005FL16P04
100
50
PN 16
Epoxy signalblue RAL 5005
100
300
7.2
7.0
26.0
Factory standard
756430
FFC DN 100 / 50 PN 16 Epo...
RFFFC-1005FL16P06
100
50
PN 16
Epoxy black RAL 9005
100
300
7.2
7.0
26.0
Factory standard
FFC DN 100 / 50 PN 16 Epo...
RFFFC-1005FL16P07
100
50
PN 16
Epoxy brown-red RAL 3011
100
300
7.2
7.0
26.0
Factory standard
FFC DN 100 / 50 PN 40 ete...
RFFFC-1005FL40EET
100
50
PN 40
etec Email
100
300
7.2
7.0
26.0
Factory standard
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表