MMK and MMQ - Double socket bends
Düker
Flow Control
10. Pressure Pipe Fittings
Powered by
CAD模型選擇
{dueker/flow_control/10_presure_pipe_fittings/mmk.prj},{NB=RFMMK-1545NOEET(400)},{ETIMARCO=RFMMK-1545NOEET},{DN=150},{W=45.00},{LU=85},{E=7.8},{F=3},{D1N=170.00},{D2N=172},{D3N=183.6},{D4N=215.0},{D5N=178.0},{A1N=16.5},{A2N=46.00},{A3N=10.5},{A4N=18.00},{A5N=8.00},{A6N=50.40},{A7N=13.00},{A8N=35},{A9N=5},{W1N=4.8},{W2N=129.69},{W3N=45},{W4N=20.14},{TN=129},{BN=24.5},{EN=7.8},{NS=1},{D1T=170.00},{D2T=172},{D3T=183.6},{D4T=215.0},{A1T=16.5},{A2T=46.00},{A3T=10.50},{A4T=18.00},{A5T=8.00},{A6T=50.40},{A7T=13.00},{W1T=4.80},{W2T=129.69},{W3T=45},{TT=94},{BT=24.5},{ET=7.8},{TY=1},{XX=1},{EC003024=EF023116},{EF025616=Cast iron},{EF010671=Other},{MUVEVIS=Novo Sit®},{EF025617=Cast iron},{BEVIS=etec Email},{EF010673=Other},{EF016081=Blue},{LOG=400}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARCO
Article Code
ⁿ/ₐ
DN
Size sleeve
[mm]
W
[°]
MUVEVIS
Sleeve connection
ⁿ/ₐ
BEVIS
Coating
ⁿ/ₐ
LU
Lu
[mm]
E
e
[mm]
G
Weight
[kg]
NORM
Norm
ⁿ/ₐ
ARTNR
Article Number
ⁿ/ₐ
MMK DN 500 11.25° Novo Si...
RFMMK-5011NOP04
500
11.25
Novo Sit®
Epoxy signalblue RAL 5005
85
12.0
116.5
ISO 2531;EN 545
878948
MMK DN 300 11.25° Novo Si...
RFMMK-3011NOP04
300
11.25
Novo Sit®
Epoxy signalblue RAL 5005
60
9.6
54
ISO 2531;EN 545
878390
MMK DN 300 22.5° Novo Sit...
RFMMK-3022NOP04
300
22.50
Novo Sit®
Epoxy signalblue RAL 5005
90
9.6
59
ISO 2531;EN 545
878381
MMQ DN 500 TYTON Epoxy si...
RFMMQ-5090TYP04
500
90.00
TYTON®
Epoxy signalblue RAL 5005
550
12.0
214.4
Factory standard
876708
MMK DN 125 11.25° Novo Si...
RFMMK-1211NOEET
125
11.25
Novo Sit®
etec Email
35
7.5
17
ISO 2531;EN 545
875344
MMK DN 100 30° Novo Sit e...
RFMMK-1030NOEET
100
30.00
Novo Sit®
etec Email
50
7.2
12
DIN 28650
875341
MMK DN 100 11.25° Novo Si...
RFMMK-1011NOEET
100
11.25
Novo Sit®
etec Email
35
7.2
11.5
ISO 2531;EN 545
875339
MMK DN 400 22.5° TYTON Ep...
RFMMK-4022TYP04
400
22.50
TYTON®
Epoxy signalblue RAL 5005
110
10.8
83.2
ISO 2531;EN 545
875337
MMK DN 300 22.5° TYTON Ep...
RFMMK-3022TYP04
300
22.50
TYTON®
Epoxy signalblue RAL 5005
90
9.6
50.8
ISO 2531;EN 545
875335
MMK DN 250 11.25° TYTON E...
RFMMK-2511TYP04
250
11.25
TYTON®
Epoxy signalblue RAL 5005
50
9.0
30.2
ISO 2531;EN 545
875332
MMK DN 80 45° TYTON Epoxy...
RFMMK-0845TYP04
80
45.00
TYTON®
Epoxy signalblue RAL 5005
55
7.0
8.3
ISO 2531;EN 545
875330
MMK DN 80 30° TYTON Epoxy...
RFMMK-0830TYP04
80
30.00
TYTON®
Epoxy signalblue RAL 5005
45
7.0
7.8
DIN 28650
875329
MMQ DN 80 TYTON Epoxy sig...
RFMMQ-0890TYP04
80
90.00
TYTON®
Epoxy signalblue RAL 5005
100
7.0
8.5
ISO 2531;EN 545
875320
MMQ DN 150 Novo Sit etec ...
RFMMQ-1590NOEET
150
90.00
Novo Sit®
etec Email
175
7.8
24
ISO 2531;EN 545
874557
MMK DN 300 45° TYTON Epox...
RFMMK-3045TYP04
300
45.00
TYTON®
Epoxy signalblue RAL 5005
150
9.6
55.1
ISO 2531;EN 545
873990
MMK DN 300 11.25° TYTON E...
RFMMK-3011TYP04
300
11.25
TYTON®
Epoxy signalblue RAL 5005
60
9.6
45.4
ISO 2531;EN 545
873989
MMK DN 250 22.5° TYTON Ep...
RFMMK-2522TYP04
250
22.50
TYTON®
Epoxy signalblue RAL 5005
75
9.0
33.5
ISO 2531;EN 545
873986
MMK DN 400 45° Novo Sit E...
RFMMK-4045NOP04
400
45.00
Novo Sit®
Epoxy signalblue RAL 5005
200
10.8
90.5
ISO 2531;EN 545
873931
MMK DN 400 22.5° Novo Sit...
RFMMK-4022NOP04
400
22.50
Novo Sit®
Epoxy signalblue RAL 5005
110
10.8
76.5
ISO 2531;EN 545
873930
MMK DN 200 30° Novo Sit e...
RFMMK-2030NOEET
200
30.00
Novo Sit®
etec Email
80
8.4
30
DIN 28650
873928
MMK DN 200 22.5° Novo Sit...
RFMMK-2022NOEET
200
22.50
Novo Sit®
etec Email
65
8.4
28.5
ISO 2531;EN 545
873924
MMK DN 150 30° Novo Sit e...
RFMMK-1530NOEET
150
30.00
Novo Sit®
etec Email
65
7.8
21
DIN 28650
873916
MMK DN 150 22.5° Novo Sit...
RFMMK-1522NOEET
150
22.50
Novo Sit®
etec Email
55
7.8
20.5
ISO 2531;EN 545
873913
MMK DN 125 45° Novo Sit e...
RFMMK-1245NOEET
125
45.00
Novo Sit®
etec Email
75
7.5
18.3
ISO 2531;EN 545
873909
MMK DN 125 22.5° Novo Sit...
RFMMK-1222NOEET
125
22.50
Novo Sit®
etec Email
50
7.5
17.5
ISO 2531;EN 545
873908
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表