目錄: Duplomatic
Created: 25.11.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Duplomatic
PDE3JH - Proportional pressure control valve with fieldbus electronics
Duplomatic
Group 8: PROPORTIONAL VALVES
81 231 PDE3J* - Proportional pressure control valves with integrated electronics and pressure feedback – ISO 4401-03
Powered by
CAD模型選擇
{duplomatic/08_proportional_valves/81231/81231_pde3jh_asmtab.prj},{NB=PDE3JH-140/31N-E0K16D1/EC00},{TIPO=P},{D=D},{E=E},{DN=3},{JH=JH},{PC=140},{SER=31},{GU=N},{RS=E0},{K16=K16},{X1=D1},{X7=0},{X4=0},{X2X3=EC},{PPATH=81231_pde3jh_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
TIPO
Pressure control valve
ⁿ/ₐ
D
Direct operated
ⁿ/ₐ
E
Electro-proportional control
ⁿ/ₐ
DN
Size ISO 4401-03
ⁿ/ₐ
JH
Electronics for closed loop with fieldbus communication
ⁿ/ₐ
SER
Series No.
ⁿ/ₐ
K16
Main connection 11 pin + PE
ⁿ/ₐ
PDE3JH-140/31N-E0K16D1/EC...
P
D
E
3
JH
31
K16
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表