目錄: Duplomatic
Created: 25.11.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Duplomatic
DXRE*J - High response servo-proportial valve, pilot operated, with feedback and OBE
Duplomatic
Group 8: PROPORTIONAL VALVES
85 330 DXRE*J High response servo-proportional valve, pilot operated, with feedback and OBE
Powered by
CAD模型選擇
{duplomatic/08_proportional_valves/85330/85330_asmtab.prj},{NB=DXRE5RJ-C100/31N-II/E0K11A},{IDNR=},{TIPO=DXR},{E=E},{DN=5R},{DE=J},{ST=C},{SF=100},{SP=},{SER=31},{GU=N},{P=I},{D=I},{RS=E0},{K=K11},{PIN=A},{W=},{COD1=0128257},{COD2=0128073},{COD3=0118978},{COD4=0128079},{COD5=0269695},{COD6=0119474},{COD7=0128098},{COD8=0118983},{COD10=0571494},{COD11=0118959},{COD12=0128005},{COD13=0550326},{COD14=0119459},{COD15=0532083},{COD16=3001590000},{COD17=0532082},{COD18=0128070},{COD19=0119446},{COD20=0680013},{COD21=0671857},{COD22=0118967},{COD23=0119430},{COD24=0210550},{COD25=026966},{COD26=190293},{COD27=0119425},{COD28=0128121},{COD29=0118944},{CN=B},{PPATH=85330_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
TIPO
Type
ⁿ/ₐ
E
Electric proportional control
ⁿ/ₐ
DE
Digital integrated electronics for valves with feedback
ⁿ/ₐ
SER
Series No.
ⁿ/ₐ
K
Main connector 6 pin + PE
ⁿ/ₐ
DXRE5RJ-C100/31N-II/E0K11...
DXR
E
J
31
K11
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表