目錄: Eaton's CAD
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Eaton's CAD
Motor protection circuit-breaker [EC000074] Basic version and enhancement
Eaton's CAD
Electrical circuit protection
23142
Moeller series NZM - Molded Case Circuit Breaker
Powered by
CAD模型選擇
{eaton_cad/23128/23142/23202/24289.prj},{NB=168455},{PLID=168455},{NETTO_WEIGHT=6.38000},{EF001389=400},{EF007025=132.0},{EF001364=200.0},{EF001391=3},{EF007049=36.0},{EF000040=215.2},{EF000008=140},{EF000049=335.0},{CUSTOMS_TARIFF_NUMBER1=85362090},{PREVIEW=../../../_pool_/ce/de/e2/24289_preview_2390.png},{MANUTYPEDESC=NZMC3-S400-SVE},{DESCSHORT=Circuit-breaker, 3p, 400A, plug-in module},{DESCLONG=Series NZM circuit-breakers cover all application cases with just four compact sizes and are suitable for the IEC market. Installation is always flexible thanks to the use of modular function groups.},{INTNO=4015081649389},{ECLASS_13_0=Motor protection circuit-breaker [AGZ529021]},{ETIM_9_0=Motor protection circuit-breaker [EC000074]}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PLID
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
NETTO_WEIGHT
Netto weight
[kg]
ECLASS_13_0
ⁿ/ₐ
ETIM_9_0
ⁿ/ₐ
EF002336
Overload release current setting
[A]
EF007131
Adjustment range undelayed short-circuit release
[A]
EF006233
With thermal overload protection
ⁿ/ₐ
EF007400
Phase failure sensitive
ⁿ/ₐ
EF007007
Switch off technique
ⁿ/ₐ
EF001435
Rated operating voltage
[V]
EF001389
Rated permanent current Iu
[A]
EF007025
Rated operation power at AC-3, 230 V
[kW]
EF001364
Rated operation power at AC-3, 400 V
[kW]
EF005387
Power loss
[W]
EF006819
Type of electrical connection of main circuit
ⁿ/ₐ
EF006976
Type of control element
ⁿ/ₐ
EF008240
Device construction
ⁿ/ₐ
EF001387
With integrated auxiliary switch
ⁿ/ₐ
EF001390
With integrated under voltage release
ⁿ/ₐ
EF001391
Number of poles
ⁿ/ₐ
EF007049
Rated short-circuit breaking capacity lcu at 400 V, AC
[kA]
EF005474
Degree of protection (IP)
ⁿ/ₐ
EF000040
Height
[mm]
EF000008
Width
[mm]
EF000049
Depth
[mm]
281301
281301
NZMH2-M32
Circuit-breaker, 3p, 32A
Circuit-breakers of the N...
4015082813017
2.34500
Motor protection circuit-...
Motor protection circuit-...
25 - 32
320 - 448
true
false
Thermomagnetic
690 - 690
32
7.5
15.0
-
Screw connection
Rocker lever
Built-in device fixed bui...
false
false
3
130.0
IP20
184.0
105
149.0
265716
265716
NZMB2-M160
Circuit-breaker, 3p, 160A
Circuit-breakers of the N...
4015082657161
2.32700
Motor protection circuit-...
Motor protection circuit-...
125 - 160
1280 - 2240
true
false
Thermomagnetic
440 - 440
160
45.0
90.0
38.4
Screw connection
Rocker lever
Built-in device fixed bui...
false
false
3
18.5
IP20
184.0
105
149.0
265721
265721
NZMN1-M80
Circuit-breaker, 3p, 80A
Series NZM..-M circuit-br...
4015082657215
1.02100
Motor protection circuit-...
Motor protection circuit-...
63 - 80
640 - 1120
true
true
Thermomagnetic
690 - 690
80
22.0
45.0
20.8
Other
Rocker lever
Built-in device fixed bui...
false
false
3
35.0
IP20
145.0
90
88.0
284468
284468
NZMN3-ME450
Circuit-breaker, 3p, 450A
Circuit-breakers of the N...
4015082844684
7.07000
Motor protection circuit-...
Motor protection circuit-...
225 - 450
450 - 6300
true
true
Electronic
690 - 690
450
132.0
250.0
-
Screw connection
Rocker lever
Built-in device fixed bui...
false
false
3
35.0
IP20
275.0
140
166.0
269249
269249
NZMB2-S160-CNA
Circuit-breaker, 3p, 160A
Series NZM..-S..CNA circu...
4015082692490
2.38300
Motor protection circuit-...
Motor protection circuit-...
0 - 0
8 - 14
false
false
Magnetic
440 - 440
160
45.0
90.0
24.3
Screw connection
Rocker lever
Built-in device fixed bui...
false
false
3
18.5
IP20
195.0
105
149.0
281309
281309
NZMH2-M200
Circuit-breaker, 3p, 200A
Circuit-breakers of the N...
4015082813093
2.34000
Motor protection circuit-...
Motor protection circuit-...
160 - 200
1600 - 2800
true
false
Thermomagnetic
690 - 690
200
55.0
110.0
48
Screw connection
Rocker lever
Built-in device fixed bui...
false
false
3
130.0
IP20
184.0
105
149.0
265717
265717
NZMB2-M200
Circuit-breaker, 3p, 200A
Circuit-breakers of the N...
4015082657178
2.34300
Motor protection circuit-...
Motor protection circuit-...
160 - 200
1600 - 2800
true
false
Thermomagnetic
440 - 440
200
55.0
110.0
48
Screw connection
Rocker lever
Built-in device fixed bui...
false
false
3
18.5
IP20
184.0
105
149.0
265715
265715
NZMB2-M125
Circuit-breaker, 3p, 125A
Circuit-breakers of the N...
4015082657154
2.35000
Motor protection circuit-...
Motor protection circuit-...
100 - 125
1000 - 1750
true
false
Thermomagnetic
440 - 440
125
37.0
55.0
27.6
Screw connection
Rocker lever
Built-in device fixed bui...
false
false
3
18.5
IP20
184.0
105
149.0
265723
265723
NZMN2-M125
Circuit-breaker, 3p, 125A
Circuit-breakers of the N...
4015082657239
2.33500
Motor protection circuit-...
Motor protection circuit-...
100 - 125
1000 - 1750
true
false
Thermomagnetic
690 - 690
125
37.0
55.0
27.6
Screw connection
Rocker lever
Built-in device fixed bui...
false
false
3
35.0
IP20
184.0
105
149.0
265718
265718
NZMN1-M40
Circuit-breaker, 3p, 40A
Series NZM..-M circuit-br...
4015082657185
1.03200
Motor protection circuit-...
Motor protection circuit-...
32 - 40
320 - 560
true
true
Thermomagnetic
690 - 690
40
11.0
18.5
13.5
Other
Rocker lever
Built-in device fixed bui...
false
false
3
35.0
IP20
145.0
90
88.0
265722
265722
NZMN1-M100
Circuit-breaker, 3p, 100A
Series NZM..-M circuit-br...
4015082657222
1.01100
Motor protection circuit-...
Motor protection circuit-...
80 - 100
800 - 1250
true
true
Thermomagnetic
690 - 690
100
30.0
55.0
23.9
Other
Rocker lever
Built-in device fixed bui...
false
false
3
35.0
IP20
145.0
90
88.0
265714
265714
NZMB1-M100
Circuit-breaker, 3p, 100A
Series NZM..-M circuit-br...
4015082657147
0.90000
Motor protection circuit-...
Motor protection circuit-...
80 - 100
800 - 1250
true
true
Thermomagnetic
440 - 440
100
30.0
55.0
23.9
Other
Rocker lever
Built-in device fixed bui...
false
false
3
18.5
IP20
145.0
90
88.0
269250
269250
NZMB2-S200-CNA
Circuit-breaker, 3p, 200A
Series NZM..-S..CNA circu...
4015082692506
2.34500
Motor protection circuit-...
Motor protection circuit-...
0 - 0
8 - 13
false
false
Magnetic
440 - 440
200
55.0
110.0
38
Screw connection
Rocker lever
Built-in device fixed bui...
false
false
3
18.5
IP20
195.0
105
149.0
265735
265735
NZMN1-S100
Circuit-breaker, 3p, 100A
Series NZM..-S circuit-br...
4015082657352
1.02000
Motor protection circuit-...
Motor protection circuit-...
0 - 0
8 - 44328
false
false
Magnetic
690 - 690
100
30.0
45.0
16.9
Other
Rocker lever
Built-in device fixed bui...
false
false
3
35.0
IP20
145.0
90
88.0
265713
265713
NZMB1-M80
Circuit-breaker, 3p, 80A
Series NZM..-M circuit-br...
4015082657130
1.02000
Motor protection circuit-...
Motor protection circuit-...
63 - 80
640 - 1120
true
true
Thermomagnetic
440 - 440
80
22.0
45.0
20.8
Other
Rocker lever
Built-in device fixed bui...
false
false
3
18.5
IP20
145.0
90
88.0
265720
265720
NZMN1-M63
Circuit-breaker, 3p, 63A
Series NZM..-M circuit-br...
4015082657208
1.03700
Motor protection circuit-...
Motor protection circuit-...
50 - 63
504 - 882
true
true
Thermomagnetic
690 - 690
63
18.5
30.0
14.9
Other
Rocker lever
Built-in device fixed bui...
false
false
3
35.0
IP20
145.0
90
88.0
265727
265727
NZMB1-S50
Circuit-breaker, 3p, 50A
Series NZM..-S circuit-br...
4015082657277
1.04600
Motor protection circuit-...
Motor protection circuit-...
0 - 0
8 - 14
false
false
Magnetic
440 - 440
50
15.0
22.0
4.2
Other
Rocker lever
Built-in device fixed bui...
false
false
3
18.5
IP20
145.0
90
88.0
265726
265726
NZMB1-S40
Circuit-breaker, 3p, 40A
Series NZM..-S circuit-br...
4015082657260
1.01900
Motor protection circuit-...
Motor protection circuit-...
0 - 0
8 - 14
false
false
Magnetic
440 - 440
40
11.0
18.5
2.7
Other
Rocker lever
Built-in device fixed bui...
false
false
3
18.5
IP20
145.0
90
88.0
265780
265780
NZMN2-ME220
Circuit-breaker, 3p, 220A
Circuit-breakers of the N...
4015082657802
2.47800
Motor protection circuit-...
Motor protection circuit-...
110 - 220
220 - 3080
true
true
Electronic
690 - 690
220
55.0
110.0
-
Screw connection
Rocker lever
Built-in device fixed bui...
false
false
3
35.0
IP20
184.0
105
149.0
265730
265730
NZMB1-S100
Circuit-breaker, 3p, 100A
Series NZM..-S circuit-br...
4015082657307
1.04600
Motor protection circuit-...
Motor protection circuit-...
0 - 0
8 - 14
false
false
Magnetic
440 - 440
100
30.0
45.0
16.9
Other
Rocker lever
Built-in device fixed bui...
false
false
3
18.5
IP20
145.0
90
88.0
284465
284465
NZMN3-SE450-CNA
Circuit-breaker, 3p, 450A
Series NZM..-SE..CNA circ...
4015082844653
6.34000
Motor protection circuit-...
Motor protection circuit-...
0 - 0
900 - 5400
false
false
Electronic
690 - 690
450
132.0
250.0
-
Screw connection
Rocker lever
Built-in device fixed bui...
false
false
3
35.0
IP20
297.0
140
166.0
265779
265779
NZMN2-ME140
Circuit-breaker, 3p, 140A
Circuit-breakers of the N...
4015082657796
2.45100
Motor protection circuit-...
Motor protection circuit-...
70 - 140
140 - 1960
true
true
Electronic
690 - 690
140
45.0
75.0
16.17
Screw connection
Rocker lever
Built-in device fixed bui...
false
false
3
35.0
IP20
184.0
105
149.0
113257
113257
NZMN2-ME140-SVE
Circuit-breaker, 3p, 140A...
Circuit-breakers of the N...
4015081127924
2.89100
Motor protection circuit-...
Motor protection circuit-...
70 - 140
140 - 1960
true
true
Electronic
690 - 690
140
45.0
75.0
16.17
Screw connection
Rocker lever
Built-in device plug-in t...
false
false
3
35.0
IP20
245.0
105
180.0
269342
269342
NZMN3-SE350-CNA
Circuit-breaker, 3p, 350A
Series NZM..-SE..CNA circ...
4015082693428
6.34000
Motor protection circuit-...
Motor protection circuit-...
0 - 0
700 - 4900
false
false
Electronic
690 - 690
350
110.0
200.0
-
Screw connection
Rocker lever
Built-in device fixed bui...
false
false
3
35.0
IP20
297.0
140
166.0
265790
265790
NZMH3-ME350
Circuit-breaker, 3p, 350A
Circuit-breakers of the N...
4015082657901
7.00100
Motor protection circuit-...
Motor protection circuit-...
175 - 350
350 - 4900
true
true
Electronic
690 - 690
350
110.0
200.0
-
Screw connection
Rocker lever
Built-in device fixed bui...
false
false
3
130.0
IP20
275.0
140
166.0
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表