目錄: EGE-Elektronik
Created: 05.03.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Following languages are included:
german, english
English as original or default language
ERP Mappings for PARTupdate available
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 10.1
EGE-Elektronik
LTZ 400 - Luftströmungssensor ohne integrierte Auswerteelektronik
EGE-Elektronik
Flow sensors
Powered by
CAD模型選擇
{ege_elektronik/p1_flow_sensors/ltz_400.prj},{NB=P11100 LTZ 421 K-A2},{BESTNR=P11100},{L=MIN},{PRA=1},{V=1},{V2=MIN},{SUPPV=MIN},{STRAUF=MIN},{TEMPG=MIN},{BZT=MIN},{RZT=MIN},{DFB=MIN},{DFP=MIN},{SENWD=MIN},{ERFW=},{ERFO=},{OUTP1=},{G=},{TYP=LTZ 421 K-A2},{SUPPVT=},{STRSCH=},{UMGT=},{MEDT=},{BZMM=},{RMM=},{SENWA=},{GEHWD=},{GEHWA=},{ANZS=},{SCHUTZ=},{AN=},{ZUBLU1=},{ZUB1=},{ZUB2=},{ZUB3=},{REF1=},{WWW=},{EGEPK1=für gasförmige Medien},{EGEPG2=Luftströmungssensor},{SBA1=Einschraubversion},{SBA2=48 mm},{MONT=Schraubmontage},{PROZAN=G1/2},{ERFBLMINW=0.5},{ERFBLMINE=m/s},{ERFBLMAXW=30},{ERFBLMAXE=m/s},{MED3=Luft},{MED4=nicht-explosionsfähige Gase},{LW=48},{LEMM=mm},{ELAN=Festkabel},{EXEBG1=außerhalb gasexplosionsgefährdeter Bereiche}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
BESTNR
ID-No.
ⁿ/ₐ
TYP
Typ
ⁿ/ₐ
EGEPK1
Produktkategorie_1
ⁿ/ₐ
EGEPG2
Produktgruppe_Ober_Beschreibung
ⁿ/ₐ
EGEPS
EGE-Serie
ⁿ/ₐ
P11100 LTZ 421 K-A2
P11100
LTZ 421 K-A2
für gasförmige Medien
Luftströmungssensor
LTZ 400
P11101 LTZ 421 S-A2
P11101
LTZ 421 S-A2
für gasförmige Medien
Luftströmungssensor
LTZ 400
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表