目錄: EGE-Elektronik
Created: 05.03.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Following languages are included:
german, english
English as original or default language
ERP Mappings for PARTupdate available
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 10.1
EGE-Elektronik
Serie MFP LP - Level sensors
EGE-Elektronik
Level sensors
Powered by
CAD模型選擇
{ege_elektronik/p2_level_sensors/mfp_lp.prj},{NB=P21221 MFP 075 GA-LP080},{BESTNR=P21221},{L=MIN},{MGK=MIN},{V=800},{PRA=3},{AF=},{AG=},{BS=},{SAN=},{SAG=},{LWS=},{SCHS=},{VS=},{UB=},{UT=},{MT=},{AK=},{GHWS=},{WS=},{DW=},{DFK=},{AN=},{WWW=HTTP},{TYP=MFP 075 GA-LP080},{LW=800},{LEMM=mm},{AUSGF=Analog},{ANAMINW=4},{ANAMAXW=20},{ANAMINE=mA},{ANAMAXE=mA},{ANA=linear},{AWMINE=Ω},{AWMAXW=500},{AWMAXE=Ω},{MGWMM=5},{MGEMM=mm},{SW=1.4571, PTFE, POM},{DM=NBR, AFM 34, andere Werkstoffe auf Anforderung},{ELAN=M12-Stecksystem},{BF=Parallelstab},{MEDTMINW=0},{MEDTMINE=°C},{MEDTMAXW=80},{MEDTMAXE=°C},{AUSGF2=},{EGEPG1=P2},{EGEPS=MFP LP},{AUSF=G3/4},{AUSG=4…20 mA, linear},{BSPMINW=20},{BSPMINE=VDC},{BSPMAXW=27},{BSPMAXE=VDC},{UGTEMMINW=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
BESTNR
ID-No.
ⁿ/ₐ
TYP
Typ
ⁿ/ₐ
AUSGF
Ausgang_1_Funktion
ⁿ/ₐ
UGTEMMINW
Umgebungstemperatur_Min_Wert
ⁿ/ₐ
UGTEMMINE
Umgebungstemperatur_Min_Einheit
ⁿ/ₐ
UGTEMMAXW
Umgebungstemperatur_Max_Wert
ⁿ/ₐ
UGTEMMAXE
Umgebungstemperatur_Max_Einheit
ⁿ/ₐ
P21202 MFP 075 GA-LP030
P21202
MFP 075 GA-LP030
Analog
0
°C
70
°C
P21203 MFP 075 GA-LP050
P21203
MFP 075 GA-LP050
Analog
0
°C
70
°C
P21221 MFP 075 GA-LP080
P21221
MFP 075 GA-LP080
Analog
0
°C
70
°C
P21206 MFP 075 GPP-LP030
P21206
MFP 075 GPP-LP030
PNP-NO/NC
0
°C
70
°C
P21207 MFP 075 GPP-LP050
P21207
MFP 075 GPP-LP050
PNP-NO/NC
0
°C
70
°C
P21223 MFP 075 GPP-LP080
P21223
MFP 075 GPP-LP080
PNP-NO/NC
0
°C
70
°C
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表