目錄: nVent HOFFMAN
Created: 22.06.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
nVent HOFFMAN
EFA - Exhaust filter
nVent HOFFMAN
Thermal Management
Ventilation Range
Powered by
CAD模型選擇
{eldon/05_thermal_management/04_ventilation_range/efa.prj},{NB=EFA200R5(0)},{ITEM=EFA200R5},{DETAIL=0},{INFO=Info PDF},{DES=Exhaust filter},{MAT=Thermoplastic},{IP=IP 54 | TYPE 12},{CO=125 x 125},{FM=G4},{FE=>90},{D=26},{MASS=0.20},{EAN=8713574131903},{TARIFFN=-},{MI=URL},{V=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
ITEM
Item no.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
IP
Protection
ⁿ/ₐ
CO
Cut-out
[mm]
FM
Filter mat
[EN779]
FE
Filtration efficiency
[%]
D
Depth
[mm]
MASS
Weight
[kg]
EAN
EAN Code
ⁿ/ₐ
EFA100R5
EFA100R5
Exhaust filter
Thermoplastic
IP 54 | TYPE 12
92 x 92
G4
>90
19
0.05
8713574131873
EFA200R5
EFA200R5
Exhaust filter
Thermoplastic
IP 54 | TYPE 12
125 x 125
G4
>90
26
0.20
8713574131903
EFA220R5
EFA220R5
Exhaust filter
Thermoplastic
IP 54 | TYPE 12
177 x 177
G4
>90
34
0.35
8713574132955
EFA250-300R5
EFA250-300R5
Exhaust filter
Thermoplastic
IP 54 | TYPE 12
223 x 223
G4
>90
38
0.60
8713574131910
EFA500-700R5
EFA500-700R5
Exhaust filter
Thermoplastic
IP 54 | TYPE 12
291 x 291
G3
>90
39
0.90
8713574132849
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表