目錄: nVent HOFFMAN
Created: 22.06.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
nVent HOFFMAN
EHV - Fan Heater
nVent HOFFMAN
Thermal Management
Heating & Anti-condensation Range
Powered by
CAD模型選擇
{eldon/05_thermal_management/05_heating_anti_condensation_range/ehv.prj},{NB=EHV150(0)},{ITEM=EHV150},{DETAIL=0},{INFO=Info PDF},{DES=Fan heater 150W},{MAT=Plastic and aluminium},{C=150},{AF=35},{V=230 V AC 50/60 HZ},{MASS=0.55},{EAN=8713574074972},{TARIFFN=-},{MI=URL},{X=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
ITEM
Item no.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
C
Capacity
[W]
AF
Air Flow
[m3/h]
V
Voltage
[V]
MASS
Weight
[kg]
EAN
EAN Code
ⁿ/ₐ
EHV100
EHV100
Fan heater 100W
Plastic and aluminium
100
35
230 V AC 50/60 HZ
0.55
8713574088535
EHV150
EHV150
Fan heater 150W
Plastic and aluminium
150
35
230 V AC 50/60 HZ
0.55
8713574074972
EHV200
EHV200
Fan heater 200W
Plastic and aluminium
200
108
230 V AC 50/60 HZ
0.90
8713574074989
EHV300
EHV300
Fan heater 300W
Plastic and aluminium
300
108
230 V AC 50/60 HZ
0.90
8713574074996
EHV400
EHV400
Fan heater 400W
Plastic and aluminium
400
108
230 V AC 50/60 HZ
0.90
8713574075009
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表