目錄: nVent HOFFMAN
Created: 22.06.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
nVent HOFFMAN
ADI - Inner doors
nVent HOFFMAN
Accessories
Wall mounted
Steel
Doors
Powered by
CAD模型選擇
{eldon/accessories/02_wall_mounted/steel/doors/adi_asmtab.prj},{NB=ADI06050R5(0)},{ITEM=ADI06050R5},{DETAIL=0},{INFO=Info PDF},{DES=Inner door, 600x500},{MAT=Mild steel},{LOCKS=1},{H=600},{W=500},{MPH=545},{MPW=392},{MASS=5.10},{EAN=8713574194038},{TARIFFN=76101000},{MI=URL},{PPATH=../../../common_pool/accessories/a/assemblies/adi_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
ITEM
Item no.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
LOCKS
No. of locks
ⁿ/ₐ
H
For enclosure height
[mm]
W
For enclosure width
[mm]
MASS
Weight
[kg]
EAN
EAN Code
ⁿ/ₐ
ADI04030R5
ADI04030R5
Inner door, 400x300
Mild steel
1
400
300
2.70
8713574124981
ADI04040R5
ADI04040R5
Inner door, 400x400
Mild steel
1
400
400
2.75
8713574193970
ADI04050R5
ADI04050R5
Inner door, 400x500
Mild steel
1
400
500
3.95
8713574193987
ADI04060R5
ADI04060R5
Inner door, 400x600
Mild steel
1
400
600
3.95
8713574193994
ADI05030R5
ADI05030R5
Inner door, 500x300
Mild steel
1
500
300
3.80
8713574194007
ADI05040R5
ADI05040R5
Inner door, 500x400
Mild steel
1
500
400
3.95
8713574124974
ADI05050R5
ADI05050R5
Inner door, 500x500
Mild steel
1
500
500
4.25
8713574194014
ADI06040R5
ADI06040R5
Inner door, 600x400
Mild steel
1
600
400
4.35
8713574124967
ADI06050R5
ADI06050R5
Inner door, 600x500
Mild steel
1
600
500
5.10
8713574194038
ADI06060R5
ADI06060R5
Inner door, 600x600
Mild steel
1
600
600
6.40
8713574124950
ADI06080R5
ADI06080R5
Inner door, 600x800
Mild steel
1
600
800
8.35
8713574194045
ADI07050R5
ADI07050R5
Inner door, 700x500
Mild steel
2
700
500
6.60
8713574124943
ADI08040R5
ADI08040R5
Inner door, 800x400
Mild steel
2
800
400
5.90
8713574194052
ADI08060R5
ADI08060R5
Inner door, 800x600
Mild steel
2
800
600
8.35
8713574124936
ADI08080R5
ADI08080R5
Inner door, 800x800
Mild steel
2
800
800
10.90
8713574194069
ADI10060R5
ADI10060R5
Inner door, 1000x600
Mild steel
2
1000
600
10.95
8713574124929
ADI10080R5
ADI10080R5
Inner door, 1000x800
Mild steel
2
1000
800
12.45
8713574124912
ADI12060R5
ADI12060R5
Inner door, 1200x600
Mild steel
2
1200
600
12.90
8713574124905
ADI12080R5
ADI12080R5
Inner door, 1200x800
Mild steel
2
1200
800
16.00
8713574124752
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表