目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
VRTP-P+IR-SST - Spoked handwheels, solid rim with fold-away handle
Elesa
GENERAL CATALOGUE
Operating Elements
Spoked handwheels
VRTP-P-SST
Powered by
CAD模型選擇
{elesa/general_catalogue/01/1_spoke_handwheels/vrtp_p_combi/vrtp_p_ir_sst_asmtab.prj},{NB=Spoked handwheels, solid rim with fold-away handles VRTP.200-P+IR-SST-20(1)},{CODE=79323-R},{DESCRIPTION=VRTP.200-P+IR-SST-20},{POS=1},{DIM01=200},{DIM02=20},{DIM03=61},{DIM04=28.0},{DIM05=30},{DIM06=28},{DIM07=36.0},{DIM08=50.0},{DIM09=34},{DIM10=80},{DIM11=84},{DIM12=24},{DIM13=22},{DIM14=22.8},{DIM15=6},{DIM16=300},{DIM17=24},{WEIGHT=588},{DIM08XX=36},{MOV=1.5},{DB=20},{BL=106.0},{BH2=18.5},{VERS=5.000},{X=10},{Y=18.5},{VER=1},{PPATH=vrtp_p_ir_sst_asmtpl.prj},{VER1=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
dH7
[mm]
DIM03
L
[mm]
DIM04
B
[mm]
DIM05
d1
[mm]
DIM06
d2
[mm]
DIM07
d3
[mm]
DIM08
d4
[mm]
DIM09
h
[mm]
DIM10
H
[mm]
DIM11
R
[mm]
DIM12
d'
[mm]
DIM13
d''
[mm]
DIM14
t
[mm]
DIM15
b
[mm]
DIM16
C
[Nm]
DIM17
L
[J]
WEIGHT
Weight
[g]
Spoked handwheels, solid ...
79121-R
VRTP.80-P+IR-SST-8
80
8
35
18.0
18
16
20.5
25.0
17
45
29
14
10
9.0
2
32
5
102
Spoked handwheels, solid ...
79171-R
VRTP.100-P+IR-SST-10
99
10
37
20.0
18
16
20.5
25.5
17
60
37
14
10
11.4
3
54
7
163
Spoked handwheels, solid ...
79221-R
VRTP.125-P+IR-SST-12
125
12
44
22.0
22
20
26.0
31.0
22
65
48
18
12
13.8
4
94
10
230
Spoked handwheels, solid ...
79271-R
VRTP.160-P+IR-SST-14
160
14
51
25.0
26
24
31.0
40.0
27
73
65
20
16
16.3
5
185
15
388
Spoked handwheels, solid ...
79321-R
VRTP.200-P+IR-SST-16
200
16
61
28.0
30
28
36.0
50.0
34
80
84
24
18
18.3
5
300
24
593
Spoked handwheels, solid ...
79323-R
VRTP.200-P+IR-SST-20
200
20
61
28.0
30
28
36.0
50.0
34
80
84
24
22
22.8
6
300
24
588
Spoked handwheels, solid ...
79121-R-K
VRTP.80-P+IR-SST-8-K
80
8
35
18.0
18
16
20.5
25.0
17
45
29
-
-
9.0
2
32
5
102
Spoked handwheels, solid ...
79171-R-K
VRTP.100-P+IR-SST-10-K
99
10
37
20.0
18
16
20.5
25.5
17
60
37
-
-
11.4
3
54
7
163
Spoked handwheels, solid ...
79221-R-K
VRTP.125-P+IR-SST-12-K
125
12
44
22.0
22
20
26.0
31.0
22
65
48
-
-
13.8
4
94
10
230
Spoked handwheels, solid ...
79271-R-K
VRTP.160-P+IR-SST-14-K
160
14
51
25.0
26
24
31.0
40.0
27
73
65
-
-
16.3
5
185
15
388
Spoked handwheels, solid ...
79321-R-K
VRTP.200-P+IR-SST-16-K
200
16
61
28.0
30
28
36.0
50.0
34
80
84
-
-
18.3
5
300
24
593
Spoked handwheels, solid ...
79323-R-K
VRTP.200-P+IR-SST-20-K
200
20
61
28.0
30
28
36.0
50.0
34
80
84
-
-
22.8
6
300
24
588
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表