目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
MT+IR - Crank handles with fold-away handle
Elesa
GENERAL CATALOGUE
Operating Elements
Crank Handles
MT.
Powered by
CAD模型選擇
{elesa/general_catalogue/01/4_crank_handles/mt_combi/mt_ir_asmtab.prj},{NB=Crank handles with fold-away handle MT.100+IR A12(0)},{CODE=44321},{DESCRIPTION=MT.100+IR A12},{POS=0},{DIM01=100},{DIM02=12},{DIM03=-},{DIM04=128},{DIM05=34},{DIM06=24},{DIM07=21},{DIM08=30},{DIM09=10},{DIM10=37},{DIM11=40},{DIM12=-},{DIM13=65},{DIM14=15},{DIM15=20},{DIM16=31},{DIM17=22},{DIM18=200},{DIM19=27},{WEIGHT=265},{DH7=12},{DH9=0.000},{H=0.000},{PPATH=mt_ir_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
R
[mm]
DIM02
dH7
ⁿ/ₐ
DIM03
dH9
ⁿ/ₐ
DIM04
L
[mm]
DIM05
D
[mm]
DIM06
d1
[mm]
DIM07
d3
[mm]
DIM08
l
[mm]
DIM09
l1
[mm]
DIM10
l2
[mm]
DIM11
l3
[mm]
DIM12
h
ⁿ/ₐ
DIM13
H
[mm]
DIM14
H1
[mm]
DIM15
H2
[mm]
DIM16
H3
[mm]
DIM17
r
[mm]
DIM18
C
[Nm]
DIM19
L
[J]
WEIGHT
Weight
[g]
Crank handles with fold-a...
44216
MT.80+IR
80
-
6
105
30
22
17
26
10
32
36
26
56
13
15
27
19
180
15
177
Crank handles with fold-a...
44221
MT.80+IR A-10
80
10
-
105
30
22
17
26
10
32
36
-
56
13
15
27
19
180
15
163
Crank handles with fold-a...
44316
MT.100+IR
100
-
8
128
34
24
21
30
10
37
40
28
65
15
20
31
22
200
27
285
Crank handles with fold-a...
44321
MT.100+IR A12
100
12
-
128
34
24
21
30
10
37
40
-
65
15
20
31
22
200
27
265
Crank handles with fold-a...
44416
MT.130+IR
130
-
10
162
40
28
25
35
14
44
49
30
65
20
20
35
22
350
45
385
Crank handles with fold-a...
44421
MT.130+IR A-14
130
14
-
162
40
28
25
35
14
44
49
-
65
20
20
35
22
350
45
340
Crank handles with fold-a...
44516
MT.160+IR
160
-
10
198
45
34
27
40
15
49
55
30
80
23
20
40
24
450
55
525
Crank handles with fold-a...
44521
MT.160+IR A-16
160
16
-
198
45
34
27
40
15
49
55
-
80
23
20
40
24
450
55
473
Crank handles with fold-a...
44621
MT.210+IR
212
-
12
252
50
40
31
45
15
53
60
30
90
26
23
46
27
950
80
840
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表