目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
VC.692-CR - Lobe knobs
Elesa
GENERAL CATALOGUE
Clamping knobs
Lobe knobs
VC.692
Powered by
CAD模型選擇
{elesa/general_catalogue/02/1_lobe_knobs/vc_692_combi/vc_692_cr.prj},{NB=Lobe knobs VC.692/40-CR-B-M8},{CODE=152712},{DESCRIPTION=VC.692/40-CR-B-M8},{DIM01=40},{DIM02=M8},{DIM03=26.0},{DIM04=15},{DIM05=14.0},{DIM06=13},{WEIGHT=23},{DA=8.000},{DB=6.647}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d6H
ⁿ/ₐ
DIM03
L
[mm]
DIM04
d1
[mm]
DIM05
l2
[mm]
DIM06
h
[mm]
WEIGHT
Weight
[g]
Lobe knobs VC.692/32-CR-B...
152702
VC.692/32-CR-B-M6
32
M6
22.5
14
12.5
10
14
Lobe knobs VC.692/40-CR-B...
152712
VC.692/40-CR-B-M8
40
M8
26.0
15
14.0
13
23
Lobe knobs VC.692/50-CR-B...
152722
VC.692/50-CR-B-M10
50
M10
31.0
18
17.0
17
40
Lobe knobs VC.692/60-CR-B...
152731
VC.692/60-CR-B-M10
60
M10
36.5
21
21.0
20
63
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表