目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
CT.476-SST-p - Wing knobs
Elesa
GENERAL CATALOGUE
Clamping knobs
Grip knobs
CT.476
Powered by
CAD模型選擇
{elesa/general_catalogue/02/2_grip_knobs/ct_476_combi/ct_476_s_p_inox.prj},{NB=Wing knobs CT.476/30-SST-p-M8x16},{CODE=108372},{DESCRIPTION=CT.476/30-SST-p-M8x16},{DIM01=32},{DIM02=M8},{DIM03=15},{DIM04=16},{DIM05=13.0},{DIM06=16},{WEIGHT=13},{NDM=8.000},{KDM=6.466}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d6g
ⁿ/ₐ
DIM03
L
[mm]
DIM04
l
[mm]
DIM05
b
[mm]
DIM06
C
[Nm]
WEIGHT
Weight
[g]
Wing knobs CT.476/20-SST-...
108261
CT.476/20-SST-p-M4x6
20
M4
11
6
9.5
6
4
Wing knobs CT.476/20-SST-...
108262
CT.476/20-SST-p-M4x10
20
M4
11
10
9.5
6
4
Wing knobs CT.476/25-SST-...
108311
CT.476/25-SST-p-M5x10
26
M5
13
10
11.0
8
6
Wing knobs CT.476/25-SST-...
108312
CT.476/25-SST-p-M5x16
26
M5
13
16
11.0
8
7
Wing knobs CT.476/25-SST-...
108313
CT.476/25-SST-p-M5x25
26
M5
13
25
11.0
8
8
Wing knobs CT.476/30-SST-...
108361
CT.476/30-SST-p-M6x10
32
M6
15
10
13.0
14
8
Wing knobs CT.476/30-SST-...
108362
CT.476/30-SST-p-M6x16
32
M6
15
16
13.0
14
10
Wing knobs CT.476/30-SST-...
108364
CT.476/30-SST-p-M6x20
32
M6
15
20
13.0
14
11
Wing knobs CT.476/30-SST-...
108366
CT.476/30-SST-p-M6x25
32
M6
15
25
13.0
14
12
Wing knobs CT.476/30-SST-...
108367
CT.476/30-SST-p-M6x30
32
M6
15
30
13.0
14
13
Wing knobs CT.476/30-SST-...
108372
CT.476/30-SST-p-M8x16
32
M8
15
16
13.0
16
13
Wing knobs CT.476/30-SST-...
108374
CT.476/30-SST-p-M8x20
32
M8
15
20
13.0
16
14
Wing knobs CT.476/30-SST-...
108375
CT.476/30-SST-p-M8x25
32
M8
15
25
13.0
16
16
Wing knobs CT.476/30-SST-...
108377
CT.476/30-SST-p-M8x30
32
M8
15
30
13.0
16
17
Wing knobs CT.476/30-SST-...
108378
CT.476/30-SST-p-M8x40
32
M8
15
40
13.0
16
20
Wing knobs CT.476/40-SST-...
108462
CT.476/40-SST-p-M8x16
40
M8
17
16
15.5
18
15
Wing knobs CT.476/40-SST-...
108464
CT.476/40-SST-p-M8x25
40
M8
17
25
15.5
18
16
Wing knobs CT.476/40-SST-...
108466
CT.476/40-SST-p-M8x40
40
M8
17
40
15.5
18
22
Wing knobs CT.476/48-SST-...
108521
CT.476/48-SST-p-M8x16
48
M8
19
16
19.0
20
18
Wing knobs CT.476/48-SST-...
108524
CT.476/48-SST-p-M8x25
48
M8
19
25
19.0
20
18
Wing knobs CT.476/56-SST-...
108572
CT.476/56-SST-p-M10x20
56
M10
23
20
21.0
40
35
Wing knobs CT.476/56-SST-...
108574
CT.476/56-SST-p-M10x30
56
M10
23
30
21.0
40
39
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表