目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
CTD-p - Torque limiting wing knobs
Elesa
GENERAL CATALOGUE
Clamping knobs
Grip knobs
CTD
Powered by
CAD模型選擇
{elesa/general_catalogue/02/2_grip_knobs/ctd_combi/ctd_p.prj},{NB=Torque limiting wing knobs CTD.48 p-M5x16-3-C2},{CODE=221956-C2},{DESCRIPTION=CTD.48 p-M5x16-3-C2},{DIM01=48},{DIM02=M5},{NDM=5},{DIM03=28},{DIM04=26},{DIM05=10},{DIM06=16},{DIM07=9},{DIM08=20},{DIM09=3},{WEIGHT=39},{VER=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d
ⁿ/ₐ
DIM03
L
[mm]
DIM04
d1
[mm]
DIM05
d2
[mm]
DIM06
l
[mm]
DIM07
l2
[mm]
DIM08
b
[mm]
DIM09
C#
[Nm]
WEIGHT
Weight
[g]
Torque limiting wing knob...
221951-C9
CTD.48 p-M5x10-2-C9
48
M5
28
26
10
10
9
20
2
37
Torque limiting wing knob...
221951-C2
CTD.48 p-M5x10-2-C2
48
M5
28
26
10
10
9
20
2
37
Torque limiting wing knob...
221952-C9
CTD.48 p-M5x10-3-C9
48
M5
28
26
10
10
9
20
3
38
Torque limiting wing knob...
221952-C2
CTD.48 p-M5x10-3-C2
48
M5
28
26
10
10
9
20
3
38
Torque limiting wing knob...
221955-C9
CTD.48 p-M5x16-2-C9
48
M5
28
26
10
16
9
20
2
38
Torque limiting wing knob...
221955-C2
CTD.48 p-M5x16-2-C2
48
M5
28
26
10
16
9
20
2
38
Torque limiting wing knob...
221956-C9
CTD.48 p-M5x16-3-C9
48
M5
28
26
10
16
9
20
3
39
Torque limiting wing knob...
221956-C2
CTD.48 p-M5x16-3-C2
48
M5
28
26
10
16
9
20
3
39
Torque limiting wing knob...
221961-C9
CTD.48 p-M6x16-2-C9
48
M6
28
26
10
16
9
20
2
39
Torque limiting wing knob...
221961-C2
CTD.48 p-M6x16-2-C2
48
M6
28
26
10
16
9
20
2
39
Torque limiting wing knob...
221962-C9
CTD.48 p-M6x16-3-C9
48
M6
28
26
10
16
9
20
3
40
Torque limiting wing knob...
221962-C2
CTD.48 p-M6x16-3-C2
48
M6
28
26
10
16
9
20
3
40
Torque limiting wing knob...
221965-C9
CTD.48 p-M6x25-2-C9
48
M6
28
26
10
25
9
20
2
41
Torque limiting wing knob...
221965-C2
CTD.48 p-M6x25-2-C2
48
M6
28
26
10
25
9
20
2
41
Torque limiting wing knob...
221966-C9
CTD.48 p-M6x25-3-C9
48
M6
28
26
10
25
9
20
3
42
Torque limiting wing knob...
221966-C2
CTD.48 p-M6x25-3-C2
48
M6
28
26
10
25
9
20
3
42
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表