目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
ERX-SST-p - Adjustable handles
Elesa
GENERAL CATALOGUE
Clamping levers
Adjustable handles
ERX.
Powered by
CAD模型選擇
{elesa/general_catalogue/03/1_adjustable_handles/erx_combi/erx_sst_p.prj},{NB=Adjustable handles ERX.63 SST-p M8x70-C4},{CODE=235476-C4},{DESCRIPTION=ERX.63 SST-p M8x70-C4},{DIM01=63},{DIM02=M8},{DIM03=72.5},{DIM04=19.0},{DIM05=43.0},{DIM06=47.0},{DIM07=37.5},{DIM08=8},{DIM09=34.5},{DIM10=15.0},{DIM11=70},{DIM12=13.5},{DIM13=20},{WEIGHT=32},{NDM=8.000},{COLOR=0.38,0.38,0.38,0.00},{R=1.000},{G=0.867},{B=0.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
R
[mm]
DIM02
d6g
ⁿ/ₐ
DIM03
L
[mm]
DIM04
D
[mm]
DIM05
H
[mm]
DIM06
H1
[mm]
DIM07
h1
[mm]
DIM08
h2
[mm]
DIM09
h3
[mm]
DIM10
d1
[mm]
DIM11
l
[mm]
DIM12
l1
[mm]
DIM13
Teeth no.
ⁿ/ₐ
WEIGHT
Weight
[g]
Adjustable handles ERX.30...
235061-C1
ERX.30 SST-p M5x10-C1
30
M5
37.5
15.0
30.0
33.5
29.5
6
23.0
12.0
10
9.0
18
6
Adjustable handles ERX.30...
235061-C2
ERX.30 SST-p M5x10-C2
30
M5
37.5
15.0
30.0
33.5
29.5
6
23.0
12.0
10
9.0
18
6
Adjustable handles ERX.30...
235061-C2-C1
ERX.30-C2-SST-p M5x10-C1
30
M5
37.5
15.0
30.0
33.5
29.5
6
23.0
12.0
10
9.0
18
6
Adjustable handles ERX.30...
235061-C3
ERX.30 SST-p M5x10-C3
30
M5
37.5
15.0
30.0
33.5
29.5
6
23.0
12.0
10
9.0
18
6
Adjustable handles ERX.30...
235061-C3-C1
ERX.30-C3-SST-p M5x10-C1
30
M5
37.5
15.0
30.0
33.5
29.5
6
23.0
12.0
10
9.0
18
6
Adjustable handles ERX.30...
235061-C4
ERX.30 SST-p M5x10-C4
30
M5
37.5
15.0
30.0
33.5
29.5
6
23.0
12.0
10
9.0
18
6
Adjustable handles ERX.30...
235061-C4-C1
ERX.30-C4-SST-p M5x10-C1
30
M5
37.5
15.0
30.0
33.5
29.5
6
23.0
12.0
10
9.0
18
6
Adjustable handles ERX.30...
235061-C5
ERX.30 SST-p M5x10-C5
30
M5
37.5
15.0
30.0
33.5
29.5
6
23.0
12.0
10
9.0
18
6
Adjustable handles ERX.30...
235061-C5-C1
ERX.30-C5-SST-p M5x10-C1
30
M5
37.5
15.0
30.0
33.5
29.5
6
23.0
12.0
10
9.0
18
6
Adjustable handles ERX.30...
235061-C6
ERX.30 SST-p M5x10-C6
30
M5
37.5
15.0
30.0
33.5
29.5
6
23.0
12.0
10
9.0
18
6
Adjustable handles ERX.30...
235061-C6-C1
ERX.30-C6-SST-p M5x10-C1
30
M5
37.5
15.0
30.0
33.5
29.5
6
23.0
12.0
10
9.0
18
6
Adjustable handles ERX.30...
235061-C17
ERX.30 SST-p M5x10-C17
30
M5
37.5
15.0
30.0
33.5
29.5
6
23.0
12.0
10
9.0
18
6
Adjustable handles ERX.30...
235061-C17-C1
ERX.30-C17-SST-p M5x10-C1
30
M5
37.5
15.0
30.0
33.5
29.5
6
23.0
12.0
10
9.0
18
6
Adjustable handles ERX.30...
235066-C1
ERX.30 SST-p M5x16-C1
30
M5
37.5
15.0
30.0
33.5
29.5
6
23.0
12.0
16
9.0
18
7
Adjustable handles ERX.30...
235066-C2
ERX.30 SST-p M5x16-C2
30
M5
37.5
15.0
30.0
33.5
29.5
6
23.0
12.0
16
9.0
18
7
Adjustable handles ERX.30...
235066-C2-C1
ERX.30-C2-SST-p M5x16-C1
30
M5
37.5
15.0
30.0
33.5
29.5
6
23.0
12.0
16
9.0
18
7
Adjustable handles ERX.30...
235066-C3
ERX.30 SST-p M5x16-C3
30
M5
37.5
15.0
30.0
33.5
29.5
6
23.0
12.0
16
9.0
18
7
Adjustable handles ERX.30...
235066-C3-C1
ERX.30-C3-SST-p M5x16-C1
30
M5
37.5
15.0
30.0
33.5
29.5
6
23.0
12.0
16
9.0
18
7
Adjustable handles ERX.30...
235066-C4
ERX.30 SST-p M5x16-C4
30
M5
37.5
15.0
30.0
33.5
29.5
6
23.0
12.0
16
9.0
18
7
Adjustable handles ERX.30...
235066-C4-C1
ERX.30-C4-SST-p M5x16-C1
30
M5
37.5
15.0
30.0
33.5
29.5
6
23.0
12.0
16
9.0
18
7
Adjustable handles ERX.30...
235066-C5
ERX.30 SST-p M5x16-C5
30
M5
37.5
15.0
30.0
33.5
29.5
6
23.0
12.0
16
9.0
18
7
Adjustable handles ERX.30...
235066-C5-C1
ERX.30-C5-SST-p M5x16-C1
30
M5
37.5
15.0
30.0
33.5
29.5
6
23.0
12.0
16
9.0
18
7
Adjustable handles ERX.30...
235066-C6
ERX.30 SST-p M5x16-C6
30
M5
37.5
15.0
30.0
33.5
29.5
6
23.0
12.0
16
9.0
18
7
Adjustable handles ERX.30...
235066-C6-C1
ERX.30-C6-SST-p M5x16-C1
30
M5
37.5
15.0
30.0
33.5
29.5
6
23.0
12.0
16
9.0
18
7
Adjustable handles ERX.30...
235066-C17
ERX.30 SST-p M5x16-C17
30
M5
37.5
15.0
30.0
33.5
29.5
6
23.0
12.0
16
9.0
18
7
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表