目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
GN 300.5 STUD - Adjustable handles with threaded screw
Elesa
GENERAL CATALOGUE
Clamping levers
Adjustable handles
GN 300-GN 300.1-GN 300.5
Powered by
CAD模型選擇
{elesa/general_catalogue/03/1_adjustable_handles/gn_300_combi/gn_300_5_p.prj},{NB=Adjustable handles with threaded screw GN 300.5-45-M6-40},{NORMNR=GN 300.5},{L1=45},{D1=M6},{NDM=6.000},{D3=10.0},{D4=13.0},{H1=24.5},{H2=4.0},{H3=35.0},{H4=3.5},{ABS1=2.400},{R1=1.200},{R2=6.000},{R3=6.000},{ABS2=10.000},{R4=1.250},{R5=4.000},{R6=1.000},{ABS3=15.000},{ABS4=11.210},{ABS5=4.000},{SW=2.500},{AB=0.630},{ABB=0.800},{L2=40},{L2X=12,16,20,25,32,40,50},{CODE=GN.15735},{DESCRIPTION=GN 300.5-45-M6-40},{DIM01=45},{DIM02=M6},{DIM03=10.0},{DIM04=13.0},{DIM05=24.5},{DIM06=4.0},{DIM07=35},{DIM08=3.5},{DIM09=40},{WEIGHT=47}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
l1
[mm]
DIM02
d1
[mm]
DIM03
d3
[mm]
DIM04
d4
[mm]
DIM05
h1
[mm]
DIM06
h2
[mm]
DIM07
h3
[mm]
DIM08
h4
[mm]
DIM09
l2
[mm]
WEIGHT
Weight
[g]
Adjustable handles with t...
GN.15651
GN 300.5-30-M3-6-IS
30
M3
10.0
13.0
24.5
4.0
31
3.5
6
27
Adjustable handles with t...
GN.15652
GN 300.5-30-M3-8-IS
30
M3
10.0
13.0
24.5
4.0
31
3.5
8
28
Adjustable handles with t...
GN.15653
GN 300.5-30-M3-10-IS
30
M3
10.0
13.0
24.5
4.0
31
3.5
10
29
Adjustable handles with t...
GN.15654
GN 300.5-30-M3-12-IS
30
M3
10.0
13.0
24.5
4.0
31
3.5
12
30
Adjustable handles with t...
GN.15655
GN 300.5-30-M3-16-IS
30
M3
10.0
13.0
24.5
4.0
31
3.5
16
31
Adjustable handles with t...
GN.15656
GN 300.5-30-M4-12-IS
30
M4
10.0
13.0
24.5
4.0
31
3.5
12
30
Adjustable handles with t...
GN.15657
GN 300.5-30-M4-16-IS
30
M4
10.0
13.0
24.5
4.0
31
3.5
16
31
Adjustable handles with t...
GN.15658
GN 300.5-30-M4-20-IS
30
M4
10.0
13.0
24.5
4.0
31
3.5
20
32
Adjustable handles with t...
GN.15659
GN 300.5-30-M4-25-IS
30
M4
10.0
13.0
24.5
4.0
31
3.5
25
33
Adjustable handles with t...
GN.15660
GN 300.5-30-M4-32-IS
30
M4
10.0
13.0
24.5
4.0
31
3.5
32
34
Adjustable handles with t...
GN.15661
GN 300.5-30-M5-12-IS
30
M5
10.0
13.0
24.5
4.0
31
3.5
12
37
Adjustable handles with t...
GN.15662
GN 300.5-30-M5-16-IS
30
M5
10.0
13.0
24.5
4.0
31
3.5
16
38
Adjustable handles with t...
GN.15663
GN 300.5-30-M5-20-IS
30
M5
10.0
13.0
24.5
4.0
31
3.5
20
39
Adjustable handles with t...
GN.15664
GN 300.5-30-M5-25-IS
30
M5
10.0
13.0
24.5
4.0
31
3.5
25
40
Adjustable handles with t...
GN.15665
GN 300.5-30-M5-32-IS
30
M5
10.0
13.0
24.5
4.0
31
3.5
32
41
Adjustable handles with t...
GN.15666
GN 300.5-30-M5-40-IS
30
M5
10.0
13.0
24.5
4.0
31
3.5
40
42
Adjustable handles with t...
GN.15667
GN 300.5-30-M5-50-IS
30
M5
10.0
13.0
24.5
4.0
31
3.5
50
43
Adjustable handles with t...
GN.15668
GN 300.5-30-M6-12-IS
30
M6
10.0
13.0
24.5
4.0
31
3.5
12
38
Adjustable handles with t...
GN.15669
GN 300.5-30-M6-16-IS
30
M6
10.0
13.0
24.5
4.0
31
3.5
16
39
Adjustable handles with t...
GN.15670
GN 300.5-30-M6-20-IS
30
M6
10.0
13.0
24.5
4.0
31
3.5
20
40
Adjustable handles with t...
GN.15671
GN 300.5-30-M6-25-IS
30
M6
10.0
13.0
24.5
4.0
31
3.5
25
41
Adjustable handles with t...
GN.15672
GN 300.5-30-M6-32-IS
30
M6
10.0
13.0
24.5
4.0
31
3.5
32
42
Adjustable handles with t...
GN.15673
GN 300.5-30-M6-40-IS
30
M6
10.0
13.0
24.5
4.0
31
3.5
40
43
Adjustable handles with t...
GN.15674
GN 300.5-30-M6-50-IS
30
M6
10.0
13.0
24.5
4.0
31
3.5
50
44
Adjustable handles with t...
GN.15760
GN 300.5-45-M4-12
45
M4
10.0
13.0
24.5
4.0
35
3.5
12
35
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表