目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
ERF.p - Lever handles
Elesa
GENERAL CATALOGUE
Clamping levers
Lever handles
ERF.
Powered by
CAD模型選擇
{elesa/general_catalogue/03/2_lever_handles/erf_combi/erf_p.prj},{NB=Lever handles ERF.63 p-M8x35-C1},{CODE=232137-C1},{DESCRIPTION=ERF.63 p-M8x35-C1},{DIM01=63},{DIM02=M8},{DIM03=73.5},{DIM04=19.0},{DIM05=35.0},{DIM06=24.5},{DIM07=26.5},{DIM08=35},{DIM09=13.5},{WEIGHT=33},{H1=31.000},{H2=3.500},{H3=27.000},{NDM=8.000},{KDM=6.466},{PINY=2.000},{PINX=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
R
[mm]
DIM02
d6g
ⁿ/ₐ
DIM03
L
[mm]
DIM04
D
[mm]
DIM05
H
[mm]
DIM06
h1
[mm]
DIM07
h3
[mm]
DIM08
l
[mm]
DIM09
l1
[mm]
WEIGHT
Weight
[g]
Lever handles ERF.44 p-M6...
232116-C1
ERF.44 p-M6x16-C1
44
M6
52.0
15.5
26.5
19.0
19.0
16
11.0
13
Lever handles ERF.63 p-M8...
232136-C1
ERF.63 p-M8x25-C1
63
M8
73.5
19.0
35.0
24.5
26.5
25
13.5
32
Lever handles ERF.63 p-M8...
232137-C1
ERF.63 p-M8x35-C1
63
M8
73.5
19.0
35.0
24.5
26.5
35
13.5
33
Lever handles ERF.63 p-M8...
232140-C1
ERF.63 p-M8x45-C1
63
M8
73.5
19.0
35.0
24.5
26.5
45
13.5
35
Lever handles ERF.63 p-M8...
232139-C1
ERF.63 p-M8x50-C1
63
M8
73.5
19.0
35.0
24.5
26.5
50
13.5
42
Lever handles ERF.78 p-M1...
232156-C1
ERF.78 p-M10x30-C1
78
M10
90.5
23.0
42.0
29.5
32.0
30
16.0
61
Lever handles ERF.95 p-M1...
232176-C1
ERF.95 p-M12x50-C1
95
M12
109.0
26.5
51.5
34.0
40.0
50
18.0
85
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表