目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
GN 927 P - Cam clamping levers
Elesa
GENERAL CATALOGUE
Clamping levers
Lever handles
GN 927
Powered by
CAD模型選擇
{elesa/general_catalogue/03/2_lever_handles/gn_927_combi/gn_927_p_asmtab.prj},{NB=Cam clamping levers GN 927-82-M6-25-A-B(0)},{VERS=21.000},{CODE=GN.31953},{DESCRIPTION=GN 927-82-M6-25-A-B},{POS=0.000},{DIM01=82},{DIM02=M6},{DIM02X=6.0},{DIM03=25},{DIM04=19.5},{DIM04X=19.5},{DIM05=22.5},{DIM05X=22.5},{DIM06=3.0},{DIM07=3.7},{DIM08=-},{DIM08X=0.0},{DIM09=1.00},{DIM10=20},{DIM11=25},{DIM12=-},{DIM13=20},{WEIGHT=120},{PPATH=../gn_927_combi/gn_927_p_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
l1
[mm]
DIM02
d2
[mm]
DIM03
l2
[mm]
DIM04
l3 min.
[mm]
DIM05
l3 max.
[mm]
DIM06
l4
[mm]
DIM07
l5
[mm]
DIM08
l6
[mm]
DIM09
h
[mm]
DIM10
d3
[mm]
DIM11
d4
[mm]
DIM12
d5
[mm]
DIM13
b
[mm]
WEIGHT
Weight
[g]
Cam clamping levers GN 92...
GN.35606
GN 927-44-M4-12-A-B
44
M4
12
13.2
15.2
2.0
2.2
-
0.50
12
15
-
12
27
Cam clamping levers GN 92...
GN.35608
GN 927-44-M4-16-A-B
44
M4
16
13.2
15.2
2.0
2.2
-
0.50
12
15
-
12
29
Cam clamping levers GN 92...
GN.35610
GN 927-44-M4-20-A-B
44
M4
20
13.2
15.2
2.0
2.2
-
0.50
12
15
-
12
29
Cam clamping levers GN 92...
GN.35612
GN 927-44-M4-25-A-B
44
M4
25
13.2
15.2
2.0
2.2
-
0.50
12
15
-
12
29
Cam clamping levers GN 92...
GN.35614
GN 927-44-M4-30-A-B
44
M4
30
13.2
15.2
2.0
2.2
-
0.50
12
15
-
12
30
Cam clamping levers GN 92...
GN.35626
GN 927-44-M5-12-A-B
44
M5
12
13.2
15.2
2.0
2.2
-
0.50
12
15
-
12
29
Cam clamping levers GN 92...
GN.35628
GN 927-44-M5-16-A-B
44
M5
16
13.2
15.2
2.0
2.2
-
0.50
12
15
-
12
29
Cam clamping levers GN 92...
GN.35630
GN 927-44-M5-20-A-B
44
M5
20
13.2
15.2
2.0
2.2
-
0.50
12
15
-
12
30
Cam clamping levers GN 92...
GN.35632
GN 927-44-M5-25-A-B
44
M5
25
13.2
15.2
2.0
2.2
-
0.50
12
15
-
12
31
Cam clamping levers GN 92...
GN.35634
GN 927-44-M5-30-A-B
44
M5
30
13.2
15.2
2.0
2.2
-
0.50
12
15
-
12
31
Cam clamping levers GN 92...
GN.35636
GN 927-44-M5-35-A-B
44
M5
35
13.2
15.2
2.0
2.2
-
0.50
12
15
-
12
32
Cam clamping levers GN 92...
GN.35638
GN 927-44-M5-40-A-B
44
M5
40
13.2
15.2
2.0
2.2
-
0.50
12
15
-
12
32
Cam clamping levers GN 92...
GN.35607
GN 927-44-M4-12-B-B
44
M4
12
-
-
2.0
2.2
15.2
0.50
12
-
14
12
24
Cam clamping levers GN 92...
GN.35609
GN 927-44-M4-16-B-B
44
M4
16
-
-
2.0
2.2
15.2
0.50
12
14
12
26
Cam clamping levers GN 92...
GN.35611
GN 927-44-M4-20-B-B
44
M4
20
-
-
2.0
2.2
15.2
0.50
12
14
12
26
Cam clamping levers GN 92...
GN.35613
GN 927-44-M4-25-B-B
44
M4
25
-
-
2.0
2.2
15.2
0.50
12
14
12
26
Cam clamping levers GN 92...
GN.35615
GN 927-44-M4-30-B-B
44
M4
30
-
-
2.0
2.2
15.2
0.50
12
14
12
27
Cam clamping levers GN 92...
GN.35627
GN 927-44-M5-12-B-B
44
M5
12
-
-
2.0
2.2
15.2
0.50
12
14
12
26
Cam clamping levers GN 92...
GN.35629
GN 927-44-M5-16-B-B
44
M5
16
-
-
2.0
2.2
15.2
0.50
12
14
12
26
Cam clamping levers GN 92...
GN.35631
GN 927-44-M5-20-B-B
44
M5
20
-
-
2.0
2.2
15.2
0.50
12
14
12
27
Cam clamping levers GN 92...
GN.35633
GN 927-44-M5-25-B-B
44
M5
25
-
-
2.0
2.2
15.2
0.50
12
14
12
27
Cam clamping levers GN 92...
GN.35635
GN 927-44-M5-30-B-B
44
M5
30
-
-
2.0
2.2
15.2
0.50
12
14
12
28
Cam clamping levers GN 92...
GN.35637
GN 927-44-M5-35-B-B
44
M5
35
-
-
2.0
2.2
15.2
0.50
12
14
12
29
Cam clamping levers GN 92...
GN.35639
GN 927-44-M5-40-B-B
44
M5
40
-
-
2.0
2.2
15.2
0.50
12
14
12
29
Cam clamping levers GN 92...
GN.35651
GN 927-63-M5-16-A-B
63
M5
16
16.3
18.8
2.5
3.0
-
0.75
16
19
-
16
60
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表