目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
LAC-B - Cam levers
Elesa
GENERAL CATALOGUE
Clamping levers
Lever handles
LAC.
Powered by
CAD模型選擇
{elesa/general_catalogue/03/2_lever_handles/lac_combi/lac_b_asmtab.prj},{NB=Cam levers LAC.80 B-M8(0)},{CODE=33562},{DESCRIPTION=LAC.80 B-M8},{POS=0},{VERS=1},{DIM01=79},{DIM02=M8},{DIM02X=8},{DIM03=-},{DIM03X=0},{DIM04=20.0},{DIM05=21},{DIM06=25.5},{DIM06X=25.5},{DIM07=7},{DIM07X=7.0},{DIM08=8.1},{DIM09=11},{DIM10=-},{DIM10X=0},{DIM11=20},{DIM12=1.00},{DIM13=7000},{WEIGHT=32},{DIS=9.800},{DIS2=12},{PPATH=../lac_combi/lac_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
R
[mm]
DIM02
d
ⁿ/ₐ
DIM03
d4
ⁿ/ₐ
DIM04
D
[mm]
DIM05
h
[mm]
DIM06
h1 max
[mm]
DIM07
h2
[mm]
DIM08
d1
[mm]
DIM09
d3
[mm]
DIM10
l
[mm]
DIM11
l1
[mm]
DIM12
x
[mm]
DIM13
Fmax
[N]
WEIGHT
Weight
[g]
Cam levers LAC.44 B-M5(0)
33321
LAC.44 B-M5
44
M5
-
17.5
18
20.5
5.5
6.1
9
-
18
0.50
3500
19
Cam levers LAC.44 B-M6(0)
33422
LAC.44 B-M6
44
M6
-
17.5
18
20.5
5.5
6.1
9
-
18
0.50
3500
19
Cam levers LAC.63 B-M5(0)
33483
LAC.63 B-M5
63
M5
-
17.5
18
20.5
5.5
6.1
9
-
18
0.75
4000
23
Cam levers LAC.63 B-M6(0)
33482
LAC.63 B-M6
63
M6
-
17.5
18
20.5
5.5
6.1
9
-
18
0.75
4000
23
Cam levers LAC.80 B-M6(0)
33561
LAC.80 B-M6
79
M6
-
20.0
21
25.5
7
8.1
11
-
20
1.00
7000
32
Cam levers LAC.80 B-M8(0)
33562
LAC.80 B-M8
79
M8
-
20.0
21
25.5
7
8.1
11
-
20
1.00
7000
32
Cam levers LAC.44 SST-M5(...
33323
LAC.44 SST-M5
44
M5
-
17.5
18
20.5
5.5
6.1
9
-
18
0.50
3500
19
Cam levers LAC.44 SST-M6(...
33423
LAC.44 SST-M6
44
M6
-
17.5
18
20.5
5.5
6.1
9
-
18
0.50
3500
19
Cam levers LAC.63 SST-M5(...
33486
LAC.63 SST-M5
63
M5
-
17.5
18
20.5
5.5
6.1
9
-
18
0.75
4000
23
Cam levers LAC.63 SST-M6(...
33487
LAC.63 SST-M6
63
M6
-
17.5
18
20.5
5.5
6.1
9
-
18
0.75
4000
23
Cam levers LAC.80 SST-M6(...
33566
LAC.80 SST-M6
79
M6
-
20.0
21
25.5
7
8.1
11
-
20
1.00
7000
32
Cam levers LAC.80 SST-M8(...
33567
LAC.80 SST-M8
79
M8
-
20.0
21
25.5
7
8.1
11
-
20
1.00
7000
32
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表