目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
LAC-p-R - Cam levers
Elesa
GENERAL CATALOGUE
Clamping levers
Lever handles
LAC.
Powered by
CAD模型選擇
{elesa/general_catalogue/03/2_lever_handles/lac_combi/lac_p_r_asmtab.prj},{NB=Cam levers LAC.80-p-M8x50-R(0)},{CODE=33536},{DESCRIPTION=LAC.80-p-M8x50-R},{POS=0},{VERS=2},{DIM01=79},{DIM02=-},{DIM02X=8},{DIM03=M8},{DIM03X=8},{DIM04=25},{DIM05=26.5},{DIM06=28},{DIM07=-},{DIM07X=0.0},{DIM08=-},{DIM08X=0.0},{DIM09=8.1},{DIM10=11},{DIM11=50},{DIM11X=50},{DIM12=20},{DIM13=1.00},{DIM14=7000},{WEIGHT=62},{DIS=9.8},{DIS2=12},{DIS3=11.25},{R1=11.9},{D1=10},{D2=8.6},{PPATH=lac_r_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
R
[mm]
DIM02
d
ⁿ/ₐ
DIM03
d4
ⁿ/ₐ
DIM04
D
[mm]
DIM05
h min
[mm]
DIM06
h max
[mm]
DIM07
h1 max
ⁿ/ₐ
DIM08
h2
[mm]
DIM09
d1
[mm]
DIM10
d3
[mm]
DIM11
l
[mm]
DIM12
l1
[mm]
DIM13
x
[mm]
DIM14
Fmax
[N]
WEIGHT
g
ⁿ/ₐ
Cam levers LAC.44-p-M5x20...
33231
LAC.44-p-M5x20-R
44
-
M5
22
22.5
24
-
-
6.1
9
20
18
0.50
3500
31
Cam levers LAC.44-p-M5x25...
33232
LAC.44-p-M5x25-R
44
-
M5
22
22.5
24
-
-
6.1
9
25
18
0.50
3500
31
Cam levers LAC.44-p-M5x30...
33233
LAC.44-p-M5x30-R
44
-
M5
22
22.5
24
-
-
6.1
9
30
18
0.50
3500
31
Cam levers LAC.44-p-M5x40...
33234
LAC.44-p-M5x40-R
44
-
M5
22
22.5
24
-
-
6.1
9
40
18
0.50
3500
31
Cam levers LAC.44-p-M5x50...
33235
LAC.44-p-M5x50-R
44
-
M5
22
22.5
24
-
-
6.1
9
50
18
0.50
3500
31
Cam levers LAC.44-p-M6x20...
33241
LAC.44-p-M6x20-R
44
-
M6
22
22.5
24
-
-
6.1
9
20
18
0.50
3500
31
Cam levers LAC.44-p-M6x25...
33414
LAC.44-p-M6x25-R
44
-
M6
22
22.5
24
-
-
6.1
9
25
18
0.50
3500
31
Cam levers LAC.44-p-M6x30...
33242
LAC.44-p-M6x30-R
44
-
M6
22
22.5
24
-
-
6.1
9
30
18
0.50
3500
31
Cam levers LAC.44-p-M6x40...
33243
LAC.44-p-M6x40-R
44
-
M6
22
22.5
24
-
-
6.1
9
40
18
0.50
3500
31
Cam levers LAC.44-p-M6x50...
33416
LAC.44-p-M6x50-R
44
-
M6
22
22.5
24
-
-
6.1
9
50
18
0.50
3500
40
Cam levers LAC.63-p-M5x20...
33465
LAC.63-p-M5x20-R
63
-
M5
22
22.5
24
-
-
6.1
9
20
18
0.75
4000
35
Cam levers LAC.63-p-M5x25...
33466
LAC.63-p-M5x25-R
63
-
M5
22
22.5
24
-
-
6.1
9
25
18
0.75
4000
35
Cam levers LAC.63-p-M5x30...
33468
LAC.63-p-M5x30-R
63
-
M5
22
22.5
24
-
-
6.1
9
30
18
0.75
4000
35
Cam levers LAC.63-p-M5x40...
33469
LAC.63-p-M5x40-R
63
-
M5
22
22.5
24
-
-
6.1
9
40
18
0.75
4000
35
Cam levers LAC.63-p-M5x50...
33470
LAC.63-p-M5x50-R
63
-
M5
22
22.5
24
-
-
6.1
9
50
18
0.75
4000
35
Cam levers LAC.63-p-M6x20...
33471
LAC.63-p-M6x20-R
63
-
M6
22
22.5
24
-
-
6.1
9
20
18
0.75
4000
35
Cam levers LAC.63-p-M6x25...
33472
LAC.63-p-M6x25-R
63
-
M6
22
22.5
24
-
-
6.1
9
25
18
0.75
4000
35
Cam levers LAC.63-p-M6x30...
33473
LAC.63-p-M6x30-R
63
-
M6
22
22.5
24
-
-
6.1
9
30
18
0.75
4000
35
Cam levers LAC.63-p-M6x40...
33474
LAC.63-p-M6x40-R
63
-
M6
22
22.5
24
-
-
6.1
9
40
18
0.75
4000
35
Cam levers LAC.63-p-M6x50...
33476
LAC.63-p-M6x50-R
63
-
M6
22
22.5
24
-
-
6.1
9
50
18
0.75
4000
44
Cam levers LAC.80-p-M6x25...
33522
LAC.80-p-M6x25-R
79
-
M6
25
26.5
28
-
-
8.1
11
25
20
1.00
7000
53
Cam levers LAC.80-p-M6x30...
33523
LAC.80-p-M6x30-R
79
-
M6
25
26.5
28
-
-
8.1
11
30
20
1.00
7000
53
Cam levers LAC.80-p-M6x40...
33524
LAC.80-p-M6x40-R
79
-
M6
25
26.5
28
-
-
8.1
11
40
20
1.00
7000
53
Cam levers LAC.80-p-M6x50...
33526
LAC.80-p-M6x50-R
79
-
M6
25
26.5
28
-
-
8.1
11
50
20
1.00
7000
53
Cam levers LAC.80-p-M8x25...
33532
LAC.80-p-M8x25-R
79
-
M8
25
26.5
28
-
-
8.1
11
25
20
1.00
7000
53
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表