目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
GN 665 - Arch-shaped handles
Elesa
GENERAL CATALOGUE
Handles
Tubolar handles
GN 665
Powered by
CAD模型選擇
{elesa/general_catalogue/04/3_tubolar_handles/gn_665/gn_665.prj},{NB=Arch-shaped handles GN 665-26-350-SW},{NORMNR=GN 665},{B1=26},{L1=350},{A=17},{B2=14},{D=M8},{H=69.0},{L2=526},{L3=328},{L4=17},{KDM=6.647},{NDM=8.000},{LR1=9.414},{LR2=18.211},{LR22=8.978},{RR=539.06200},{CODE=GN.27471},{DESCRIPTION=GN 665-26-350-SW},{DIM01=26},{DIM02=350±0.25},{DIM02X=350},{DIM03=M8},{DIM04=14},{DIM05=17},{DIM06=69},{DIM07=526},{DIM08=328},{DIM09=17},{WEIGHT=621}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
b1
[mm]
DIM02
l1
[mm]
DIM03
d
ⁿ/ₐ
DIM04
b2
[mm]
DIM05
a
[mm]
DIM06
h-1
[mm]
DIM07
l2
[mm]
DIM08
l3
[mm]
DIM09
l4
[mm]
WEIGHT
Weight
[g]
Arch-shaped handles GN 66...
GN.27471
GN 665-26-350-SW
26
350±0.25
M8
14
17
69
526
328
17
621
Arch-shaped handles GN 66...
GN.27475
GN 665-26-450-SW
26
450±0.25
M8
14
17
69
632
428
20
699
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表