目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
EKK-SST-MD - Knurled grip knobs
Elesa
GENERAL CATALOGUE
Fixed & revolving handles
Fixed handles
EKK-SST-MD
Powered by
CAD模型選擇
{elesa/general_catalogue/05/1_fixed_handles/ekk_sst_md/ekk_sst_md.prj},{NB=Knurled grip knobs EKK.21-SST M5-MD},{CODE=199416},{DESCRIPTION=EKK.21-SST M5-MD},{DIM01=21},{DIM02=18},{DIM03=M5},{NDM=5.000},{DIM04=12.5},{DIM05=10},{DIM06=10.5},{WEIGHT=7},{KDM=4.134}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
L
[mm]
DIM03
d6H
ⁿ/ₐ
DIM04
d1
[mm]
DIM05
h
[mm]
DIM06
I2
[mm]
WEIGHT
Weight
[g]
Knurled grip knobs EKK.21...
199416
EKK.21-SST M5-MD
21
18
M5
12.5
10
10.5
7
Knurled grip knobs EKK.31...
199436
EKK.31-SST M8-MD
31
27
M8
18.5
15
17.0
20
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表