目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
I.137 - Tapered handles
Elesa
GENERAL CATALOGUE
Fixed & revolving handles
Fixed handles
I.137
Powered by
CAD模型選擇
{elesa/general_catalogue/05/1_fixed_handles/i_137/188_i137.prj},{NB=Tapered handles I.137/70-M8},{CODE=19301},{DESCRIPTION=I.137/70-M8},{DIM01=29},{DIM02=69},{DIM03=M8},{DIM04=14},{DIM05=45},{DIM06=10},{WEIGHT=37},{NDM=8.000},{KDM=6.466},{SIZE=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
L
[mm]
DIM03
d
[mm]
DIM04
d1
[mm]
DIM05
h
[mm]
DIM06
l1
[mm]
WEIGHT
Weight
[g]
Tapered handles I.137/70-...
19301
I.137/70-M8
29
69
M8
14
45
10
37
Tapered handles I.137/70-...
19302
I.137/70-M10
29
69
M10
14
45
15
35
Tapered handles I.137/80-...
19401
I.137/80-M12
35
79
M12
17
55
12
60
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表