目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
I.281 - Cylindrical revolving handles
Elesa
GENERAL CATALOGUE
Fixed & revolving handles
Revolving handles
I.281
Powered by
CAD模型選擇
{elesa/general_catalogue/05/2_revolving_handles/i_281_combi/200_i_281.prj},{NB=Cylindrical revolving handles I.281/65},{CODE=22501},{DESCRIPTION=I.281/65},{DIM01=23},{DIM02=64},{DIM03=12},{DIM04=19},{DIM05=16},{DIM06=56},{WEIGHT=22}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
L
[mm]
DIM03
d
[mm]
DIM04
d1
[mm]
DIM05
d2
[mm]
DIM06
h
[mm]
WEIGHT
Weight
[g]
Cylindrical revolving han...
22301
I.281/40
18
39
8
15
12
35
10
Cylindrical revolving han...
22401
I.281/50
21
49
10
17
14
43
16
Cylindrical revolving han...
22501
I.281/65
23
64
12
19
16
56
22
Cylindrical revolving han...
22601
I.281/80
26
79
13
21
17
70
37
Cylindrical revolving han...
22701
I.281/90
28
89
14
22
19
79
49
Cylindrical revolving han...
22801
I.281/100
31
100
16
25
20
89
66
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表