目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
MS - Ball and spring
Elesa
GENERAL CATALOGUE
Control elements
Control knobs
MS.
Powered by
CAD模型選擇
{elesa/general_catalogue/06/1_control_knobs/ms/ms.prj},{NB=Ball and spring MS.D5},{CODE=35101},{DESCRIPTION=MS.D5},{DIM01=5},{DIM02=4.0},{D=0.800},{DD=2.700}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d6
[mm]
DIM02
d7 -0.3
[mm]
Ball and spring MS.D3
35001
MS.D3
3
2.0
Ball and spring MS.D4
35051
MS.D4
4
3.0
Ball and spring MS.D5
35101
MS.D5
5
4.0
Ball and spring MS.D6
35201
MS.D6
6
5.5
Ball and spring MS.D8
35301
MS.D8
8
7.0
Ball and spring MS.D10
35401
MS.D10
10
8.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表