目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
GA01 - GA02 - GA05 - Gravity indicators
Elesa
GENERAL CATALOGUE
Rotary controls
Gravity indicators
GA01 - GA02 - GA05
Powered by
CAD模型選擇
{elesa/general_catalogue/07/1_gravity_indicators/ga01_ga02_ga05/ga01_ga02_ga05_asmtab.prj},{NB=Gravity indicators GA01-0072-S},{CODE=CE.20252-A},{DESCRIPTION=GA01-0072-S},{DIM01=49.6},{DIM02=30},{DIM03=48.3},{DIM04=20.5},{DIM05=1.6},{DIM06=42},{DIM07=37},{DIM08=30},{WEIGHT=140},{PPATH=ga01_ga02_ga05_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
P
[mm]
DIM03
D1
[mm]
DIM04
P1
[mm]
DIM05
p2
[mm]
DIM06
C
[mm]
DIM07
R
[mm]
DIM08
N
[mm]
WEIGHT
Weight
[g]
Gravity indicators GA01-0...
CE.20101-A
GA01-0012-D
49.6
30
48.3
20.5
1.6
42
37
30
140
Gravity indicators GA01-0...
CE.20102-A
GA01-0012-S
49.6
30
48.3
20.5
1.6
42
37
30
140
Gravity indicators GA01-0...
CE.20201-A
GA01-0020-D
49.6
30
48.3
20.5
1.6
42
37
30
140
Gravity indicators GA01-0...
CE.20202-A
GA01-0020-S
49.6
30
48.3
20.5
1.6
42
37
30
140
Gravity indicators GA02-0...
CE.20301-A
GA02-0006-D
68.4
32
67.0
19.3
1.0
60
51
44
210
Gravity indicators GA02-0...
CE.20302-A
GA02-0006-S
68.4
32
67.0
19.3
1.0
60
51
44
210
Gravity indicators GA02-0...
CE.20401-A
GA02-0010-D
68.4
32
67.0
19.3
1.0
60
51
44
210
Gravity indicators GA02-0...
CE.20402-A
GA02-0010-S
68.4
32
67.0
19.3
1.0
60
51
44
210
Gravity indicators GA02-0...
CE.20501-A
GA02-0012-D
68.4
32
67.0
19.3
1.0
60
51
44
210
Gravity indicators GA02-0...
CE.20502-A
GA02-0012-S
68.4
32
67.0
19.3
1.0
60
51
44
210
Gravity indicators GA02-0...
CE.20601-A
GA02-0020-D
68.4
32
67.0
19.3
1.0
60
51
44
210
Gravity indicators GA02-0...
CE.20602-A
GA02-0020-S
68.4
32
67.0
19.3
1.0
60
51
44
210
Gravity indicators GA02-0...
CE.20701-A
GA02-0024-D
68.4
32
67.0
19.3
1.0
60
51
44
210
Gravity indicators GA02-0...
CE.20702-A
GA02-0024-S
68.4
32
67.0
19.3
1.0
60
51
44
210
Gravity indicators GA02-0...
CE.20801-A
GA02-0030-D
68.4
32
67.0
19.3
1.0
60
51
44
210
Gravity indicators GA02-0...
CE.20802-A
GA02-0030-S
68.4
32
67.0
19.3
1.0
60
51
44
210
Gravity indicators GA02-0...
CE.20901-A
GA02-0036-D
68.4
32
67.0
19.3
1.0
60
51
44
210
Gravity indicators GA02-0...
CE.20902-A
GA02-0036-S
68.4
32
67.0
19.3
1.0
60
51
44
210
Gravity indicators GA05-0...
CE.21301-A
GA05-0012-D
112.7
32
111.0
18.8
1.0
102
89
76
420
Gravity indicators GA05-0...
CE.21302-A
GA05-0012-S
112.7
32
111.0
18.8
1.0
102
89
76
420
Gravity indicators GA05-0...
CE.21401-A
GA05-0020-D
112.7
32
111.0
18.8
1.0
102
89
76
420
Gravity indicators GA05-0...
CE.21402-A
GA05-0020-S
112.7
32
111.0
18.8
1.0
102
89
76
420
Gravity indicators GA05-0...
CE.21501-A
GA05-0024-D
112.7
32
111.0
18.8
1.0
102
89
76
420
Gravity indicators GA05-0...
CE.21502-A
GA05-0024-S
112.7
32
111.0
18.8
1.0
102
89
76
420
Gravity indicators GA05-0...
CE.21601-A
GA05-0030-D
112.7
32
111.0
18.8
1.0
102
89
76
420
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表